Search Results for 21-33101-24
2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole
solderless edge launch (21) Customers Also Viewed. Create High Speed and High-Reliability Rigid Printed Wiring Boards for RF Applications. Part # SF2921-61450 SMA Female Solderless PCB Edge Launch Connector, 2 Hole Available Inventory: 417. SF2921-61450 SMA Connectors SF2921-61450
Datasheet - cabelcon.com
Insulators COC (Topas) / PP with Glass Date of release May 24, 2013 Remarks * Not Able To Measure(NATM): The cable starts to twist without the connector loosing its grip. All tests performed using instruments calibrated in accordance to our ISO 9001 certification. Further technical specifications and installation instructions can be obtained on ...
REQUIRES CONTACT RETENTION WEDGE AW8S - Amphenol Sine
AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description AUTK-16 Hand Crimp Tool, Size 16 ... 4/21/2014 11:11:03 AM ...
10145204 | Amphenol Global Search | Amphenol
Search Results for 97-3106a-14s-1 AT11-027-0405 Contact Removal Tool, Plastic, Size 4, 4AWG A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number ...
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
Tests & Comparisons
Request Information; en en
002 - Temposonics
24 voc input power & signal common p & f z 487/lx 408 ohms equivalent is ground connection (active ) is. ground connection non-hazardous area 250 ohm 0.1% 2.5 w 250 ohm 0.1% 2.5w isolated barriers iis ground connection not rewired) ohm 24 voc + 1 t05voutput ohm 0.1% 2.5 w 1 to 5 v return 24 wc 1.
PRELIMINARY ISSUE
24.00" - 59.00" [0.610 - 1.499] 5.0' - 24.9' [1.524 - 7.617] 25.0' & up [7.620 & up] length table part number (imperial) (metric) length'l' ... a release to mfg. 21-apr-20 15001 kr b 95-902-526-xxx a 95-902-526-xxx size 95-902-526-xxx rev amphenol rf karthik r 26-feb-20 see notes material sheet no. 2 of scale: 1.8:1.0
Temposonics
Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 75 °C Ga/Gb Ex db IIC T4 X Da/Db Ex tb IIIC T130°C X Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 75 °C Ga/Gb Ex db IIC T4 X Da/Db Ex tb IIIC T130°C X Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 75 °C No hazardous area approval Japanese approval Ex d e IIC T4 Ga/Gb Ex t IIIC T130°C Db Zone 0/1, Zone 21
Enabling the Electronics Revolution Amphenol
ava AmphenolAmphenol Enabling the November 9, 2021 Amphenol Interconnect and Sensor System(AISS) Amphenol AssembleTech(AST) Electronics Revolution
www.amphenol-aerospace.com
21-033013-001 Buy. RFQ: Coaxial 8 RG58C/U MIL-DTL-5015 Socket 21-033013-001 Buy. RFQ: Coaxial 8 RG303/U Heavy Duty MIL-DTL-22992 Socket ...
APXVAA4L9TY24-U-J20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 23 22 22 24 24 Front-to-Back at 180° Copolar dB 30 29 30 32 31 Upper Side Lobe Suppression, Peak to +20° dB 14 16 16 16 15 First Upper Side Lobe dB 18 19 20 20 20 Cross-Pol Over Sector dB 7 6 3 2 2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 20 22 21 19 16
Technical data - MobiLED SILVER
Ölltorps Industriområde 4, Box 97 ˜ 524 21 Herrljunga ˜ SWEDEN ˜ Phone: +46 513 229 00 ˜ Fax: +46 513 107 22 ˜ info@mobitec.eu ˜ www.mobitec.eu ... LED Colour white Resolution height: up to 24 lines width: up to 200 columns (other resolutions available on request) Operating voltage 24 VDC (18 - 32 VDC) Brightness max. 9000 cd/m ...
Jumper Technical Datasheet - Amphenol Antenna Solutions
2200 30.05 21.40 16.87 11.19 2500 32.27 23.00 18.12 12.02 2700 33.80 24.20 19 12.65 3000 35.69 25.47 20.12 13.34 3800 40.86 29.18 22.98 15.21 • Inner Conductor 14HF, 38HF, 12HF, 12ST: CCA • Dielectric: FOAM Polyethylene • Outer Conductor: Seam welded corrugated copper tube
2046-6050-18 - Model - XMA Corp
21.84 specifications electrical frequency range 10 mhz - 18 ghz impedance 50 ohms ... a added marking 8/24/15 t.kuhn b insertion loss was .5db 7/27/17 17-119 t.kuhn c changed description in bom 17-130 t.kuh9/5/17 n t.kuhn 17-130 2x .312 7.92 hex.360 max 9.14 max. title:
MACH-D - amphenol.co.jp
Create a Part 21 Additional Options 22 MCBX Combo-D Overview & Tech Specs 23-24 Shell Dimensions 25 Contact Terminations 26-27 Create a Part 28 Additional Options 29 Removable Contacts Size 20 & 22 Contacts 30 Size 8 Contacts - Power, High Voltage, and Coax 31 Accessories Backshells & Boardlocks 32 Panel Mount Sealing Flange 33 Mounting Options 34
Protimeter Mini Moisture Meters - amphenol-sensors.com
24 months on mechanical or manufacturing defects. Does not include wearing part or accessories. Options Hammer electrode Deep wall probes Mini Low cost, analog pin-type moisture meter Range 6% to 90% numerical label Display 60 LEDs_green (dry), yellow (at risk) and red (wet) Part Number BLD2000 Power 9 V (Included) Timbermaster™ Mini
TECHNICAL FEATURES - rfstechnologies.com
21@3800-4900MHz 17@4900-6000MHz 26@555-2700MHz 24@2700-3800MHz 22@3800-4900MHz 18@4900-6000MHz 28@555-2700MHz 24@2700-4900MHz 22@4900-6000MHz 30@555-2700MHz 26@2700-6000MHz Insertion Loss dB 2.45 1.9 1.25 0.8 Dimensions, L*W*H mm (in) 156.5*60*29.5 (6.16*2.36*1.16) 156.5*60*23.5 (6.16*2.36*0.93) 156.5*60*23.5 (6.16*2.36*0.93) 159*62*22 (6.26*2. ...
Model 052 | PCB Piezotronics
Capacitance (conductor to conductor @ 70 °F (21 °C)) 36 pF/ft: 118 pF/m: Inductance: 0.34 µH/ft: 1.12 µH/m: Voltage Rating: 600 V: 600 V: Physical: Cable Jacket Diameter (±.010 in) 0.25 in: 6.35 mm [1] Cable Jacket Material: Polyurethane: Polyurethane: Cable Jacket Color: Black: Black: Conductor Style: Stranded - 19 strands 32 AWG ...
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLY LENGTHS Length (ft) Model Number 70 HB114-21U3S6-70J 200 HB114-21U3S6-200J 210 HB114-21U3S6-210J 220 HB114-21U3S6-220J 230 HB114-21U3S6-230J