Search Results for 21-33101-24
www.connectpositronic.com
www.connectpositronic.com
2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
solderless edge launch (21) Customers Also Viewed. Develop and Design a Printed Circuit Board for your Advanced Circuit Systems. Part # SF1621-60036 2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole Available Inventory: 91. SF1621-60036 2.4mm Connectors SF1621-60036
PRODUCT DATA DRAWING - SV Microwave
7032-7239 24.000 3.94 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r.
Features - Amphenol Antenna Solutions
Max Gain dBi 21.3 20.9 ... Front-to-Back Ratio, Total Power, ± 30° dB 23 24 First Upper Side Lobe Suppression dB 18.6 20 ELECTRICAL SPECIFICATIONS Radiation Parameter - Broadcasting Beam Frequency Range MHz 3300-3800 MHz 3300-3600 3600-3800 Polarization --- ±45° Gain Over all Tilts dBi 15.9 ± 1 16.1 ± 0.5 ...
CXL 2400-8LW/... - AMPHENOL PROCOM
Vertically polarized, omnidirectional base station and marine antenna. Approximately 8 dBd gain. Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium.
www.temposonics.com
www.temposonics.com
Protimeter HygroMaster 2
Protimeter HygroMaster 2
All Products - Amphenol
From a dedicated Base-8 architecture to a standard 12 or 24 fiber system, Amphenol Network Solutions' Advanced Optical Modules (AOMs) offer the complete solution. Our AOM portfolio is easily configurable and adaptable to create a solution that meets your network needs. Modules are deployed in the C2X or C2E chassis.
DPF 70/6-150... - AMPHENOL PROCOM
DPF 70/6-150... - AMPHENOL PROCOM
CALIBRATION - PCB
(A2LA Cert. No. 1862.01) Revised 02/24/2016 Page 1 of 4 SCOPE OF ACCREDITATION TO ISO/IEC 17025:2005 & ANSI/NCSL Z540-1-1994 & ANSI/NCSL Z540.3-2006 PCB PIEZOTRONICS INC. 3425 Walden Avenue Depew, NY 14043 David J. Dulanski Phone: 716 684 0002 ext 2617 CALIBRATION Valid To: May 31, 2016 Certificate Number: 1862.01
Dura Mate Family D - amphenol.com.au
24-21 4 x Size 12, 17 x Size 16 24-23 23 x Size 16 24-27 4 x Size 12, 23 x Size 16 24-29 4 x Size 12, 19 x Size 16 6 x Size 20 R Normal Normal Reduced Normal Reduced Reduced Reduced Size 24 24-31 31 x Size 16 24-35 3 x Size 16, 32 x Size 20 24-47 5 x Size 16, 42 x Size 20 Reduced Thin Reduced
CERTIFIKÁT SYSTÉMU ŘÍZENÍ - ssi-sensors.com
CERTIFIKÁT SYSTÉMU ŘÍZENÍ - ssi-sensors.com
Pro/ENGINEER - C HVCON1MXXXXAXL0000X
Temperature in oc -40 -30 -20 -10 10 20 30 40 50 60 70 80 90 100 110 120 842,71 882,22 921,60 960,86 1000,oo 1039,03 1077,94 1116,73 1155,41 1193,97
Operation Manual Level Plus LLH - Temposonics
Level Plus LLH Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
Contacts - Amphenol-Air LB
Crimp contacts - MIL-DTL-38999 series II / EN4165 21 ii. Crimp contacts -MIL-DTL-38999 series I,III / EN3645 22-23 c. IMPEDANCE MATCHED COAXIAL CONTACTS 24-25 i. Crimp contacts – MIL-DTL-38999 series I, II, III / EN3645/EN4165 24 d. TYPICAL CONTACT INSTALLATION INSTRUCTIONS 25 e. PRINT CIRCUIT board contacts 26-27 ...
Amphenol TPC Wire & Cable Blog
Product Number / Product Name. Amphenol TPC Wire & Cable Blog
Amphenol Aerospace
Download the Series Five catalog from Amphenol Aerospace for detailed information on their interconnect products.
ATMSeries - Amphenol Australia
22 For custom insert configurations, please consult factory Overview. ATM Series™ connectors are a high-performance, cost-effective solution specifically designed for smaller AWG
www.connectpositronic.com
www.connectpositronic.com
Temposonics
Ø 24 (Ø 0.94) Ø 27 (Ø 1.06) Controlling design dimensions are in millimeters and measurements in ( ) are in inches Temposonics® ET Analog Data Sheet I 4 I TECHNICAL DRAWING Fig. 4: Temposonics ® ET with ring magnet ET-P, example: Version A / N Magnet 68 (2.68) 9.5 (0.37) 50 (1.97) 2 (0.08) Ø 5.3 (Ø 0.21) 35.6 (1.4) e.g. for M5 or #10 screws