Search Results for 21-33101-24
Technical features - rfstechnologies.com
F/B at +/-30deg Total Power dB 20 21 First Upper Side Lobe Suppression dB 17.4 19 Electrical Downtilt Deg 2 to 12 VSWR - 1.5 ELECTRICAL SPECIFICATIONS Electrical Specification Header Radiation Parameter - Working Beam (3300-3800 MHz) Frequency Band MHz 3300-3600 3600-3800 Gain Typical dBi 21.3 20.9 Gain Over all Tilts dBi 20.8 +/- 0.5 20.4 +/- 0.5
Technical data - MobiLED SILVER
Ölltorps Industriområde 4, Box 97 ˜ 524 21 Herrljunga ˜ SWEDEN ˜ Phone: +46 513 229 00 ˜ Fax: +46 513 107 22 ˜ info@mobitec.eu ˜ www.mobitec.eu ... LED Colour white Resolution height: up to 24 lines width: up to 200 columns (other resolutions available on request) Operating voltage 24 VDC (18 - 32 VDC) Brightness max. 9000 cd/m ...
pakistan | Amphenol Global Search | Amphenol
Amphenol Industrial Operations proudly presents the standard Max-M12 series (A/B/D/S/X Code), designed in compliance with IEC 61076-2-101 & SAE J2839
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
Amphenol Invotec Limited
JOSCAR REGISTERED This is to certify that the holder of this certificate: Has satisfied all the requirements to become fully registered on the JOSCAR supplier accreditation register, as set out
www.amphenolrf.com
www.amphenolrf.com
E124-C-RNJ-LP.indd - Amphenol-Air LB
21 65 146.1 22 49.5 23 80 179.8 27 60.7 25 102 229.3 34 76.4 Durability: 500 cycles <<< ELECTRICAL CHARACTERISTICS Contact size 22D 20 16 12 8* 4* Current (A) 5 7.5 13 23 60 100 Contact rating - nominal current per contact: Contact size 22D 20 16 12 8 4 Resistance (mΩ) 8 4.7 2 1.1 0.6 0.26 Contact resistance: Insulation resistance: - at ...
%$7 6; - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
FSK4X420SN0501 - BENCH - Amphenol Ardent Concepts
7 sc05-06 .5mm .005" rc scrub-r semi precious alloy 24 8 m20fhcs08 m2 flat head x 8mm 18-8 stainless steel 4 9 m20nut m2 nut 18-8 stainless steel 4 10 m15dp06 m1.5 x 6mm dowel pin, 9159a005 hardened steel 2 d c b a a c 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any ...
Thermal Validation System & Environmental Monitoring - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
B A5 - Amphenol Sine
21.0 19.9 43.4±0.6 REQUIRES CONTACT RETENTION WEDGE AW4S REFER TO PART NUMBER CHART FOR AVAILABLE CONNECTOR COLORS STRAIN RELIEF END CAP - ... Gold-plated 1622-24 Machined AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts
安费诺(常州)电子有限公司
HC Signal Asia Pacific ChangZhou, China Tel +86 519-8981 9713 Add No. 11 Fengxiang Road,New District, Connector Amphenol INDUSTRIAL , @AMPHENOL
B B3 - Amphenol Sine
21.0 26.821.0 MASTER KEYWAY 20.6 20.6 8-Ø3.2 PANEL CUT OUT REFERENCE ... UNEF 11/16"-24-2A Ø17.9 +0.2 0 (For Front Panel Mounting) Ø21.9+0.2 0 (For Rear Panel Mounting) 20.6 20.6 4-Ø3.2 +0.2 0. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Technical data - MobiLED SILVER
Ölltorps Industriområde 4, Box 97 ˜ 524 21 Herrljunga ˜ SWEDEN ˜ Phone: +46 513 229 00 ˜ Fax: +46 513 107 22 ˜ info@mobitec.eu ˜ www.mobitec.eu ... LED Colour white Resolution height: up to 24 lines width: up to 200 columns (other resolutions available on request) Operating voltage 24 VDC (18 - 32 VDC) Brightness max. 9000 cd/m ...
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
59256 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Temposonics
BN +24 VDC WH GND (power supply) Fig. 3: Connector wiring for Start/Stop output CANopen Signal + power supply Cable ColorFunction GYCAN_L PK CAN_H YE Not connected GNNot connected BN+24 VDC ... Phone: +86 21 2415 1000 / 2415 1001 E-mail: info.cn@mtssensors.com JAPAN Branch Offi ce
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
TITLE
period of 24 hours, mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-12sx* plug ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: reduced diameter wire seal 7 contact size min. insul o.d. typical wire range ...
Temposonics
I 6 I Temposonics® EP / EL IO-Link Data Sheet b Design 0 Without position magnet a Sensor model L Ultra low profile P Compact profile d Connection type D 4 4 M12 (4 pin) male connector e Operating voltage 1 +24 VDC (±25 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE Operation manuals & software are available at: