Search Results for 21-33101-24
Temposonics
2 Temposonics® GB-Serie Analog Betriebsanleitung Table of contents 1. Einleitung ..... 3
2C4U4VX065X06F wxys4 - Amphenol Antenna Solutions
(2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2C4U4VX065X06F wxys4 FIXED TILT 20-Port Panel Antenna 65° 25.0 in Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Backshell - amphenol-in.com
Straight Shield Termination M85049/26-1 Size Code. MIL-C-26482 Series 2
MS, 97 AND 97B SERIES - Amphenol In
22-21: 24-6: 28-1: 28-17: 36-8 18-13: 22-3: 22-24: 24-7: 28-4: 28-19: 36-13: 18-14: 22-6: 22-25: 24-12: 28-8: 28-20 : 20-7: 22-12: 22-29: 24-14: 28-9: 28-21 : 20-8: 22-14: 22-33: 24-16: 28-10: 32-1 : 20-9: ... 24-2: 80--280: 24-9: 35: 110: 250: 325: 24-10: 80--280: 24-11: 35: 110: 250: 325: Insert Arrange-ment. Degrees : 24-22: 45: 110: 250-
Military & Aerospace Operations AT A GLANCE - Amphenol-Air LB
With 21 divisions in North America, Europe, and Asia, we can provide a local, regional presence to design and build any interconnect solution. ... +33 (0) 03 24 22 78 49 Amphenol AirLB GmbH Am Kleinbahnhof 4 D-66740 Saarlouis Germany +49 (0) 68 31/98 10 0 Amphenol SEFEE Z.I. des Cazes – BP243 12402 Saint-Affrique Cedex
Micro HDAS - amphenol.co.jp
• -0,95 dB maximum @24 MHz • -1,35 dB maximum @48 MHz • -1,90 dB maximum @96 MHz • -3,20 dB maximum @200 MHz • -5,87 dB maximum @400MHz 2.4.2. Mated connector impedance The mated connector impedance requirement is needed to maintain signal integrity. The differential impedance of a mated connector shall be within 90 Ω +/-15 Ω. 2.4.3.
Features - Amphenol Antenna Solutions
(2x) 617-906 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2L4U4VX065X06F wxys4 FIXED TILT 20-Port Panel Antenna 65° 25.0 in REV092324NA www.amphenol-antennas.com 4 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
www.amphenol-industrial.com
We would like to show you a description here but the site won’t allow us.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
April 24, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description ...
CAOLY1160CR1001 - Sheet1
01/21/14 ag.1 ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: dwg. no. released, ecn14-1351 approved scale: 1:1 revisions rev. description date rev sheet 1 of 1 caoly1160cr1001 c www.ardentconcepts.com in part or as a whole without the written permission of property of ardent concepts, inc. any reproduction (603 ...
www.amphenol-energy.com
We would like to show you a description here but the site won’t allow us.
P51 Pressure Sensor
%PDF-1.7 %âãÏÓ 1085 0 obj > endobj xref 1085 62 0000000016 00000 n 0000002342 00000 n 0000002505 00000 n 0000003614 00000 n 0000003754 00000 n 0000004369 00000 n 0000004626 00000 n 0000004892 00000 n 0000005508 00000 n 0000005623 00000 n 0000005736 00000 n 0000005765 00000 n 0000006310 00000 n 0000006648 00000 n 0000006899 00000 n 0000007838 00000 n 0000007954 00000 n 0000008758 00000 n ...
B A5 - Amphenol Sine
ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-4s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
M29504 14 & 15 | Fiber Optic Termini - Amphenol Fiber Systems ...
The M29504/14 & 15 fiber optic termini provide superior optical & mechanical performance & are compatible w/ M28876 & comparable military-style connectors
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Tower Mounted Amplifi er - amphenol-antennas.com
Output IP3 ≥ 24 dBm ≥ 24 dBm Power Supply and Alarm - AISG Mode DC Supply Voltage 9-30 V Supply Current, Normal Operation (without RET) at 12 V 245 mA ± 5 mA ... Packing Dimensions (L x W x D) 545 x 300 x 250 mm 21.5 x 11.8 x 9.8 in Packing Weight ≤ 12 kg ≤ 26.4 lbs Connectors (number, type) BTS (2x) 7/16-DIN Female / Long Neck ANT (2x ...
3609–04 Power Supply Unit-Redundant (PSU-R) - Charles Industries
21 23 REMOTE SWITCH ACO OFFICE ALARM (AUDIBLE) +3V MONITOR FROM DIUR ALARM STATUS TO DIUR ACO PAA PAA SEE OPTION TABLE WW ACO ALARM AND MODE SELECTION xxxx 2 4-12V-48V, 7OMA OUTPUT ... 13 THROUGH 24 Figure 3. 360-22 DIUR Equipment Locations, Front View Installation and removal of modules should be done with care. Do not force a module into place.
C2U2VT070X06F wxys5 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 21.7° ± 1.9° 20.4° ± 1.3° 19.3° ± 1.9° 15.9° ± 1.7° Electrical Downtilt degrees (x) 2°, 6° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -153 Upper Sidelobe Suppression dB > 12 Isolation Intraband dB 25 Interband dB 28