Search Results for 21-33398-31
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance May 8, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
A5
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 6, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
EU RoHS II Certificate of Conformance - Amphenol Aerospace
21-033101-023 YES CONTACT, SOCKET, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
ORDERING OPTIONS - Amphenol Antenna Solutions
36-Port Antenna 698-960 | 698-960 | 1427-2180 | 1427-2180 | 2490-2690 | 2490-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance February 13, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Jumper Cable - amphenol-antennas.com
Weather Standard IEC 68 40 / 85 / 21 Weatherproofi ng Standard IP68 Thermal Shock IEC60068-2-14-Na Vibration IEC60068-2-6-Fc Shock IEC60068-2-27 RoHS Compliant Yes Mechanical Characteristics Molding Over-Molding Nut (Thread) Torque 5 Nm Torsion (Cable Connect) 5 Nm Tensile Force (Cable Connect) 500 N Minimum Bend Radius, Repeated Bend 125 mm (4 ...
HY-TREX DEVICENET CABLE - THICK - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC Sles Representative r all 800-521-7935.
Model Q353B15 High frequency, quartz shear ICP® accel., 10 mV/g, 0.15 ...
Model Q353B15 High frequency, quartz shear ICP® accel., 10 mV/g, 0.15 to 10k Hz, 5-44 side conn. Installation and Operating Manual For assistance with the operation of this product,
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance February 13, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-033213-042 YES CONTACT ASSEMBLY, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-901336-017 YES CONNECTOR, ELECTRICAL, RECEPTACLE N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
21-033101-029 YES CONTACT, SOCKET, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-033102-021 YES CONTACT, PIN, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF2921-61345-2S LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
EU RoHS II CoC - Amphenol Aerospace
21‐033123‐564 YES CONTACT, SOCKET, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Temposonics
I 2 I Temposonics® EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)