Search Results for 21-33398-31
Technical features - rfstechnologies.com
75 0,70 (0,21) 52 (57) 65 (69) 150 1,03 (0,31) 62 (66) 74 (78) 450 1,90 (0,58) 73 (75) 85 (87) 800 2,86 (0,87) 64 (67) 69 (72) 870 3,06 (0,93) 64 (67) 69 (73) 900 3,06 (0,93) 64 (67) 69 (72) 960 3,27 (1,00) 64 (67) 69 (72) 1800 5,51 (1,68) 60 (63) 65 (68) 1900 5,80 (1,77) 60 (63) 65 (68)
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-901117-004 YES ADAPTER, INTERFACE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
RF Connector - amphenol-antennas.com
Weather Standard IEC 60068 40 / 085 / 21 Waterproofi ng Standard IP68 Thermal Shock IEC 60068-2-14-Na Vibration IEC 60068-2-6-Fc Shock IEC 60068-2-27 RoHS Compliant Yes Mechanical Characteristics Whorl Pull (Nut) 500 N ... Author: nramos Created Date: 8/11/2017 6:31:50 AM ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Direct point to point transmission typical distance = 1/3 to 1/2 mile radius Ethernet TCP/IP Echo@ Monitoring Software Echo' Data Client Service
APXVBL18B2 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 21.2 22.1 23.0 21.3 20.8 First Upper Side Lobe Suppresion dB 18 18.8 18.9 20.7 12 Cross Polar Discrimination Over Sector dB 6.7 7.2 7.0 8.1 1.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 17.7 17.1 17.4 24.5 19.7 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation ...
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance August 1, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
SYSTEM ATTACHMENTS - amphenolpcd.com
17-21 22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp ... 0.12 3.31 ALBPCL75P06X -06 .375 9.53 .612 15.54 0.13 3.67 ALBPCL75P07X -07 .438 11.13 .643 16.33
C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C ... - Amphenol
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ ; .(<:$< 5(9'(6&5,37,21 '$7(5(9,6,216
SYSTEM ATTACHMENTS - amphenolpcd.com
17-21 22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp ... 0.12 3.31 ALBPCL75P06X -06 .375 9.53 .612 15.54 0.13 3.67 ALBPCL75P07X -07 .438 11.13 .643 16.33
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance April 24, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
ORDERING OPTIONS - Amphenol Antenna Solutions
12-Port Antenna 698-960 | 698-960 | 1427-2180 | 1427-2180 | 2490-2690 | 2490-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Datasheet - cabelcon.com
2150 - 3000 MHz -25 dB -28.2 dB 2150 - 3000 MHz -0.26 dB -0.21 dB Temperature Intermodulation IM3 IP3-value Installing -5° to +50° C 3rd Order (@2x1W) -158 dBc +108 dBm Operating -40° to +100° C Storing -40° to +100° C Inner Conductor Resistance (@ 1 A DC) 0.52 mΩ Sealing Test Insulation Resistance ...
REVISIONS - Amphenol Sine
31.80 4x Ø4.29 recommended cutout 4x r0.89 cavity #40 m5 x 0.8-6h threaded insert. part number arc12-40px variants arc12-40pa of: sh: rev: dwg no: title: rev description date ... a1 - release new drawing 05/apr/21 sullen tommy key a (2) place ref drc12-40pa part number arc12-40px variants arc12-40pb ref drc12-40pb part number arc12-40px ...
Arquivos Novidades | Página 2 de 2 | Amphenol
Buscar resultados para: Produtos. Fibra Óptica; Redes Ethernet; Energia Solar; Cabos automotivos; Cabos para CATV
Temposonics
Parameters Specification Temposonics low profile-style EP linear-position sensor parameters fo rw ard acting reser ve actin g Position magnet Active sensor stroke
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-033101-021 YES CONTACT, SOCKET, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Jumper Cable - Amphenol Antenna Solutions
Jumper Cable AAS-12HF-43SMRDMR-xM 4.3/10 Male Screw Right Angle to 7/16 DIN Male Right Angle, 1/2” Superfl exible Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Temposonics
Temposonics® Magnetostrictive Linear Position Sensors RT4 SSI Data Sheet – Redundant SSI output – High temperature rod – IP68 ingress protection
Temposonics
Parameters Specification Temposonics low profile-style EP linear-position sensor parameters fo rw ard acting reser ve actin g Position magnet Active sensor stroke