Search Results for 212185 connector
CRIMP RING ADAPTER BACKSHELLS - amphenolpcd.com
Connector Group L. MIL-DTL-38999 Series III & IV. M85049 /20-11. W. SERIES. SLASH # ACCESSORY SHELL SIZE . FINISH. 20: Straight. Table A. N: Electroless Nickel. W: Cadmium Olive Drab over Electroless Nickel. Z: Black Zinc Nickel. BACKSHELLS. Contact backshells@amphenolpcd.com. 1.33 (33.02) max V-THREAD c B 1485049/26-2
M29504 14 & 15 | Fiber Optic Termini - Amphenol Fiber Systems ...
The M29504/14 & 15 fiber optic termini provide superior optical & mechanical performance & are compatible w/ M28876 & comparable military-style connectors
EVM | Amphenol Global Search | Amphenol
VITA 78 connectors, also known as SpaceVPX are specifically designed for use in space-based electronic systems. Amphenol’s VITA 78 SpaceVPX connectors leverage OpenVPX architecture and technology and are designed and tested for extreme space environments, extreme temperatures and vibration.
Amphenol Socapex G POWERSAFE
Power connector qualified VG96944 and designed for user safety Description PowerSafe connectors are derived from MIL-DTL-38999 Series III connectors and dedicated to high power supply in harsh environments. These connectors provide the user with, the highest user safety, shielding effectiveness & environmental performances.
USB 3.1 Gen 2 Type C Connector - Amphenol CS
HIGH SPEED CONNECTOR USB 3.1 Type C Gen 2 is the future of the USB technology providing multifunction single cable solution for Data, Power, Audio and Video. The slim form factor supports the evolving design trends. The reversible design enables quick and easy connections no matter which way it is inserted.
Cable Assemblies | Products - Amphenol
Perma-Tap® power cable assembly saves space and reduces cost. The wires can be cut, stripped, and terminated to customer-specific lengths. The connector is press-fit to a PCB to provide a compact and secure power delivery solution. A permanent connection between a cable and a PCB with only one connector.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132117 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6111A2-005-3GT50G-50: Body Finish:
pc06a-12-8s | Amphenol Global Search | Amphenol
Search Results for pc06a-12-8s Wire and Cable | Amphenol TPC Wire & Cable ... AT04-12PA-RDBRN 12-Way Receptacle, Black Male Connector wit - Amphenol Sine AT06-12SA-SRGRY 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT06-12SA-E008, DT06-12SA-EP20, 934456612 REQUEST A QUOTE AT06-12SA-SS01 ...
TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67
RF Connector TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 122358-10 PDF Customer Drawing (Size: 90 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA PCB End Launch Jack 50 Ohm 0.062 PCB | 132255 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Ribbed Flange. Downloads. 132255 STP 3D Model (Size: 439 kb ) 132255 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Home - Custom Cable
COMPLETE CUSTOM CABLE SOLUTIONS. Customized cable solutions with quick turnaround, high quality and engineering support.
bnk-17e10 | Amphenol Global Search | Amphenol
Search Results for news boeing and amphenol Aerospace - アンフェノールジャパン株式会社 Amphenol Aerospace 40-60 Delaware Ave Fax: 39-02-93254444 Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com Amphenol Aerospace operates a Quality System that is third-party certified to ...
MASTER Connector Catalog - Audio Jack.qxp Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Card reader PART #: SCR-Z186C-A00 KEY FEATURES 34.50Lx16.80Wx1.35H mm Micro SD with Dual Nano SIM tray type With switch block
State Department approves Apache sale to Poland
[STOCK IMAGE] Aug. 23. 2023 . The U.S. State Department recently approved a potential sale of 96 AH-64E Apache attack helicopters to Poland. The deal, which is valued at up to $12 million, also includes associated weapons and equipment, including 1,844 AGM-114R2 Hellfire Missiles, 460 AGM-179A Joint Air-to-Ground Missiles, and 508 Stinger 92K Block I Missiles.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm. Downloads. SMP-MSLD-PCR STP 3D Model (Size: 47 kb ) SMP-MSLD-PCR PDF Customer Drawing (Size: 231 kb) SMP-MSLD-PCR HFSS 3D Comp Model (Size: 2434 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle. Product Life Cycle;
BA6012-0 - Amphenol Antenna Solutions
Connector 1 PORT Polarization Vertical Gain 2.1 dBi Overall Length 1.13 m (3.7 ft) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BA6012-0 N275F Mounting Bracket Kit 0.9 kg (2 lbs) ORDERING NOTE: Specify Center Frequency. Bandwidth: 5% of center frequency 2.1 dBi N Female ...
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace ...
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. ...
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132114 STP 3D Model (Size: 309 kb ) 132114 PDF Customer Drawing (Size: 222 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
SMA Straight Surface Mount Jack 50 Ohm Extended Body
RF Connector SMA Straight Surface Mount Jack 50 Ohm Extended Body. Downloads. 901-10654 PDF Customer Drawing (Size: 271 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: