Search Results for 212185 connector
HM2P07PDU1A1N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Right Angle Receptacle,Type A without Pegs,Press Fit Tail,110 Signal Pin, 250 mating cycles and ROHS Compliant. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application ...
Careers - Amphenol
More than 70,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe.
SMA PCB End Launch Straight Jack 50 Ohm | 901-10044-6RFX - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10044-6RFX STP 3D Model (Size: 377 kb ) 901-10044-6RFX PDF Customer Drawing (Size: 113 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10044-6RFX HFSS 3D Comp Model (Size: 10934 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
laser marking | Amphenol Global Search | Amphenol
To support the installation of special fibers, Amphenol Precision Optics offers standard connectors, which are usually equipped with ceramic or with metal ferrules. This solution is available for ST, SC, and FC connectors as well as for LC and FSMA connectors (standard market model, e.g. for laser and high-power connector).
Mil-Spec Contacts | SJT Connectors - Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-29 PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA PCB Through Hole Straight Plug 50 Ohm | 132133 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Plug 50 Ohm. Downloads. 132133 HFSS 3D Comp Model (Size: 774 kb ) 132133 STP 3D Model (Size: 344 kb ) 132133 PDF Customer Drawing (Size: 52 kb) 132133 HFSS 3D Comp Model (Size: 2625 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-10011 PDF Customer Drawing (Size: 85 kb) 901-10011 STP 3D Model (Size: 338 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Amphenol Aerospace
Amphenol Aerospace
Backplane Connectors | High Speed Backplane | Board-to-Board Connectors
Amphenol's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
Double Density Cool Edge 0.80mm Connectors - Amphenol CS
This highly configurable single piece connector can accommodate both high speed and low speed signal and power. The 0.80mm pitch Double Density Cool Edge connectors offer a compact design with 2 rows of contacts. This highly configurable single piece connector can accommodate both high speed and low speed signal and power.
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. ...
Cockpit - Amphenol PCDAmphenol PCD
Solaris connectors support signal level to medium power (23A) applications with scoop-proof contacts. Solaris’ spring-loaded slide lock mechanism is a snap to use – simply push to lock and slide to unlock. Reverse gender capability – Allows live power connector to be either plug or receptacle. RoHS and REACH compliant.
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 132291-12 STP 3D Model (Size: 1769 kb ) 132291-12 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Defense | Markets - Amphenol
Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66). Amphenol SOCAPEX Board-to-Board RF Connectors Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and ...
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Enhanced 20 GHz Performance. Downloads. SMP-MSSB-PCS-17 STP 3D Model (Size: 67 kb ) SMP-MSSB-PCS-17 PDF Customer Drawing (Size: 178 kb) SMP-MSSB-PCS-17 HFSS 3D Comp Model (Size: 580 kb )
Network Connectivity | Halo Technology
Halo Technology, a global leader in the fiber optics industry, is shaping the future with compatible optical transceiver technology - a building block of the modern world's network connectivity.
hvsl | Amphenol Global Search | Amphenol
8 places connector guide pin 1.5mm guide pin dim a (see table sheet 2) d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of ardent concepts, inc. is prohibited. proprietary and confidential
CELLFLEX RF Feeder Cable - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
All Products - Amphenol
Amphenol's H-Connector assemblies provide a robust and sealed connection solution for FTTH. The H-Connector end incorporates an SC/APC type connection within a slim, sealed, threaded polymer housing allowing easy connection to either the AMT or in-line extension receptacle. The SC/APC connectors mate to a standard adapter.