Search Results for 212185 connector
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67. Downloads. 031-6929 STP 3D Model (Size: 1294 kb ) 031-6929 PDF Customer Drawing (Size: 320 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132121 PDF Customer Drawing (Size: 80 kb) 132121 STP 3D Model (Size: 437 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
High Voltage Connectors | Products | Amphenol Aerospace
High Voltage Connectors The High Voltage 38999 Series was developed as a solution for all-electric power requirements on commercial aircraft and urban air mobility vehicles, or eVTOLs. They are rated for up to 1200 VAC / 1500 VDC* to remain partial discharge free at 50,000 ft. Standard D38999 Series III shells are used and Dualok plugs are ...
ms3470 | Amphenol Global Search | Amphenol
Amphenol MS3476 is a bayonet coupling connector with crimp rear insertable, rear releasable contacts. It is part of the MIL-C-26482, Series 2 connectors family, which offers a variety of shell styles, contact sizes, insert arrangements and finishes. 2. (Military numbers include MS3470 - MS3472, MS3474, - MS3476).
M39012/55-4026 SMA Straight Crimp Plug RG-174 RG-188 RG ... - Amphenol RF
M39012/55-4026 RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved. Downloads. 901-155-16 PDF Customer Drawing (Size: 173 kb) 901-155-16 STP 3D Model (Size: 438 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status:
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 901_XPAXXXYYYAX PDF Customer Drawing (Size: 276 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish:
156-Channel 50G/400G PAM-4 Rugged Ethernet Switchbox
These connectors contain standard AS39029 qualified Size 22D contacts, Octonet contacts, and 48F MT Ferrule FiberOptic contact assemblies. Amphenol’s Octonet Contacts are a proven design used in a variety of Military Programs. The Octonet is a Size 8 contact which houses (4) differential pair contacts. It is a 100 Ohm impedance contact ...
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm Stainless Steel Passivated. Downloads. 901-_5PZXXXYYAX PDF Customer Drawing (Size: 309 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)
2CMA166678R1000 2P+E Panel Mounted Inlet, Unified Flange, A - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ 2CMA166678R1000 2P+E Panel Mounted Inlet, Unified Flange, Angled. Replaces Part# 216BAU6W- 2P+E Panel Mounted Inlet, Unified Flange, Angled.
SMA Straight Crimp Jack 1.37 mm Micro-Cable Bulkhead Rear Mount 50 Ohm ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6288 PDF Customer Drawing (Size: 123 kb) 031-6288 STP 3D Model (Size: 1993 kb ) Product Life Cycle.
Mil-Spec Contacts | HD38999 High Density - Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67. Downloads. 132422 PDF Customer Drawing (Size: 82 kb) 132422 STP 3D model (Size: 1040 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA PCB End Launch Straight Jack 50 Ohm | 901-10309 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10309 PDF Customer Drawing (Size: 59 kb) 901-10309 STP 3D Model (Size: 361 kb ) 901-10309 HFSS 3D Comp Model (Size: 2786 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Downloads. 901-B6001-392 PDF Customer Drawing (Size: 210 kb) 901-B6001-392 STP 3D Model (Size: 357 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to)
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to SMP Straight Female 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMP-085-FSSMP-180 DRAWN 2022-10-17 14:33:23. Created Date:
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm | 132167 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm. Downloads. 132167 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
MASTER Connector Catalog - Battery - Amphenol MCP
MASTER Connector Catalog - Battery.qxp Author: MacPro15 Created Date: 8/28/2017 2:01:43 PM ...
Active High Speed Contacts | Amphenol Aerospace
Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ...