Search Results for 212185 connector
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm | 132291 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 132291 STP 3D Model (Size: 1574 kb ) 132291 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
All Products - Amphenol
Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor ...
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. ...
TNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm
RF Connector TNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish:
Market Connector: Lunar Exploration - Amphenol Aerospace
Market Connector: Lunar Exploration A new age in space exploration is beginning with the moon once again a focal point. A resurgence in lunar exploration is underway and a new age in space exploration has begun. Led by international space agencies and private industry, the push to send astronauts to the moon's surface once again is in motion. ...
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 698-960 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 3-4 Y1 1710-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1 5-6 Y2 1710-2690 MHz (2x) 4.3-10 Female Y2 RFxxxxxxxxxxx-Y2 7-8 Y3 1710-2690 MHz (2x) 4.3-10 Female Y3 RFxxxxxxxxxxx-Y3 The illustration is not shown to scale. R1
Connor Manufacturing: Precision Metal Fabrication Solutions
We offer precision metal fabrication solutions utilizing CO2 LASERS for cutting, various press brakes for forming, hydraulic presses for hardware insertion and welding for assembly, and strategic partnerships for finishing operations.
FAA proposes pilot rules and operational guidelines for eVTOL aircraft
[STOCK IMAGE] JUNE 14, 2023 . The Federal Aviation Administration (FAA) has published a comprehensive set of rules and guidelines regarding electric vertical take-off and landing (eVTOL) aircraft including pilot training and certification, operational requirements, and more.
L-2122-C.fm - Amphenol Aerospace
Contact Removal from Connector Slide integrated removal tool forward until it can’t move any longer. With the tool forward, grip cable and pull it free of the connector. Title: L-2122-C.fm Author: jogden Created Date:
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 B Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01E6 PDF Customer Drawing (Size: 154 kb) Product Life Cycle. Product Life Cycle;
State Department approves Apache sale to Poland
[STOCK IMAGE] Aug. 23. 2023 . The U.S. State Department recently approved a potential sale of 96 AH-64E Apache attack helicopters to Poland. The deal, which is valued at up to $12 million, also includes associated weapons and equipment, including 1,844 AGM-114R2 Hellfire Missiles, 460 AGM-179A Joint Air-to-Ground Missiles, and 508 Stinger 92K Block I Missiles.
Industrial Process Control - amphenol-sensors.com
Industrial Process Control - amphenol-sensors.com
Active High Speed Contacts | Amphenol Aerospace
Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ...
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Straight Male to SMA Bulkhead Female 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MSSMA-085-FBSMA-180 DRAWN 2022-10-17 15:10:13. Created Date:
Wire, Cable, & Cable Assemblies for harsh industrial use | Amphenol TPC
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
SMP Straight Solder Plug 0.085-inch Conformable 0.086 ... - Amphenol RF
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm IP67 Mates with SMP-MSSB-C07 or similar SMP Jack Design. Downloads. SMP-FS-C07-1 PDF Customer Drawing (Size: 265 kb) SMP-FS-C07-1 STP 3D Model (Size: 214 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
BMR10-H-B1 - Amphenol Antenna Solutions
Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) Dual Gain 15.5 dBi Electrical Downtilt 0.75° Dimensions 3960 x 168.3 mm (155.9 x 6.6 in) Penetrator™ Dual 3960 mm ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT
M169 Series - amphenol-aerospace.com
Return line: This signal is referenced to BIT RTN (connector J2, pin 15). TYPICAL CONNECTION DIAGRAM: Jared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 11 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications.
DSFP Cable Assemblies | High Speed Input Output | Amphenol
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...
rtx 50 series hot temperature | Amphenol Global Search | Amphenol
SMB 50 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... Search Results for smb 50 ohm UG-58A/U N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.400 Terminal Flush 172299-10 N-Type Straight Solder Plug RG-402 0.141 ...