Search Results for 212185 connector
Boeing lands first Air Force contract for E-7A Wedgetails
A Royal Australian Air Force Boeing E-7A Wedgetail at the 2018 Royal International Air Tattoo in Gloucestershire, U.K. The U.S. Air Force plans to acquire 26 Wedgetails to replace the aging E-3 Sentry (AWACS). [STOCK IMAGE]
SMA Panel Mount Jack 4-Hole Flange Crimp RG-58 RG-141 Times LMR-195 50 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Crimp RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 132120 PDF Customer Drawing (Size: 71 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6511A1-3GT50G-58U-50: Body Finish:
Amphenol Socapex G POWERSAFE
Power connector qualified VG96944 and designed for user safety Description PowerSafe connectors are derived from MIL-DTL-38999 Series III connectors and dedicated to high power supply in harsh environments. These connectors provide the user with, the highest user safety, shielding effectiveness & environmental performances.
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats Beveled Legs
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency Beveled Legs 0.010 Pin 0.093 Legs. Downloads. 901-10510-3 3D Model (Size: 387 kb ) 901-10510-3 PDF Customer Drawing (Size: 260 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
All Products - Amphenol
Amphenol's H-Connector assemblies provide a robust and sealed connection solution for FTTH. The H-Connector end incorporates an SC/APC type connection within a slim, sealed, threaded polymer housing allowing easy connection to either the AMT or in-line extension receptacle. The SC/APC connectors mate to a standard adapter.
Network Connectivity | Halo Technology
Halo Technology, a global leader in the fiber optics industry, is shaping the future with compatible optical transceiver technology - a building block of the modern world's network connectivity.
SMA PCB End Launch Jack 50 Ohm | 132414 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Downloads. 132414 STP 3D Model (Size: 387 kb ) 132414 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 901-9891-RFX PDF Customer Drawing (Size: 92 kb) 901-9891-rfx IGS 3D Model (Size: 741 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132294-11 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Specialized Application Antennas from Amphenol Antennas
Specialized Application Antennas from Amphenol Antennas
SMA Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 ...
RF Connector SMA Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 132345 PDF Customer Drawing (Size: 40 kb) 132345 STP 3D Model (Size: 381 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
Contact Us | Amphenol FSI - Amphenol Fiber Systems International (AFSI)
Contact Amphenol FSI about fiber optics, cable assemblies & connectors for Military, Avionics & Industrials
Accessories and Tooling - Amphenol Sine
FH 0300-091 - M16 Spanner Wrench For Male and Female Cable Connectors. REQUEST A QUOTE. T 0422 060 9 X U - M16 Hex nut for male and female receptacles. REQUEST A QUOTE. T 2993 510 9X - M16 Colored Back-Shell Thermoplastic, Blue, 10 pieces. REQUEST A QUOTE.
SMA PCB Through Hole Straight Jack 50 Ohm | 132134-14 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132134-14 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-049-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 901-XPBXXXYYYAX PDF Customer Drawing (Size: 280 kb) 901-2PB100000AE HFSS 3D Comp Model (Size: 5754 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
U.S. Army and Navy Successfully Conduct Hypersonic Weapon Test
Dec. 13, 2024 . The U.S. Army and Navy conducted a successful end-to-end flight test of the Long-Range Hypersonic Weapon (LRHW) system at Cape Canaveral Space Force Station in Florida on Dec. 12.
Amphenol - fibersystems.com
Fiber Optic Solutions www.fibersystems.com TACBeam ® Interface Adapter Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace ...
Lanyard Release/Quick Disconnect Connectors include D38999 Series III and Series I Breakaway configurations and T-Line Push-Pull Connectors
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
SGX - Industrial
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com