Search Results for 212185 connector
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132183 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132183 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E1-011-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm ARC IP67
RF Connector SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm ARC IP67. Downloads. 901-10660 STP 3D Model (Size: 339 kb ) 901-10660 PDF Customer Drawing (Size: 325 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
SMA Panel Mount Jack 2-Hole Flange Solder RG-402 .0141-inch Conformable ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder RG-402 .0141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132324 PDF Customer Drawing (Size: 65 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132354 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132354 STP 3D Model (Size: 365 kb ) 132354 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E6-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67. Downloads. 031-6111 PDF Customer Drawing (Size: 107 kb) 031-6111 STP 3D Model (Size: 1672 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901-9184-CCSF PDF Customer Drawing (Size: 188 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Panel Mount Jack 4-Hole Flange Solder 0.047-inch Conformable 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder 0.047-inch Conformable 50 Ohm. Downloads. 132252 PDF Customer Drawing (Size: 70 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 ...
RF Connector SMA Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 Bulkhead 50 Ohm. Downloads. 132346 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67. Downloads. 031-6924 STP 3D Model (Size: 264 kb ) 031-6924 PDF Customer Drawing (Size: 130 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C56 (Size: 18 kb) 901-9601-1SF PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
HD-BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector HD-BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67. Downloads. 034-5020 PDF Customer Drawing (Size: 95 kb) IP67 Sealed HD-BNC Connector Series Datasheet (Size: 349 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status:
NCS-162-PM | Amphenol Global Search | Amphenol
Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 5.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations.
All Products - Amphenol
These connectors with thread coupling are based on MIL-DTL-38999 (they use shell size 17) & EN4165 / VG96513 (for the inserts) standards. Offering a high liability within a harsh environment, they are sealed and resistant to shock & vibrations. They use the same installation dimensions as connectors according to MIL-DTL-38999.
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm. Downloads. 132118 STP 3D Model (Size: 1232 kb ) 132118 PDF Customer Drawing (Size: 80 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
SMA PCB End Launch Straight Jack 50 Ohm | 901-10309 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10309 PDF Customer Drawing (Size: 59 kb) 901-10309 STP 3D Model (Size: 361 kb ) 901-10309 HFSS 3D Comp Model (Size: 2786 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
CRIMP RING ADAPTER BACKSHELLS - amphenolpcd.com
Connector Group K. CRIMP RING ADAPTER. Straight; Spin Coupling. MIL-DTL-38999 Series I & II. M85049 /33-2-10. W. SERIES. SLASH # ACCESSORY SHELL SIZE . FINISH. 33-2: Straight. Table A= N: Electroless Nickel. W: Cadmium Olive Drab over Electroless Nickel. Z: Black Zinc Nickel. BACKSHELLS. Contact backshells@amphenolpcd.com
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock: