Search Results for 212185 connector
SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. SMPM Connector Series Data Sheet (Size: 149 kb) 925-123C-51A PDF Customer Drawing (Size: 121 kb) 925-123C-51A STP 3D Model (Size: 170 kb )
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 ... - Amphenol RF
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm Anti Torque Stainless Steel. Downloads. 901-9201-2ASF-T PDF Customer Drawing (Size: 142 kb) Anti-Torque SMA Connector Series Datasheet (Size: 252 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 901-9601-3 PDF Customer Drawing (Size: 232 kb) Assembly Instructions C56 (Size: 18 kb) 901-9601-3 STP 3D Model (Size: 389 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
mp1-19-2-b1 | Amphenol Global Search | Amphenol
R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements. View Product VITA 66.1 and 66.4 Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. ...
SMA Straight Jack Bulkhead Round Post 50 Ohm | 132363 - Amphenol RF
RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm. Downloads. 132363 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)
SMA Right Angle RG-402 0.141-inch Conformable Times Tflex 402 Plug 50 ...
RF Connector SMA Right Angle RG-402 0.141-inch Conformable Times Tflex 402 Plug 50 Ohm. Downloads. 32112SS PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Passivated: Body Material: Stainless Steel:
EBY Rising Clamp - EBY Electro
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
870-960 MHz - amphenol-antennas.com
Total Number of Connectors Antenna has 1 connector located at the bottom Connectors Per Band, Type, Location 870-960 MHz 1 Connector / 7/16-DIN Female / Bottom Mechanical Characteristics Radome Material / Color Fiberglass / Grey Dimensions (Length x Diameter) 3000 x Ø51 mm 118.1 x Ø2.0 in Weight without Mounting Brackets 4.3 kg 9.5 lbs
SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm IP67. Downloads. 901-10662 PDF Customer Drawing (Size: 331 kb) 901-10662 STP 3D Model (Size: 1121 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-9874 PDF Customer Drawing (Size: 124 kb) 901-9874 IGS 3D Model (Size: 315 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SMP Straight PCB Full Detent Jack End Launch 50 Ohm | 302102 - Amphenol RF
RF Connector SMP Straight PCB Full Detent Jack End Launch 50 Ohm. Downloads. 302102 STP 3D Model (Size: 50 kb ) 302102 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable:
INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS
MIL-DTL-38999 Series III & IV Connector Group L Contact backshells@amphenolpcd.com. Created Date: 8/5/2022 1:33:08 PM ...
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm IP67. Downloads. 031-6926 PDF Customer Drawing (Size: 278 kb) 031-6926 STP 3D Model (Size: 1218 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
BNC Straight Crimp Jack Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G ...
RF Connector BNC Straight Crimp Jack Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70543-12G PDF Customer Drawing (Size: 137 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 5/14/2001 1:42:33 PM
Boeing reaches deal with Ethiopian Airlines for up to 67 passenger ...
A Boeing 787-8 Dreamliner. [STOCK IMAGE] Nov. 27, 2023 . Boeing and Ethiopian Airlines came to an agreement recently on an order for up to 67 Boeing 787 Dreamliner and 737 MAX aircraft.
12.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM R/A Female to SMA Straight Male 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMPM-085-MSSMA-120 DRAWN 2022-10-19 15:12:39. Created Date:
SMA PCB End Launch Plug 50 Ohm 0.062 PCB | 132366-10 - Amphenol RF
RF Connector SMA PCB End Launch Plug 50 Ohm 0.062 PCB. Downloads. 132366-10 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1251A1-011-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: