Search Results for 212185 connector
ROHS Compliant Alternatives to Cadmium Plating
HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 901-155-XX PDF Customer Drawing (Size: 244 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 901-9601-3: Product Specifications. Body Finish: Gold:
HM2P07PD5111N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Right Angle Receptacle,Type A without Pegs,Press Fit Tail,110 Signal Pin, 250 mating cycles and ROHS Compliant. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application ...
SMA Right Angle RG-402 0.141-inch Conformable Times Tflex 402 Plug 50 ...
RF Connector SMA Right Angle RG-402 0.141-inch Conformable Times Tflex 402 Plug 50 Ohm. Downloads. 32112SS PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Passivated: Body Material: Stainless Steel:
IndiGo to order 30 Airbus A350-900 aircraft - Amphenol Aerospace
May 8, 2024 . Indian low-cost carrier IndiGo has placed an order with Airbus recently for 30 A350-900 wide-body aircraft. The order includes an option for an additional 70 aircraft.
AOL.com | Amphenol Global Search | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 C Key Code. Downloads. 349-50883 Assembly Instructions (Size: 326 kb) 3FA1ENCRJ-C01ER STP 3D Model (Size: 2359 kb ) Automotive Solution Guide (Size: 20076 kb)
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C56 (Size: 18 kb) 901-9602-3 PDF Customer Drawing (Size: 132 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
SMPM Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMPM Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMPM Connector Series Data Sheet (Size: 149 kb) 925-124P-51S PDF Customer Drawing (Size: 121 kb) 925-124P-51S STP 3D Model (Size: 141 kb ) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle;
SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm
RF Connector SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm. Downloads. 132236 PDF Customer Drawing (Size: 47 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 132203-15 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats ... - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin. Downloads. 901-10511-2 PDF Customer Drawing (Size: 234 kb) 901-10511-2 STP 3D Model (Size: 403 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10511-2 HFSS 3D Comp Model (Size: 5251 kb ) Product Life Cycle.
PWC-03BFMB-LL7MPP: PWC | Power Connectors | Amphenol LTW
PWC-03BFMB-LL7MPP, Carrying UL1977 & TUV approvals, PWC connectors comply with protection class IP68 and offer 3 contacts with a rated current of 20A. Available mating style: 2 points lock / 3 points lock. Products . M Series. Ceres. X-Lok. FLOS & FLOS+. Power. Single Pair Ethernet. NMEA 2000. RBL. HS-Lok. Heavy Duty Shielded. DeepTronica. RJ. USB.
SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm | 132259 - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm. Downloads. 132259 PDF Customer Drawing (Size: 45 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Straight Crimp Jack RG-316DB Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-316DB Front Bulkhead 50 Ohm IP67. Downloads. 901-10813 PDF Customer Drawing (Size: 303 kb) IP67 SMA & RP-SMA Panel Mount Bulkhead Jacks Datasheet (Size: 166 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA PCB Through Hole Right Angle Plug 50 Ohm | 901-9894-RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 901-9894-RFX PDF Customer Drawing (Size: 101 kb) 901-9894-rfx IGS 3D Model (Size: 1713 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 901_XGAXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901-2GA200000AE STP 3D Model (Size: 412 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel:
Job offer Archive - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
RDP-5SAMMM-TRM7B01: RJ Connector | Amphenol LTW
Connector Gender Plug. Backshell Right Angle. Mating Style 3 Points Lock. IP Rating IP67. Assembly Style N/A. Net Weight (G) 80.00 More Options (2D) RDP-5SAMMM-TRM7B01 198.25K (3D IGS) RDP-5SAMMM-TRM7B01 396.92K (3D STP) RDP-5SAMMM-TRM7B01 429.59K ALTW RJ Large D Size Product ...
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 901-2GB100000AE PDF Customer Drawing (Size: 281 kb) 901-2GB100000AE STP 3D Model (Size: 413 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to)