Search Results for 212185 connector
JC-NTC-26 | Amphenol Global Search | Amphenol
26 Series 26-Series Connectors. Page Contents Introduction. M a Technical Data Dially phthalate. 8 Pin Plug. 8 Pin Receptacle. 16 Pin Plug. 16 Pin Receptacle. 24 Pin Plug. 01/10 24 Pin Receptacle. w w w. c z a r c o n t e n t. c o m www.amphenol-in.com 105, Bhosari Industrial Area, Pune - 411 026. Tel.: 91- 020 - 30688303, 30688304
Contact Us | Amphenol FSI - Amphenol Fiber Systems International (AFSI)
Contact Amphenol FSI about fiber optics, cable assemblies & connectors for Military, Avionics & Industrials
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132188 PDF Customer Drawing (Size: 201 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-4
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143-4 PDF Customer Drawing (Size: 114 kb) 901-143-4 STP 3D Model (Size: 385 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
Portabelantennen FSP 2/...-M-DP3601 - amphenolprocom.com
Hochflexibler, polyethylenummantelter Flexdraht. Ungekürzter ¼ λ Strahler. Hohe Qualität in einem eleganten und schlanken Design. Werksjustiert und geprüft für minimales VSWR und optimale Leistung.
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 901-9531-12SF
RF Connector SMA Right Angle Crimp Plug RG-316DS 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-9531-12SF IGS 3D Model (Size: 727 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel:
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67. Downloads. 031-6929 STP 3D Model (Size: 1294 kb ) 031-6929 PDF Customer Drawing (Size: 320 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
B117 50/200kHz, 600W, Furuno 8-Pin, DT - gemeco.com
B117 50/200kHz, 600W, Furuno 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 901-9601-3 PDF Customer Drawing (Size: 232 kb) Assembly Instructions C56 (Size: 18 kb) 901-9601-3 STP 3D Model (Size: 389 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
ms3108a | Amphenol Global Search | Amphenol
Search Results for ms3102a. L-1102-8.fm. Contents This booklet is intended to be used as a ready reference to typical standard, miniature and subminiature cylindrical connector part numbers and terminology. ... 12 MS3108A 90 Right angle plug-dimension 13 MS/DS-E/F General Information MS3100E/F Wall mounting receptacle-dimension 15 MS3101E/F ...
ORDERING OPTIONS - Amphenol Antenna Solutions
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5978600P-3 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5978600PG-3 Multi-Device Dual Unit (MDDU) 4.3-10 Female 5978600PDx*-3 *Pre-commissioned configuration; Contact Amphenol for further details. PRODUCT ...
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to 2.92mm Straight Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67SMPM-047-MS292-120 DRAWN 2022-10-18 16:06:07. Created Date:
BMR10-H-B1 - Amphenol Antenna Solutions
Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) Dual Gain 15.5 dBi Electrical Downtilt 0.75° Dimensions 3960 x 168.3 mm (155.9 x 6.6 in) Penetrator™ Dual 3960 mm ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT
High Voltage 38999 Connector | MIL-DTL-38999 Connectors | Circular ...
Amphenol High Voltage 38999 Connectors with Dual Interlock Circuitry provide safe and reliable high voltage connections in harsh environment applications.
SMA PCB End Launch Straight Jack 50 Ohm | 901-10019B
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10019-X PDF Customer Drawing (Size: 175 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA Straight Crimp Jack RG-402 Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-402 Front Bulkhead 50 Ohm IP67. Downloads. 901-10814 PDF Customer Drawing (Size: 311 kb) IP67 SMA & RP-SMA Panel Mount Bulkhead Jacks Datasheet (Size: 166 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Model 1502A02FJ1KPSIS Pressure Transducer Installation and Operating Manual
electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the physical material of construction, is acceptable. Caution should be observed to insure that liquids are not permitted to migrate into devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C48 (Size: 12 kb) 901-9805-HP PDF Customer Drawing (Size: 81 kb) 901-9805-HP STP 3D Model (Size: 419 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: