Search Results for 212185 connector
Amphenol
Connectors utilizing the RADSOK ® technology outperform conventional power interconnect products and are a better choice for the high current needs demanded by sophisticated electronics. AIGO's product lines consist of rectangular, standard, miniature, fiber optic, EMI/EMP filter and a variety of special application connectors.
Thermometrics GE-2133 General Fluid Temperature Sensor
Thermometrics GE-2133 General Fluid Temperature Sensor
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132407 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132407 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6252A2-032-10GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
Consumer Applications | POS Terminal | Personal Care | Home Appliances
These connectors can deliver a speed performance of 480Mb/s, with a current rating of 5A, and power rating up to 100W. It is ideal for consumer applications such as wearable devices, power banks, smart home devices, e-cigarettes and especially for TWS (True Wireless Stereo) headphones.
SMA PCB End Launch Straight Jack 50 Ohm | 132417 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 132417 PDF Customer Drawing (Size: 53 kb) 132417 STP 3D Model (Size: 442 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Right Angle Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
RF Connector SMA Right Angle Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 132260 PDF Customer Drawing (Size: 79 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
M39012/16-0013 BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 ...
M39012/16-0013 RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4320 PDF Customer Drawing (Size: 275 kb) 031-4320 STP 3D Model (Size: 532 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132119 STP 3D Model (Size: 1220 kb ) 132119 PDF Customer Drawing (Size: 86 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Slim Power Family - Positronic The Science of Certainty
Welcome to the Slim Power family. Use this page to do a series comparison and analyze technical specifications.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901-10109 PDF Customer Drawing (Size: 31 kb) 901-10109 IGS 3D Model (Size: 559 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
6.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM R/A Female to SMA R/A Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPM-047-MRSMA-060 DRAWN 2022-10-18 15:03:55. Created Date:
Amphenol
manufacturer of cylindrical connectors known around the world. Amphenol Industrial’s product lines consist of rectangular, standard miniature, fiber optic, EMI/EMP filter, and a variety of special application connectors. Manufacturing connectors since 1932, we take pride that Amphenol Industrial Operations is the
SMA Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm. Downloads. 132246 STP 3D Model (Size: 1094 kb ) 132246 PDF Customer Drawing (Size: 78 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
icro-D june 07 - Amphenol-Air LB
Metal connector, vertical PCB mount Compact in size, M83513 performance HI-DENSITY CARD CONNECTORS: SERIES 106 STRIP CONNECTORS (.050" CONTACT SPACING): SERIES 105 Compact in size, M83513 performance Sizes 50 thru 152 Sizes 50 thru 152 Metal connector, stranded wire termination FILTER MICRO-D CONNECTORS: SERIES M13 p45-46 p43-44 p45-46
BA6312-5 - Amphenol Antenna Solutions
Connector 1 PORT Polarization Vertical Gain 5.1 dBi Overall Length 1.34 m (4.4 ft) 5.1 dBi N Female BA6312 Series ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BA6312-5 N275F Mounting Bracket Kit 1 kg (2.2 lbs)
SS175 Low Chirp, 1kW, 0° Tilt, No Connector, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 762 m (2500') Low frequency: 40 to 60 kHz; o 32° to 21° beamwidth
TNC Jack to TNC Jack Adapter 75 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
M39012/01B0007 N-Type Straight Crimp Plug RG-8 RG-213 RG ... - Amphenol RF
M39012/01B0007 RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-340 PDF Customer Drawing (Size: 973 kb) 082-340 STP 3D Model (Size: 660 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.