Search Results for 212185 connector
18.0 ± 0 - svmicrowave.com
1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM R/A Female to SMA Bulkhead Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPM-047-FBSMA-180 DRAWN 2022-10-18 14:40:12
IT Datacom | Markets | Amphenol
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9201-2A PDF Customer Drawing (Size: 208 kb) 901-9201-2A IGS 3D Model (Size: 585 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
Industrial | Markets - Amphenol
RFM connectors are compliant with EN45545 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver also durability and reliability.
CUSTOMER OUTLINE DRAWING - Amphenol
this connector is covered by u.s. patent 3,439,294 & 3,474,391 scale 1.000 interface per mil-std-348, stamp "m39012/01-0503 74868 xxxx" series : n, plug (4 digit date code, year & week) ferrule contact 3 wire holes recommended cable stripping dimensions customer outline drawing all other sheets are for internal use only
SMA Right Angle Crimp Plug TFC 3.6mm RTK044 50 Ohm
SMA Right Angle Crimp Plug RTK044 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RTK-044, TFC 3.6mm LL-50
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 A Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C04E1 PDF Customer Drawing (Size: 162 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 M Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01E6 PDF Customer Drawing (Size: 438 kb)
18.0 ± 0 - svmicrowave.com
1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM R/A Female to SMPM Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPM-047-FSSMPM-180 DRAWN 2022-10-18 15:02:17
FAA proposes pilot rules and operational guidelines for eVTOL aircraft
[STOCK IMAGE] JUNE 14, 2023 . The Federal Aviation Administration (FAA) has published a comprehensive set of rules and guidelines regarding electric vertical take-off and landing (eVTOL) aircraft including pilot training and certification, operational requirements, and more.
18.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to SMA Bulkhead Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMP-047-FBSMA-180 DRAWN 2022-10-19 16:10:33. Created Date:
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 901-9808-2 PDF Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Passivated: Body Material: Stainless Steel:
6.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to VITA 67.3 SMPS Female Backplane Contact 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FV67.3SMPS-060 DRAWN 2022-10-21 11:32:24.
Defense | Markets - Amphenol
The SMASH connector offers extremely high robustness where signal integrity is required. Based on an aluminum shell with 1, 2, or 3 bays, the SMASH connector can house up to 450 contacts. The chevron grid pattern provides high contact density for advanced electronics packaging. The metallic shell is equipped with grounding, guide pins, and ...
RF/COAXIAL PCB CONNECTORS - SV Microwave
Connectors VITA 67.1, 67.2 & 67.3 FeatherMate Interconnect Products Available Products Available Visit our Website Product Search for Detailed Descriptions Rev. 0 (6/16) RF/COAXIAL PCB CONNECTORS • High speed, precision coaxial PCB connectors (COTS versions available) • Compression Mount and Pre-Tinned contact surface versions available
Pulse-Lok® 380824 | aldenproducts.com
Part Description Quantity; Panel Seal : 1 : Mounting Ring : 1 : ©2024 Amphenol Alden Products | Medical Connector Solutions. Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000 | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
B175 Low Chirp, 1kW, 20° Tilt, No Connector, DT - AIRMAR EMEA
1 kW. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The B175L transmits across low-frequencies from 40 to 60 kHz, delivering excellent coverage and tracking.
SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm. Downloads. 132389 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6411G3-3GT30G-C132-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 1.32 mm Micro-cable: Contact Finish:
RP SMA Straight Crimp Jack 1.13 mm Micro-cable 50 Ohm
RF Connector RP SMA Straight Crimp Female Jack 1.13 mm Micro-cable 50 Ohm. Downloads. SMA & RP-SMA Crimp Connectors Datasheet (Size: 195 kb) 901-10775 PDF Customer Drawing (Size: 242 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: