Search Results for 212185 connector
SMA Straight Crimp Jack Bulkhead Front Mount 1.37 mm Micro-cable 50 Ohm ...
SMA Straight Crimp Jack Bulkhead Front Mount 1.37 mm Micro-cable 50 Ohm IP67
industry 5.0 | Amphenol Global Search | Amphenol
FCI BASICS MINITEK ® COMPACT AND MODULAR CONNECTOR SYSTEM FCI Basics Minitek ® range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, industrial ...
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 901-10029-RFX - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-316DS 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-10029-RFX PDF Customer Drawing (Size: 136 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Space Force requests budget increase for missile tracking satellites ...
Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ...
c10-6426 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square flange High Frequency 0 ...
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq flange High Frequency.015 Pin. Downloads. 901-10513-1 STP 3D Model (Size: 373 kb ) 901-10513-1 PDF Customer Drawing (Size: 260 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10513-1 HFSS 3D Comp Model (Size: 11086 kb ) Product Life Cycle.
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9210-1 PDF Customer Drawing (Size: 171 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High ...
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High Frequency 0.015 Pin. Downloads. 901-10512-2 PDF Customer Drawing (Size: 249 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10512-2 HFSS 3D Comp Model (Size: 11363 kb ) 901-10512-2 STP 3D Model (Size: 393 kb )
High Voltage Connectors | Markets | Amphenol Aerospace
The High Voltage 38999 Series was developed as a solution for all-electric power requirements on commercial aircraft and urban air mobility vehicles.
Solutions - Amphenol Antenna Solutions
Solutions Solutions OUR SOLUTIONS Amphenol Antennas is driving greater connectivity with coverage & capacity solutions for your world-class network Amphenol partners with our customers to ensure we’re designing innovative antennas to meet real-world environments. With our fluid building-block design, Amphenol can tailor solutions to
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack 1.13mm Micro-Cable Bulkhead 50 Ohm IP67. Downloads. 132377-11 PDF Customer Drawing (Size: 92 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 1.13 mm Micro-cable: Contact Finish:
optical loss | Amphenol Global Search | Amphenol
Physical contact connectors provide far superior insertion loss (0.25 dB typically) and return loss (-40 to -65dB depending on the polish) than expanded beam connectors. The predominant factors contributing to insertion loss for physical contact connectors are alignment, cleanliness, and polish.
6827300 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 7/16-DIN Female Long Neck Y1 1695-2690 3-4 7/16-DIN Female Long Neck Top Bottom Left Right R1 Y1 Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. MECHANICAL SPECIFICATIONS Length mm (in) 590 (23.2) Width mm (in) 304 ...
SMA Straight Crimp Jack 1.37 mm Micro-cable 50 Ohm
RF Connector SMAStraight Crimp Jack 1.37 mm Micro-cable 50 Ohm. Downloads. 901-10764 PDF Customer Drawing (Size: 245 kb) SMA & RP-SMA Crimp Connectors Datasheet (Size: 195 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
BA1010-5 - amphenol-antennas.com
Connector 1 PORT Polarization Vertical Gain 2.1 dBi Overall Length 1.52 m (5 ft) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BA1010-5 Stainless Steel U-Bolts (E380-03F) 6 kg (13.2 lbs) 2.1 dBi N Female BA1010 Series.
ARINC 801 | Fiber Optic Termini - Amphenol Fiber Systems International ...
Amphenol can now offer ARINC 801 compliant termini for use in both cylindrical and rectangular connectors in commercial and military applications.
LTI RF Interconnects - svmicrowave.com
8021-60159 LTI Female Connector for .047 Cable 8011-60051 LTI Male Connector for .047 Cable 8021-60158 LTI Female Connector for .085 Cable 8011-60050 LTI Male Connector for .085 Cable Specifications Electrical Impedance 50Ω Frequency Range DC to 18 GHz VSWR 1.3:1 Max Insertion Loss 0.55 dB Max* Electrical Performance VSWR Frequency (GHz)
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to 2.92mm Straight Male 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS185-085-MS292-180 DRAWN 2022-10-18 11:19:43. Created Date:
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMPM R/A Female 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67SMPM-085-FRSMPM-060 DRAWN 2022-10-18 15:58:16. Created Date:
6.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Female Backplane Contact to VITA 67.3 SMPS Female Backplane Contact 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPS-047-FV67.3SMPS-060 DRAWN 2022-10-18 17:02:53.