Search Results for 212185 connector
SMA Straight Crimp Jack Bulkhead Front Mount 1.32 mm Micro-cable 50 Ohm ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
SMPM Straight Full Detent Solder Jack 0.085-inch Conformable 0.086-inch ...
RF Connector SMPM Straight Full Detent Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm. Downloads. 925-135J-51S STP 3D Model (Size: 375 kb ) SMPM Connector Series Data Sheet (Size: 149 kb) 925-135J-51S PDF Customer Drawing (Size: 231 kb)
Amphenol Divisions | Aerospace, Connex, Canada, Backplane
Amphenol Corporation is one of the largest manufacturers of interconnect products in the world. View all our divisions.
Airbus receives 500-aircraft A320 order with Indian low-cost carrier ...
An Airbus A320. [STOCK IMAGE] JUNE 21, 2023 . Airbus has received an order for 500 A320 aircraft from Indian low-cost airline IndiGo in what is the largest order in commercial aviation history by quantity.
pan6433 | Amphenol Global Search | Amphenol
SJT circular connector with bayonet lock, for crimp, PCB and wire wrap contacts, Approved as per VG96912, PAN6433-2, JN1003. Scoop-proof up to 128 contacts. Temperature range: -65°C to +175°C. Marine bronze and Zinc-tin styles available (VG96912 version B and version J) Applications.
870-960 MHz - amphenol-antennas.com
Total Number of Connectors Antenna has 1 connector located at the bottom Connectors Per Band, Type, Location 870-960 MHz 1 Connector / 7/16-DIN Female / Bottom Mechanical Characteristics Radome Material / Color Fiberglass / Grey Dimensions (Length x Diameter) 3000 x Ø51 mm 118.1 x Ø2.0 in Weight without Mounting Brackets 4.3 kg 9.5 lbs
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9201-2ASF PDF Customer Drawing (Size: 160 kb) 901-9201-2ASF IGS 3D Model (Size: 619 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Whip Antennas GF 2/70 - AMPHENOL PROCOM
3. After Installation. Allow the silicone gluings to dry off 2 hours at a temperature above 15° C. To ensure full strength of the glue, it is recommended to keep the whip off the mount for 24 hours.
RDP-5SAMMM-TRM7B01: RJ Connector | Amphenol LTW
Connector Gender Plug. Backshell Right Angle. Mating Style 3 Points Lock. IP Rating IP67. Assembly Style N/A. Net Weight (G) 80.00 More Options (2D) RDP-5SAMMM-TRM7B01 198.25K (3D IGS) RDP-5SAMMM-TRM7B01 396.92K (3D STP) RDP-5SAMMM-TRM7B01 429.59K ALTW RJ Large D Size Product ...
SS175M 12 DT XIDT 85-135D KHZ NC - airmar-emea.com
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Model 5308D-02A | PCB Piezotronics
Model 5308D-02A:PCB L&T TORKDISC® System, 16-bit telemetry system, 20k in-lb/1,667 ft-lb(2.26 kN-m) rated capacity, 200% static overload protecti
Model 482A21 1-channel, line-powered, ICP® sensor signal cond ... - PCB
Model 482A21 1-channel, line-powered, ICP® sensor signal cond ... - PCB
6.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM R/A Female to SMA Straight Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPM-047-MSSMA-060 DRAWN 2022-10-18 15:24:26. Created Date:
6.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to 2.92mm Bulkhead Female 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS185-085-FB292-060 DRAWN 2022-10-18 11:29:17. Created Date:
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack End Launch 50 Ohm. Downloads. SMP-MSLD-PCE-5 HFSS 3D Comp Model (Size: 1060 kb ) SMP-MSLD-PCE-5X PDF Customer Drawing (Size: 340 kb) HFSS 3D Component File User Guide (Size: 1574 kb) SMP-MSLD-PCE-5 STP 3D Model (Size: 53 kb ) Product Life Cycle. Product Life Cycle;
qsfp | Amphenol Global Search | Amphenol
The EDSFF 2-piece cable solution supports data rates of up to PCIe ® 5.0 at 32Gb/s. It utilizes the EDSFF standard interface Mini Cool Edge 1C/2C connectors on one cable end, offering flexibility in connector form factor selection such as MCIO, Multi-Trak ™, Backplane connectors, and more on the other end..
TARGET MARKETS FEATURES BENEFITS - Amphenol CS
wwwaenol-iccco Disclaimer Please note tat te above inoration is subect to cane itout notice GIG-Array® - Proven Reliable and Robust BGA Connector MATERIAL §§Housing: Liquid crystal polymer §§Contact: High-strength copper alloy §§Solder sphere: Lead Free, 0.76mm diameter ELECTRICAL PERFORMANCE §§3.5A/contact for 3 contacts in the same area §§1A/contact with all contacts powered in 3
Pulse-Lok® 380853 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 E Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01E6 PDF Customer Drawing (Size: 438 kb) Product Life Cycle. Product Life Cycle;