Search Results for 212185 connector
Model 5308D-02A | PCB Piezotronics
Model 5308D-02A:PCB L&T TORKDISC® System, 16-bit telemetry system, 20k in-lb/1,667 ft-lb(2.26 kN-m) rated capacity, 200% static overload protecti
careers | Amphenol Global Search | Amphenol
FCI BASICS MINITEK ® COMPACT AND MODULAR CONNECTOR SYSTEM FCI Basics Minitek ® range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, industrial ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-9879-RFX PDF Customer Drawing (Size: 110 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
www.airmar-emea.com
We would like to show you a description here but the site won’t allow us.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901-1PF705590AE HFSS 3D Component Model (Size: 8523 kb ) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle;
38999 Connectors with Power Contacts | MIL-DTL-38999 Series III - TV ...
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
1BD-06BFFM-LL7A01: Ceres Connector | Amphenol LTW
1BD-06BFFM-LL7A01, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments. Products . MPronto-12 (M12 Push Pull)
12.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMP R/A Female 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMP-085-FRSMP-120 DRAWN 2022-10-18 12:54:18. Created Date:
amphenol e6t | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this ...
10122665-101lf | Amphenol Global Search | Amphenol
Search Results for 10133694-101lf 10122643-101LF | Amphenol Global Search | Amphenol 10122643-101LF. AirMax VS2®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, Right Angle Receptacle. 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin ...
Charles Fiber Optic Dome Closure FODCB Series General Description and ...
on top of the bond strap connector to ensure a good fit. Three washers are shown here, but the number of washers needed may vary depending on the size of the strength member. Fully tighten the screw into the bracket. 9 ; Repeat this procedure on the second cable sheath opening.
HM2J09PE51R8N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Straight Receptacle ,Type C without Peg,Press Fit Tail,55 Signal Pin ,Shielded , 250 mating cycles,ROHS Compliant. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 B Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01E6 PDF Customer Drawing (Size: 438 kb) Product Life Cycle. Product Life Cycle;
Defense | Markets - Amphenol
The SMASH connector offers extremely high robustness where signal integrity is required. Based on an aluminum shell with 1, 2, or 3 bays, the SMASH connector can house up to 450 contacts. The chevron grid pattern provides high contact density for advanced electronics packaging. The metallic shell is equipped with grounding, guide pins, and ...
12.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to SMP Straight Female 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMP-047-FSSMP-120 DRAWN 2022-10-19 16:34:13. Created Date:
SMA Straight Crimp Jack RG-316DB Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-316DB Front Bulkhead 50 Ohm IP67. Downloads. 901-10813 PDF Customer Drawing (Size: 303 kb) IP67 SMA & RP-SMA Panel Mount Bulkhead Jacks Datasheet (Size: 166 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
pan6433 | Amphenol Global Search | Amphenol
SJT circular connector with bayonet lock, for crimp, PCB and wire wrap contacts, Approved as per VG96912, PAN6433-2, JN1003. Scoop-proof up to 128 contacts. Temperature range: -65°C to +175°C. Marine bronze and Zinc-tin styles available (VG96912 version B and version J) Applications.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin B Key Code. Downloads. 349-50767 Assembly Instructions (Size: 1087 kb) Automotive Solution Guide (Size: 20076 kb) 3FAH-NXSJ-C01W6 PDF Customer Drawing (Size: 464 kb)