Search Results for 212185 connector
Commercial Aerospace | Markets - Amphenol
This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations. SV Microwave Extreme RF Cable Assemblies Amphenol SV Microwave offers a complete line of fixed length, high-frequency Ø.047" and Ø.085" cable assemblies in series: SMA, 2.92mm, 2.4mm, 1.85mm, SMP ...
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 132106 PDF Customer Drawing (Size: 80 kb) 132106 3D Model (Size: 1220 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6481A1-3GT50G-.141-50: Body Finish: Gold:
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 5/14/2001 1:42:33 PM
Pulse-Lok® 380738 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 C Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01E6 PDF Customer Drawing (Size: 438 kb) Product Life Cycle. Product Life Cycle; Part Status:
RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67. Downloads. 122192-15RP PDF Customer Drawing (Size: 74 kb) 122192-15RP STP 3D Model (Size: 1402 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle;
12.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to VITA 67.3 SMPS Female Backplane Contact 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FV67.3SMPS-120 DRAWN 2022-10-21 11:32:08.
M39012/59-4007 SMA Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR ...
M39012/59-4007 RF Connector SMA Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm QPL Approved. Downloads. 901-256-11 PDF Customer Drawing (Size: 301 kb) 901-256-11 STP 3D Models (Size: 1536 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/59-4007:
Amphenol R Amphenol MIL-C-5015 Connectors MS3101E(F) Cable Connecting ...
Amphenol MIL-C-5015 Connectors MS3101E(F) Cable Connecting Receptacle Integral Cable Clamp MS3101E/F cable connecting receptacles are used for cable extension requirements, where mounting provisions are unnecessary. MS3101E/F receptacles mate with 3106 and 3108 plugs. (mm) 10SL 25.40 57.15 14.28 7.9 23.0 5/8-24 NEF 12S 27.79 57.15 14.28 7.9 23. ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 M Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01E6 PDF Customer Drawing (Size: 438 kb)
Houston-based Intuitive Machines lands spacecraft on the moon
Feb. 23, 2024 . Houston-based lunar exploration company Intuitive Machines successfully landed a spacecraft on the moon Feb. 22. The spacecraft, named Odysseus, is the first privately developed spacecraft to land on the moon and is the first U.S. spacecraft to touch down on the moon’s surface since Apollo 17 in 1972.
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm ...
RF Connector N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm IP67. Downloads. 172316-10 PDF Customer Drawing (Size: 120 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Pulse-Lok® 380710 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
Pulse-Lok® 380768 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
TNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm
RF Connector TNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish:
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Electrical Connector M3 Coaxial Jack M3 Coaxial Jack Mounting Thread M3 x 0.50 Male M3 x 0.50 Male Mounting Torque 4.0 to 5.0 in-lb 45 to 55 N-cm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
CAP-WACMSPC2: Ceres Connector | Amphenol LTW
CAP-WACMSPC2, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
18.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to SMPM Straight Female 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMP-085-FSSMPM-180 DRAWN 2022-10-17 14:36:24. Created Date:
Press Releases Categories - Positronic
MIL-DTL-24308-style D-Subminiature connectors are increasingly popular in harsh environment applications such as deep space, defense electronics, commercial aircraft, medical devices, and more. The […] Continue to post. Positronic Becomes Part of Amphenol Corporation February 1, 2021.
B175 Low Chirp, 1kW, 20° Tilt, M&M Transducer, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The B175L transmits across low-frequencies from 40 to 60 kHz, delivering excellent coverage and tracking.