Search Results for 212185 connector
radsok pcb | Amphenol Global Search | Amphenol
(RADSOK, TEMPERGRIP) • Based off D38999 Series III connectors • Improved durability of receptacle threads, fewer turns for full-mate • 1000 HR Reach & RoHS plating available intermatable to Cadmium • Rapid prototypes available through Amphenol Tracer Service FEATURES: MATRIX 38999 CONNECTORS PDS - 320 46 80 150 AMPS AMPS AMPS Standard 8
SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead Rear ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
698-960 | 698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz ...
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5680302E Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5680302EG Multi-Device Dual Unit (MDDU) 4.3-10 Female 5680302EDx*
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132284-10 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Commercial Aerospace | Markets | Amphenol
In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and ...
MIL-STD-2042B Training Course | Services - Amphenol Fiber Systems ...
AFSI's MIL-STD-2042B based shipboard fiber optic training course focuses on shipboard fiber optic interconnect systems.
SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 132235 STP 3D Model (Size: 375 kb ) 132235 PDF Customer Drawing (Size: 234 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
MIL-DTL-83723 Matrix, Pyle, Breakaway - Amphenol Aerospace
Medium sized, environmentally resistant circular connector. Used for both general-purpose and high-temperature applications in commercial aerospace. MIL-DTL-83723 (Pyle) Includes styles from Pyle National, with proven technology for severe environments in commercial and military aerospace markets. ...
193-2821-016 | Amphenol Global Search | Amphenol
Available Inventory: 193. SF3321-60032 1.85mm Connectors SF3321-60032 Add to compare list Datasheet. Part # SF3321-60033 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline) Available Inventory: 227. SF3321-60033 1.85mm Connectors SF3321-60033 ...
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 901_XPAXXXYYYAX PDF Customer Drawing (Size: 276 kb) 901-2PA200000AE STP 3D Model (Size: 533 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
ORDERING OPTIONS - Amphenol Antenna Solutions
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) ---4.3-10 Female 6800402EN 7/16-DIN Female 6800402E Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 6800402ENG 7/16-DIN Female 6800402EG Multi-Device Dual Unit (MDDU)
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01E6 PDF Customer Drawing (Size: 438 kb)
Commercial Aerospace | Markets - Amphenol
The MIL-DTL-38999 series of connectors was born in the 1960’s and Amphenol has continued to innovate new features and capabilities. The new Series Five connector is the next evolutionary step in the impressive D38999 lineage. Combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more compact ...
HM2P07PD5111N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Right Angle Receptacle,Type A without Pegs,Press Fit Tail,110 Signal Pin, 250 mating cycles and ROHS Compliant. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application ...
SMA Straight Crimp Jack 0.081 mm Micro-cable Bulkhead Front Mount 50 ...
SMA Straight Crimp Jack 0.081 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67
SMA Straight Crimp Jack Bulkhead Front Mount 1.37 mm Micro-cable 50 Ohm ...
SMA Straight Crimp Jack Bulkhead Front Mount 1.37 mm Micro-cable 50 Ohm IP67
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 901-9214-CC IGS 3D Model (Size: 1920 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm. Downloads. 132280 PDF Customer Drawing (Size: 46 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
All Products - Amphenol
The CONEC Hybrid connector series combines power supply and data transmission in one connector. Different sizes ( B12, B17, B23, B40 ) for various power classes from drives or devices offer maximum flexibility. Whether for small DC drives or powerful servo drives, CONEC Hybrid connectors are the perfect solutions.