Search Results for 212185 connector
Mil-Spec Contacts | MIL-DTL-38999 Series I - LJT | MIL-DTL-38999 ...
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
RP SMA Straight Crimp Jack Bulkhead RG-178 50 Ohm | 901-10773 - Amphenol RF
RF Connector RP SMA Straight Crimp Femal Jack Bulkhead Front Mount RG-178 50 Ohm. Downloads. SMA Panel Mount Bulkhead Jacks Datasheet (Size: 169 kb) 901-10773 PDF Customer Drawing (Size: 278 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 901-10773 STP 3D Model (Size: 1083 kb )
HM2S30PE51N0N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type C with peg 2.5mm, 55 Signal Pin, Press Fit Tail, 250 mating cycles and ROHS Compliant. HM2J09PE5110N9LF. Back Plane Connectors, 2mm Hard Metric Series, 5 RowRight angle Header Type C Press Fit , Unshielded,250 mating cycles ROHS Compliant.
Defense | Markets - Amphenol
We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland ...
Pulse-Lok® 380795 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
18.0 ± 0 - svmicrowave.com
1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS Straight Female to 2.92mm Bulkhead Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMPS-047-FB292-180 DRAWN 2022-10-21 11:57:23
RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6110 PDF Customer Drawing (Size: 158 kb) IP67 RP-TNC Connector Series Datasheet (Size: 141 kb)
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low Profile IP67 K Key Code. Downloads. 349-50910 Assembly Instructions (Size: 337 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1ENXSJ-C04ES PDF Customer Drawing (Size: 337 kb) Product Life Cycle. Product Life Cycle;
B175 Low Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The B175L transmits across low-frequencies from 40 to 60 kHz, delivering excellent coverage and tracking.
6.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMA Straight Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67SMPM-047-MSSMA-060 DRAWN 2022-10-18 16:04:32. Created Date:
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9201-2ASF PDF Customer Drawing (Size: 160 kb) 901-9201-2ASF IGS 3D Model (Size: 619 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
18.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMA Bulkhead Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67SMPM-047-FBSMA-180 DRAWN 2022-10-18 16:41:12. Created Date:
112760-09 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
107139 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
car fuel tank protector | Amphenol Global Search | Amphenol
IDC, crimp to wire and FFC/FPC connector variations are available. Blind mate, auto lock, LV-214, USCAR, secondary lock features make it suitable for harsh environment applications such as Industrial and Car Electronics (BergStik ®, Dubox ®, Minitek ®, MicroSpace™, Quickie ®).
radsok pcb | Amphenol Global Search | Amphenol
The 127/HE804 PCB connector from Amphenol Socapex is a low-profile and cost-competitive board-to-board and board-to-cable range connector. It is a proven, reliable and robust PCB connector that can be used in various applications including commercial and military aerospace, railway, and industrial sectors. ... he804 inmeta:gsaentity_divisions ...
Pulse-Lok® 380711 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
Mil-Spec Contacts | MIL-DTL-38999 Series III - TV | MIL-DTL-38999 ...
A complete line of AS39029 contacts for all major Mil-Spec circular connectors.
All Products - Amphenol
CLASSIC HPCE® WITH ENHANCED PERFORMANCE eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.