Search Results for 212185 connector
B175 Low Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT - AIRMAR EMEA
1 kW. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The B175L transmits across low-frequencies from 40 to 60 kHz, delivering excellent coverage and tracking.
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMPM R/A Female 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67SMPM-047-FRSMPM-060 DRAWN 2022-10-18 16:39:03. Created Date:
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
133470 Amphenol/Pyle - Amphenol Aerospace
MIL-C-83723, Series Ill Connectors MS-102-1 Threaded or Bayonet Connectors for Demanding Environments. Including High Temperature Capability up to 2600C/5000F. Amphenol . MIL-C-83723 SERIES Ill CONNECTORS REAR RELEASE CRIMP CONTACTS MILC09029 ACCESSORY ORIENTATION TEETH
radsok-power-connectors-catalog-amphenol-industrial
electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. Amphenol has long been the accepted leader in providing quality connectors and interconnect systems to the Industrial, Military and Telecommunication markets. Amphenol Amphenol 1 Amphenol Industrial Operations
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
ODD Series - Positronic The Science of Certainty
Part Marking Format Change for Select Connector Families within the Rectangular and D-Sub Categories: 22 April 2024: 10631: Shell Size 3 GE Series Die-cast Backshell Design Improvement: 27 March 2024: 10628: End of Life for Code W D-Subminiature Backshells: 05 February 2024: 10624: ODD, DAD, DDA, DDB, DDC, XDA, and XDB Series Design Improvement ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.410 Post 0.157 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.410 Post 0.157 PTFE. Downloads. 132146-54 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E1-058-10GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
Mil-Spec Contacts | MIL-DTL-38999 Series II - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
ORDERING OPTIONS - Amphenol Antenna Solutions
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5980470P-2 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5980470PG-2 Multi-Device Dual Unit (MDDU) 4.3-10 Female 5980470PDx*-2
Fiber Optic Test Equipment & Tools - Amphenol Fiber Systems ...
Amphenol Fiber Systems has a complete tools to test fiber optic equipment, cables and connectors.
18.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to VITA 67.3 SMPS Female Backplane Contact 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMP-085-FV67.3SMPS-180 DRAWN 2022-10-18 14:01:14. Created Date:
Pulse-Lok® 380835 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
Amphenol Aerospace
Amphenol Aerospace
RDP-5SAMMM-TRM7B01: RJ Connector | Amphenol LTW
Connector Gender Plug. Backshell Right Angle. Mating Style 3 Points Lock. IP Rating IP67. Assembly Style N/A. Net Weight (G) 80.00 More Options (2D) RDP-5SAMMM-TRM7B01 198.25K (3D IGS) RDP-5SAMMM-TRM7B01 396.92K (3D STP) RDP-5SAMMM-TRM7B01 429.59K ALTW RJ Large D Size Product Specification 754.82K. People Also Bought ...
TORKDISC IN-LINE ROTARY - PCB
DB-25 female connector (mating : supplied w/backshell) Group Delay: 110 microseconds at 10 kHz Calibration: Unipolar shunt calibration, invoked from the receiver front panel: Noise ≤10 mV at 10 kHz: Stator Assembly Top half of loop is removable for easy : installation over rotor
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Electrical Connector M3 Coaxial Jack M3 Coaxial Jack Mounting Thread M3 x 0.50 Male M3 x 0.50 Male Mounting Torque 4.0 to 5.0 in-lb 45 to 55 N-cm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
B175 Medium Chirp, 1kW, 12° Tilt, M&M Transducer, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')