Search Results for 2250
Model CER-2250 | PCB Piezotronics
Calibration and certification for 2250, without microphone. PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
2250 Series - 0.250 " Spacing - BARRIER BLOCKS Terminal Block - EBY Electro
Torque: 6.5 lbs-in. Max. Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Terminal Screw Size: M3.0. Terminal Screw Material: Steel, Zinc Plated. Contact Solder Pin Material: Brass, Tin Plated. Color: Black.
EBY Electro Terminal Blocks and Connectors
EBY offers a complete selection of industry standard terminal blocks and barrier strips - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire configurations. Flexibile design options - contact us!
VIBRATION FUNDAMENTALS - PCB
Piezoelectric accelerometers measure vibration and shock for a wide variety of applications. They incorporate a piezoelectric sensing element with a crystalline atomic structure which outputs an electrical charge when subjected to a load with near zero deflection.
Hex Stand-Offs - CarlisleIT
Carlisle Interconnect Technologies’ (CarlisleIT) Male/Female Threaded Hex Stand-Offs are ideal for clamping wire bundles or tubes away from a bulkhead or routing through various structural installations. They are constructed from aerospace grade aluminum to provide a flexible low weight installation.
Relay Sockets Archives - Amphenol PCDAmphenol PCD
Relay Sockets. Qualified to MIL-PRF-12883 specifications with amp range between 2 and 25. Feature ultrasonically bonded interfaces between the dielectric components, eliminating air paths and providing protection against moisture and degradation.
RJ-MAG Connector Product Specification RJMG20162XX1BER Number - Amphenol CS
• Per EIA-364-20, 2250 volts DC between adjacent plug and PCB contacts, including shield, that are not electrically connected, 1 milliampere cutoff current per port, 200 volts per second maximum ramp.
Introduction to Piezoelectric Accelerometers - PCB
Amplitude Range of ICP ® Sensors. accelerometers have a full scale output voltage of ±5 volts. The output is directly related to the measurement range and sensitivity of the accelerometer. Examples 1 and 2 illustrate this: 352C33 has a sensitivity of 100 mV/g and a range of ±50 g’s peak.
TFC Coaxial Cable Product Information Sheet
2250 16.96 55.64 3000 19.61 64.34 Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 83 Capacitance, Nominal 16.2 pF/ft 53.1 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 21.0 69 Outer Conductor 3.00 10 Loop 24.0 79
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Designed for data server applications is the range of USB 3.1 Gen 2 connectors in Type A, Type B and Type Micro-B interface from Amphenol. These USB connectors operate with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication.
Home | Amphenol Industrial Operations
Amphenol Industrial Operations delivers cost-efficient, cutting-edge technological solutions specifically designed to support locomotives, light rail, and heavy rail applications, meeting the demanding needs of the industry.
Discone antenna, 225-400 MHz 7277010 - AMPHENOL PROCOM
Discone antenna, 225-400 MHz. DESCRIPTION. A rugged and durable Wideband Discone antenna for UHF AIR BAND applications. This design provides low VSWR and stable pattern performance over a wide operating bandwidth.
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB Piezotronics supports design, research, and development efforts with precision accelerometers for the measurement of vibration, shock, acceleration, and motion. PCB® provides ICP® (IEPE), PE, MEMS, and capacitance sensing technologies to satisfy these various measurement requirements.
T RSERIES
The signal is a square-wave pulse train that is communicated at a TTL level signal (5 Vdc). As is typical of quadrature outputs, the AQB inter-face provides each output along with its opposite polarity format (A, A, B, B, Z, Z ) in order to reduce the susceptibility to external electrical noise.
TFC Coaxial Cable Product Information Sheet
2250 16.96 55.64 3000 19.61 64.34 Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 83 Capacitance, Nominal 16.2 pF/ft 53.1 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 21.0 69 Outer Conductor 7.60 25 Loop 28.60 94
T RSERIES - Temposonics
SI OUTPUTTemposonics R Series position sen-sors are available with a widely accepted controller interface: Synchronous Serial Interf. ce (SSI). Position data from the sensor is encoded in a 24- or 25-bit Binary or Gray code format and transmitted at very high speed via a serial type.
BPF 2G/7 - AMPHENOL PROCOM
7-resonator, interdigital band-pass filter. Especially suitable for multichannel systems in the 2 GHz band. Wide pass range of approx. 80 MHz. Low insertion loss and low ripple inside pass range. Steep slopes immediately outside the pass range.
550573 B WIRING - CANbus OUTPUTS RG Connector - Temposonics
SPECIFICATIONS PARAMETER SPECIFICATION Measured Variable: Displacement, velocity Resolution: Up to 0.002 mm Non-Linearity: < ± 0.01% of full stroke or ± 0.04 mm, whichever is greater Repeatability: < ± 0.001% of full scale or ± 0.0025 mm, whichever is greater Hysteresis: < 0.004 mm Output: CANbus Data Protocol: MTS protocol Baud Rate: 1 Mbit/sec. maximum ...
Signal Conditioning Basics | PCB Piezotronics
The intent of this guide is to enhance the usefulness of today's advanced sensor concepts by acquainting the user with the advantages, limitations and basic theory of sensor signal conditioning. This educational guide will deal with the following types of basic sensor instrumentation: 1.)
SMA Straight Crimp Jack RG-59 RG-62 50 Ohm | 901-200 - Amphenol RF
SMA Straight Crimp Jack RG-59 RG-62 50 Ohm. RoHS (EU). Compliant with Exemption 6C - View Certificate.