Search Results for 24 hour battery life
Model 394C06 Platinum Stock Product Handheld shaker, 1g at 159.2 ... - PCB
To prolong the life of the batteries, model 394C06 automatically switches off after 90 seconds. New battery life depends on the mass applied, estimated between 320 test cycles with a 2 gram mass and 80 cycles with a
Contents
The Trawl Navigator is available in three sizes: XXL with 4 batteries for a longer battery life, XL with 2 batteries and Stubby with 1 battery. Here are examples of data received by the Trawl Navigator in Scala2. The image below shows the display of data received from a Trawl Navigator installed on the headline.
Industrial Portable Vibration Calibrator - PCB
4-20 mA industrial vibration sensors and transmitters for 24/7 monitoring, electronic and mechanical vibration switches, the patented Bearing Fault Detector, high temperature accelerometers to +1300 °F (+704 °C), 2-wire Smart Vibration Switch, and the patented Reciprocating Machinery Protector.
Kaye ValProbe Cryo Logger
The new logger design improves the battery life by three times over the existing design. The new flexible Cryo Logger is designed for easy on-site user verification between studies with the traditional IRTD and low temp CTR-80 Bath or LTR-90 dry well.
Model 394C06 | PCB Piezotronics
Platinum Stock Product Handheld shaker, 1g at 159.2 Hz (for up to 210 grams total weight of sensor, cable and mtg. accessories). [1] Maximum load includes sensor, connector and cabling. [2] Approximate values, based on automatic switch off time and dependent on type of batteries.
Model 687A02 | PCB Piezotronics
Available with 10 hour alkaline battery or 3 hour NiCd rechargable option. Acceleration Range: 0.01-199.99 g rms (0.01-19.99 g rms) Velocity Range: 0.001-1.999 in/sec rms (NA)
Model 699A02 Handheld Vibration Shaker Installation and Operating ... - PCB
24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 ... Power Required(Standard) Internal Battery Internal Battery Power Required(Alternate) DC power DC power Internal Battery(Quantity) 4 4 Internal Battery(Type) AA AA [2] DC Power(± 5 %) to 10 VDC to 10 VDC DC Power to 2.4 Amps to 2.4 Amps Battery Life(250 gram load) 2.3 hours 2.3 hours [3 ...
ReferenceMate handheld shaker - Wilcoxon Sensing Technologies
– Portable, battery powered, handheld accelerometer shaker • Simplifies troubleshooting, verification, and system check for vibration test systems – allows verification and adjustment (in the field) of the entire measurement chain: sensor, connector and cabling integrity, signal conditioning, DAQ
Model 699B07 | PCB Piezotronics
Model 699B07:Portable Vibration Calibrator with 5-10k Hz frequency range adjustable amplitude ranges (acceleration, velocity, displacement). Calibrates all.
Kaye ValProbe Freeze Dryer Logger
Battery life performance — Designed for maximum battery life at extremely cold conditions; Fully compatible with the full family of ValProbe Loggers, Readers and Software
Model 3501B1260KG Piezoresistive Accelerometer Installation and ... - PCB
Because many such applications are coupled with battery powered conditioning and data acquisition, PCB MEMS sensors were designed with relatively high value resistors (approximately 10 times that of other devices) to maximize battery life. 4.0 Common Applications The 3500/3600 Series PR Shock Accelerometers achieve true
Model 699B06 | PCB Piezotronics
Model 699B06:Portable Vibration Calibrator with 5-10k Hz frequency range adjustable amplitude ranges (acceleration, velocity, displacement). Calibrates all.
Model 480C02 Platinum Stock Products; 1-channel, battery-powered ... - PCB
When using battery powered signal conditioners, battery life can be a concern. The current output of
Model 3503A1120KG TRIAXIAL HIGH AMPLITUDE MEMS SHOCK ... - PCB
Because many such applications are coupled with battery powered conditioning and data acquisition, PCB MEMS sensors were designed with relatively high value resistors (approximately 10 times that of other devices) to maximize battery life. 4.0 Common Applications The 3500/3600 Series PR Shock Accelerometers achieve true
Model 480E09 1-Channel, battery-powered, ICP® sensor signal ... - PCB
1-Channel, battery-powered, ICP® sensor signal conditioner, gain x1, x10, x100, 2mA, BNC input/output connectors. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model 687A01 | PCB Piezotronics
(R) Rechargeable option, includes rechargable batteries and charger. Digital, industrial, ceramic acceleromet... 2-channel, USB-powered, ICP® sensor sign... Add to cart for a quote.
PORTABLE VIBRATION CALIBRATOR Revision: A - PCB
Battery Life(100 gram payload, 100 Hz 1g pk) 18 hours 18 hours [3] Battery Life(100 gram payload, 100 Hz 10g pk) 1 hour 1 hour [3] Physical Storage Up to 500 calibration records records Points Per Record 30 calibration data ... Includes USB to 24 VDC power supply (600A39). (1) Entered: LK Engineer: NJF Sales: MC Approved: NJF Spec Number: ...
Model 699A05 4-20 mA Loop Calibrator Installation and Operating Manual
Source mode uses internal power to supply current from 0.00-24.00 mA into as much as 1200Ω until the end of battery life. The calibrator Graph will flash if connected improperly. The three-position EZ-Check™ switch provides instant preset 4mA at zero, 12mA at mid range and 20mA at full scale outputs.
Model 3991B1160KG HIGH AMPLITUDE MEMS SHOCK ACCELEROMETER ... - PCB
Because many such applications are coupled with battery powered conditioning and data acquisition, PCB MEMS sensors were designed with relatively high value resistors (approximately 10 times that of other devices) to maximize battery life. 4.0 Common Applications The 3991 Series PR Shock Accelerometers achieve true DC
Model 3501A1220KG High Amplitude MEMS Shock Accelerometer Installation ...
Because many such applications are coupled with battery powered conditioning and data acquisition, PCB MEMS sensors were designed with relatively high value resistors (approximately 10 times that of other devices) to maximize battery life. 4.0 Common Applications The 3500/3600 Series PR Shock Accelerometers achieve true