Search Results for 24 hour battery life
Model 480B21 3-channel, Battery-powered, ICP® Sensor Signal ... - PCB
3-channel, Battery-powered, ICP® Sensor Signal Conditioner Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model M394C06 Handheld shaker, 10 m/sec/sec at 159.2 Hz (for up ... - PCB
24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ... pack. To prolong the life of the batteries, model 394C06 automatically switches off after 90 seconds. New battery life depends on the mass applied, estimated between 320 test cycles with a 2 gram mass and 80 cycles with a 210 gram ...
Model 108A02 Hydraulic pump ICP® pressure sensor, 10k psi, 0.5 ... - PCB
Hydraulic pump ICP® pressure sensor, 10k psi, 0.5 mV/psi (long life integral diaphragm) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Contents
24 Configuring the Uplink Frequency and . Power 26 Sounding Modes 27. ... <8 hours ‡ Battery type. Lithium-Ion ... This will significantly reduce the battery . life-time. Note: When activated, an orange warning icon is displayed in the top bar. • When the virtual water-switch is deactivated: the sensor runs only when the ...
Trident UserManual en V2 - Marport
Typical battery life. ... 18 hours. Sounding Modes. The sensor sends echogram images to different directions depending on the . application and sounding settings. ... 24. 1. Go to the . Echo Sounder . page, then click . in Sounding Mode. 2.Select a . Mode: Trident Down Looking . application:
Model 108A04 Hydraulic pump ICP® pressure sensor, 30k psi, 0.15 ... - PCB
Hydraulic pump ICP® pressure sensor, 30k psi, 0.15 mV/psi (long life integral diaphragm) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model 3501A2060KG Shock accelerometer, 60 kg, MEMS sensor ... - PCB
24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523 ... battery life. 4.0 Common Applications The 3500/3600 Series PR Shock Accelerometers achieve true DC response for measuring long duration shock. For this
2019 - Marport
Battery Type Lithium-Ion Typical Battery Life 15 hours* Charging Time Standard: 8–12 hours** Fast Charge: 4 hours Weight in Air 5.0 kg Weight In Water 0.9 kg Warranty 2 years (Sensor & Battery)† New! Marport’s High-Definition Trawl Explorer is the skipper’s eyes under the sea. Mounted on either the head- line to provide a view of fish ...
Battery Powered ICP® Sensor Signal Conditioners - PCB
Internal Battery: Internal Battery: Internal Battery: Internal Battery (Type) 9V: 9V: 9V: Battery Life (Standard Alkaline) 100 hours: 50 hours: 25-40 hours: Battery Life (Rechargeable Ni Cad) 36 hours----Power Required (Alternate) DC Power: DC Power: DC Power: DC Power: 5 mA: 15 mA: 25 mA: Internal Battery (Quantity) 3: 3: 3: Physical ...
Model 3501B1260KG/-0001 Piezoresistive Accelerometer Installation and ...
24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com ... Because many such applications are coupled with battery powered conditioning and data acquisition, PCB MEMS ... to maximize battery life. 4.0 Common Applications The 3500/3600 Series PR Shock Accelerometers achieve true DC response for measuring long duration shock. For ...
Model 480C02 | PCB Piezotronics
Internal Battery: Internal Battery: Internal Battery (Type) 9V: 9V: Battery Life (Standard Alkaline) 100 hours: 100 hours: Battery Life (Rechargeable Ni Cad) 36 hours: 36 hours: Power Required (Alternate) DC Power: DC Power: DC Power: 5 mA: 5 mA [2] Internal Battery (Quantity) 3: 3: DC Power: 25 to 29 VDC: 25 to 29 VDC [2] Physical
Model 080922-01000 | PCB Piezotronics
Battery Indication: low: low: Battery Life (maximum,continuous use) 8 hours: 8 hours: Battery Charge Time (max ) 3.5 hours : 3.5 hours : Shunt Calibration: Rear Binding Posts: Rear Binding Posts: Physical: Housing Material: Molded ABS Plastic: Molded ABS Plastic: Size - Height: 5.40 in: 137.2 mm [2] Size - Width: 9.0 in: 228.6 mm [2] Size - Depth
Catch Sensors User Guide - Marport
Typical battery life Up to 740 hours † Standard: 6-8 hours ‡ Charging time Fast Charge: 2.5 hours Battery type Lithium-Ion Weight in air 5 kg Weight in water 0.9 kg Warranty 2 years (Sensor & Battery) ** Catch Explorer Uplink frequency 30 to 60 kHz Range to vessel up to 2500 m* Sounder broadband frequency Configurable between 360-400 kHz
Model 699B02 Hand Held Shaker Installation and Operating Manual - PCB
24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com. ... Beyond routine calibration and battery replacements where applicable, our products require no user ... Alkaline batteries are recommended for a longer service life. Since Model 699B02 is a . INDUSTRIAL MONITORING INSTRUMENTATION DIVISION PAGE 5 ...
MachineryMate vibration meter kits - Wilcoxon Sensing Technologies
99194 Rev.D 05/24 ... Battery life 20 hours normal use SENSOR Sensor 786B-10 general purpose accelerometer Sensitivity 100 mV/g Sensitivity tolerance ± 10% Acceleration range 80 g Frequency range, ± 3 dB 0.5 Hz to 14 kHz Acceleration limit 500 g Cable R6WP-2-J88C-6 coiled cable, 6 ft.
Three channel power units - Wilcoxon Sensing Technologies
Battery life2 >40 hours >40 hours Batteries 9V alkaline (3) External power 24 to 30 VDC Temperature range 0° to +55°C Size (W x H x D) 3 x 2.4 x 4 inches Weight 0.84 lb 1.0 lb Connectors: Signal input Signal output BNC BNC Bendix POC2A-8-4P BNC (front panel) Pin out (P703BT only) A: y axis B: x axis C: z axis D: common/return Models available ...
Model 132A35 Micro ICP® pressure sensor, 240mV/psi, clamp nut, 1 ... - PCB
24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523 ... Beyond routine calibration and battery replacements where applicable, our products require no user maintenance. Clean electrical connectors, housings, and ...
Model M105C12/003P10 PRESSURE SENSOR WITH CABLE Installation and ... - PCB
24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ... Beyond routine calibration and battery replacements where applicable, our products require no user ... prolonging sensor life.
Model 1203-12A LOW PROFILE LOAD CELL Installation and Operating ... - PCB
24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ... Beyond routine calibration and battery replacements where applicable, our products require no user ... component life cycle testing, and structural testing. All fatigue-rated load cells are guaranteed against
Model M119C12 High pressure ballistic pressure sensor, 100k psi ... - PCB
24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ... Beyond routine calibration and battery replacements where applicable, our products require no user ... thereby prolonging sensor life. The recommended range of passage diameters is 0.090 to 0.125 inch (2.29 to 3.18 mm) diameter. ...