Search Results for 279 1525 61 8
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
MoCA Vertical True Flex™ Splitters w/Built in POE Filter Model POE ...
UL Listed for #8-14 solid copper bond wire Surge Protection 6kV Ring Wave Surge, IEEE C62.41 Cat A3 Second Harmonic-45dBmV, measured with a +55dBmV return input carrier after 6KV ring wave surge Customers are reminded they are SOLELY responsible for confirming that all products are properly installed and used in accordance with codes and ...
Grounded module Socket With peripheral sealing 1 contact #8 quadrax ...
Mechanical; Shell material: Thermoplastic: Shell plating: Olive drab cadmium: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention ...
Leistungsschutzschalter thermisch 482-
J1 Schraubklemmen mit Zoll-Gewinde 8-32UNC-2B R1 Rundstecker ø6 Kennlinie M1 Thermisch 1,15 - 1,4 x IN Zubehör Klemmschrauben A Flachkopfschraube (ISO 1580) M4x6, montiert B Linsenschraube mit Kreuzschlitz 8-32UNC-2Ax6 (MS51957-41), montiert Prüfung nach VG 95210, Bl. 28F Linsenschraube mit Kreuzschlitz M4x6 (ISO 7045), lose beigepackt
Meggitt Sensing Systems - Wilcoxon Sensing Technologies
8 2.0650 0.171 0.172 2x HTF + surge 9 2.9750 0.103 0.103 3x HTF Table 2: Gear fault spectrum before and after filter compensation Conclusion The gear set tested exhibited high amplitude hunting tooth vibrations being modulated by compressor surge. Purging the influent refrigerant lines, and refurbishing the gears set teeth,
L I S DESCRIPTION T A m p h e n o l - Amphenol Australia
AWM-4P 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS:
Technical features - rfstechnologies.com
AN 030707-8 Application note for RFS Twistflex Notes PRODUCT DATASHEET TF100-DV1-060M TwistFlex PDR/UDR100, 0.6m TF100-DV1-060M REV : A REV DATE : 05 Apr 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering
SIMM3023PNF - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Gain 12.8 dBi 13.0 dBi 13.3 dBi 13.8 dBi Electrical Downtilt (°) (y) 0, 6 Impedance 50Ω VSWR ≤ 1.5:1 Upper Sidelobe Suppression > 15 dB Front-to-Back Ratio > 20 dB Isolation Between Ports 22 dB IM3 (2x20W carrier) < -153 dBc Input Power (8x) 300 W Diplexed No Number of Sectors, Sector Spacing and/or Pattern Shape 2 Sectors, Back-to-Back
C-ATM04-2P-RA120GY REV A1 - Amphenol Sine
Title: C:\Users\jhead\Desktop\ATM 2pos J1939 connector\C-ATM04-2P-RA120GY_REV_A1.dwg Author: JHead Created Date: 7/22/2019 10:09:49 AM
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
Plug Clicker nut 2 Modules Composite Shielded Bright nickel Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Dim. in mm Name Title - Amphenol Australia
3.5 1.8 19.5 29.7 3 2 34.5 n34 Bayonet Channel x 3 3 2. 7 1 Key Protrusion x 3 n31.5 1 0 3 R E F. 0.7 27.5 Part Number 17-101814 17-101824 Description Nickel Plated Zinc Die-Cast with Shielded Cat5e Coupler & Protective Cover Nickel Plated Zinc Die-Cast with Unshielded Cat5e RJ45 Coupler & Protective Cover 2 5. 0 0 ` 0. 0 5 d 2 6. 2 0 ` 0. 0 5 ...
(#98412BK) (#91400)
Offer valid January 1, 2016 – December 31, 2018 on any TPC Wire & Cable ®Corp. ®Super-Trex®,Trex-Onics®, Thermo-Trex , Chem-Gard® and Defender brand cables. Discount taken on original list prices. Exclusions apply. *Discount applies to new customers, customers that have not ordered in the last 18 months and customers who have not previously purchased the Super-
PRODUCT DATA DRAWING - SV Microwave
dc-4 ghz4-8 ghz8-12.4 ghz12.4-18 ghz 0-2.5 db 0.4 db 1.15:1 1.20:1 1.25:1 1.35:1 3-6.5 db 0.3 db 7-15.5 db 0.5 db 16-20 db 0.7 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
C146 10Z010 100 1 - C14610Z0101001 - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
NovaSensor NPH Series Solid State Low Pressure Sensors
8. Reduced performance outside compensation range. 9. Backside differential tube is nickel or Kovar. 10. Top side pressure. 11. Typical specifications are for reference only; absolute values may vary. 12. For NPH-8, 2.5 kPa gauge (G) and differential (D) sensor, the input impedance is 3400 +/-30%. Notes:
Thermo-Trex 850 Cable - Color Code Conductor Number Currently ...
8 8 - EIGHT Tan w/Red & Blue Tracer 9 9 - NINE Tan w/Red & Green Tracer 10 10 - TEN Tan w/Red & Black Tracer 11 11 - ELEVEN Tan w/Red & Orange Tracer 12 12 - TWELVE Tan w/Red & Yellow Tracer Thermo-Trex ® 850 Cable - Color Code
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different
Receptacle SIM serie3 Short flanged 4 modules Metallic Standard Olive ...
Receptacle SIM serie3 Short flanged 4 modules Metallic Standard Olive drab cadmium Without polarization