Search Results for 28-12
Model EX637A06 | PCB Piezotronics
Model EX637A06. $1195.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Call for Lead Time.
2L6U6VT360X06F wxys4
Total Connector Count 28 PORTS Connector Type 4.3-10 FEMALE Dimensions 606 x Ø371 mm (23.9 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK 2L6U6VT360X06F wxys4 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
SMPS Male VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable
SV Microwave proudly presents the SMPS Male VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable" 7038-0337 with high performing capabilities. Check Inventory. Register. Log in. Compare products list. Check Inventory. Register. ... 28. 3821-40023 VITA Connectors 3821-40023 Add to compare list Datasheet. Customers Also Viewed. Part # SF1138 ...
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
or shielded, and available in sizes 12, 16, 20 and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG. The Amphenol® 348 Series is a light-weight, compact connector offered in 4 shell styles: straight plug, square flange receptacle, single hole mount-ing receptacle and cable receptacle. It is environmentally resistant and will
Model 639A91 | PCB Piezotronics
8 to 12 VDC: 8 to 12 VDC: Discharge Time Constant: ≥.32 sec: ≥.32 sec: Settling Time (within 10% of bias) 2 sec: 2 sec: Spectral Noise (1 Hz) 90 µg/√Hz: ... Captive mounting bolt 1/4-28 x .625" 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1: Optional Versions (M) Metric Mount ...
14-Port Antenna - Amphenol Antenna Solutions
Hepta band antenna, dual polarisation, 14 connectors. -12° / 2-12°MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmwar. d replaceable)5G optimal integration with optional mMIMO & 8T8R Hybrid Kits (compatibility list availa. Frequency Range (MHz) 698-960. 698-960.
Model 482A21 | PCB Piezotronics
0.12 Amps [4] Excitation Voltage (To Sensor) 25 to 27 VDC: 25 to 27 VDC: DC Offset (Maximum) 20 mV: 20 mV: Constant Current Excitation (To Sensor) 2 to 20 mA: ... 28 cm: Weight: 1.51 lb: 685 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 017AXX: 1:
Model 393B04 Civil Engineering Laboratory Kit - Significant discount ...
Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 5 to 15 sec 5 to 15 sec Settling Time < 100 sec < 100 sec Spectral Noise(1 Hz) 0.30 µg/√Hz 2.9 ... Size (Diameter x Height) 0.99 in x 1.28 in 25 mm x 32.5 mm Weight 1.8 oz 50 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
PCB Search Results (10-32 Jack)
4-conductor, shielded cable, FEP jacket, 20-ft, 1/4-28 4-pin jack, to triple splice assembly with (3) 1-ft coaxial cables each to a 10-32 plug (EB type), Low Outgassing Product Datasheet Model: 030EK001PH
Micro Bayonet Connectors - Amphenol Aerospace
Test Voltage 500 VAC Size 23 500 VAC, Size 12 & 16 1800 VAC Shell Conductivity 2.5 mΩ max at 1.5 VDC and 1A Insulation Resistance 5000MΩ min at 500VDC for 1 min ... 28-Feb-18 B.BALDWIN B.BALDWIN COM AIR THIRD ANGLE PROJECTION UNLESS OTHERWISE SPECIFIED LINEAR DIMENSIONS ARE IN INCHES TOLERANCES:.XXXX = .0005 ANGLES= 2.XXX = .010
Fiber Optic Media Converters | Amphenol Socapex
Amphenol’s RESGMC is a MIL-STD rugged, military grade Ethernet Media converter acting as an unmanaged Ethernet switch including fiber optics ports. It supports up to 2 Gigabit security gateways per device for total isolation between two networks with different security classification.Developed for military and harsh environment applications ...
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
Amphenol Cable Glands and Cord Grips catalog 12-055. • INSERT VARIETY – A broad range of inserts are offered ranging from single-contact to 143 contacts. High amperage up to 1135 amps at 1000V / AC or DC. Contacts are high quality copper with silver plating. (Gold plating
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
Signal-conditioned temperature versions are available scaled from 32°F to 122°F (0°C to 50°C) or -40°F to 140°F (-40°C to 60°C). Custom ranges are available upon request for high volume applications. HumiTrac is available in humidity accuracies of ±2%, ±3% or ±5%, and offered in wall mount, duct mount and outdoor air configurations.
CHARGE OUTPUT PRESSURE SENSOR - PCB
Insulation Resistance(at room temp) ≥ 1012 Ohm ≥ 1012 Ohm Physical Sensing Element Tourmaline Tourmaline ... Date: 10/28/2021 Date: 10/28/2021 Date: 10/28/2021 Date: 10/28/2021 15941 Entered: ND Engineer: NJL Sales: RWM Approved: RPF Spec Number: 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987
Model EXM603C01 | PCB Piezotronics
Model EXM603C01. Lead Time for 1-25 is 14 Dys. Lead Time for 26-50 is 3 Wks. Intrinsically safe, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibration. The 603C01 ICP ® is one model in a very diverse line of 603-Series accelerometers.
MB1CKN0800 Straight Plug, Less Contacts - Amphenol Sine
Temperature Range:-20 to 130°C Max. Current (AMP): 30A Power, 10A Signal Voltage Rating (AC/DC): 630V Power, 250V Signal Contact Resistance: 3mΩ Power, 5mΩ Signal Min. Mating Cycles: >50 Test Voltage Rating: 6000V Power, 2500V Signal Sealing Protection: IP66/67 (plugged condition) Degree of Protection: 3 Overvoltage Category: III Strain Relief Clamp Range: 7.5-17mm
HERMETIC SOLUTIONS - Amphenol Aerospace
+33 (0) 4 50 89 28 00 Amphenol Air LB SAS 2 Rue Clément Ader, Zac de Wé 08110 Carignan France +33 (0) 03 24 22 78 49 Amphenol AirLB GmbH Am Kleinbahnhof 4 D-66740 Saarlouis Germany +49 (0) 68 31/98 10 0 Amphenol SEFEE Z.I. des Cazes – BP243 12402 Saint-Affrique Cedex France +33 (0) 5 65 98 11 00 Amphenol Interconnect India 105, Bhosari ...
EV SERIES POWER CONNECTORS - Amphenol In
EV-06-PW-28-2PC-A23-06-DC KEY ROTATION 0 60 120 180 240 300 7 Overmolded Cable Connector Notice : All information, including illustrations given herein is believed to be accurate at the time of printing. In lieu of design advances, Amphenol reserves the right to change specifications without notice. This publication Series EV Connector 15-03-11 ...
MP20M23F Pin Contact, Machined, Gold Flash, Wire Range 22-20 AWG
RT001412SNHEC Receptacle, Square Flange, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # 192900-0306. ... RT002028PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 28 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 20. REQUEST A ...
28 Channel Ethernet Switch (24X 10/100/1000Base-T - Amphenol Aerospace
28 Channel Ethernet Switch (24X 10/100/1000Base-T + 4X 100/1000Base-FX/SX/LX) ... Amphenol's RESMLAC-28MG is a MIL-STD fully managed, military-grade network switch, offering 12 triple-speed (10/100/1000) ports + 4 options x 10G fiber ports. The RESMLAC-28MG is compatible with all the newest military industry network protocols for redundant link ...