Search Results for 28-12
Product Data Sheet - Temposonics
25 mm to 7620 mm (1 in. to 300 in.) ELECTRONICS Operating voltage: +24 Vdc nominal:-15% or +20%* Polarity protection:up to -30 Vdc. Over voltage protection:up to 36 Vdc. Current drain:80 mA typical. Dielectric withstand voltage:500 Vdc (DC ground to machine ground) Product Overview and Specifications.
Model 356A17 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin; Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] See PCB Declaration of Conformance PS023 for details. English: SI: ... 8 to 12 VDC: Discharge Time Constant: 0.8 to 2.0 sec: 0.8 to 2.0 sec: Settling Time (within 10% of bias) 10 sec: 10 sec: Spectral Noise (1 Hz) 18 µg ...
Model 422E35 | PCB Piezotronics
Model 422E35. $390.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Lead Time for 1-5 is 14 Dys. Lead Time for 6-10 is 3 Wks.
Model 641B02 | PCB Piezotronics
12 to 30 VDC: 12 to 30 VDC: Settling Time (within 2% of value) 15 sec: 15 sec: Electrical Isolation (Case) >100000000 Ohm >100000000 Ohm: Physical: Size - Hex: 1.0 in: 25.4 mm: ... Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-4: NIST-traceable single axis amplitude response cal from 0 to +10% ...
Telaire T6615 CO2 sensor dual channel module
The T6615 is a dual channel sensor. The two channels can be described as a CO2 channel that measures gas concentration and a reference channel that measures the sensor signal intensity. The T6615 performs periodic self-calibrations using the reference channel. The self calibrations are approximately every 24 hours but can also be initiated by ...
Keeping Connections Simple
Positions 10 to 30 2 to 16 4 to 50 4 to 50 8 & 12 PCB Terminations SMT, THT THT THT, SMT PIP, CTW THT, SMT, CTW PiP Operating Temperature-65°C to +105°C -40°C to +105°C -40°C to +125°C -55°C to +125°C -40°C to +125°C Wire Gauge (AWG)-22 ~ 26 - 22 ~ 30 22 ~ 30 Latching System Yes - Yes - - Con˜gurations Vertical, Right-Angle Double Row
Model 393B12 | PCB Piezotronics
Mounting stud, 1/4-28 to 1/4-28 x 0.365" long, BeCu w/shoulder: 1: 085A31: Protective insulated boot: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: ACS-4: Single axis, low frequency phase and amplitude response cal from 0.5 to 10 Hz, (requires ACS-1 and minimum sensitivity of 20 mV/g ...
RT0W61419SNHEC Plug, Female, with O-ring Seal and End Cap with ...
MS28W23G5 Socket Contact, Machined, Size 20, Gold 5µ", Wire Range .05-.08mm², 30-28 AWG REQUEST A QUOTE RB00011914 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 14
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
Jar S • Phone 60 643- 1845 • Email sibravaamphenol-aao.com BLOCK DIAGRAM ETHERNET INTERFACES - BACKPLANE • 28 ports of 10G-Base-KR / SGMII / 1000-Base-X are static • 4 ports of 10G-Base-T / 1G-Base-T / 100-Base-T – each of these channels can also (via population options) be
B RTS014*12PHECxx A5 - Amphenol Sine
28.8 28.8 23.2 MASTER KEYWAY 4-Ø3.1 A3 -- UPDATE THE SIDE VIEW Sep-12-2017 Nick Tommy A4 -- UPDATE DRAWING Mar-20-2018 White Tommy SEALING PLUGS CAN BE PURCHASED SEPARATELY A5 -- UPDATE DRAWING Apr-10-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Model J356A45 Triaxial ICP® accelerometer, 100 mV/g, 50 g, 1/4-28 4-pin ...
Triaxial ICP® accelerometer, 100 mV/g, 50 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Model GN | PCB Piezotronics
12 gm: Sealing: Hermetic: Hermetic [1] * All specifications are at room temperature unless otherwise specified. Product Documents. Build Out Your Measurement Chain. Other ... Add to Cart. Model: 045M59. 2-conductor, 20 awg (7/28) NPC, twisted ... Add to cart for a quote. Add to Quote.
PORTABLE VIBRATION CALIBRATOR
Size (Width x Height x Depth) 12 in x 8.5 in x 10 in 30.5 cm x 22 cm x 28 cm Weight 18 lb 8.2 kg Mounting Thread 1/4-28 Female No Metric Equivalent [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
General purpose accelerometers
Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C Vibration ... Weight 62 grams Case material 316L stainless steel Mounting 1/4-28 UNF tapped hole Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J10 / J9T2A Connections Function Connector pin power ...
ORDERING OPTIONS
ORDERING OPTIONS. 65°. Oct band antenna, dual polarisation, 16 connectors. Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12°. Lightweight Twin+TM, next generation TwinLineTM platform and low windload. MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi ...
Tiger Snake | Products | Amphenol Aerospace
The LEAP® On-Board Transceiver is a rugged 12-channel duplex optical transceiver capable of achieving data rates of up to 28.05Gbps per channel, up to 300Gbps in total when considering all channels. This high-speed fiber optic transceiver is optimized for multi-mode fiber at 850nm and operates effectively in a wide range of conditions:
ORDERING OPTIONS - Amphenol Antenna Solutions
ORDERING OPTIONS6-Band, 12-Port, 65°, XPOL, Panel Antenna, Varia. Hex band antenna, dual polarisation, 12 connectors. Independent tilt on each band 0-10° / 0-10° / 0-12° / 0-12° / 0-12° / 0-12°. r low wind loadMET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmwa.
BarKlip R/A connector - Amphenol CS
GS-12-1179 TYPE GENERAL PRODUCT SPECIFICATION TITLE PAGE REVISION BarKlip R/A connector 1 of 11 A AUTHORIZED BY DATE Sam Wu Dec 17, 2021 CLASSIFICATION ... EIA 364-28 a. Test Condition - method V, letter C b. Vibration Amplitude – 9.26 rms G c. Duration - 2 hours along each of three orthogonal axes (6 hours total)
Events Schedule - Temposonics
TPEE Timber Processing and Energy Expo 2024. 25 September - 27 September 2024. Portland, OR, USA.
New Customer Set Up Form - amphenol-sine.com
ew Customer Set Up FormNote: Documents must be filled out electronically; no handwritten or incomplete subm. ssions will be accepted. All information is mandatory for customer. account to be processed. Documentation required: W9. Tax Exempt Certificate. If applying for credit terms, credit application mu.