Search Results for 29-150
Cable Glands Grip-Seals EMI Shielded Cable Glands - TPC Wire
REACH Compliant Pressure Rating: 150 PSIG NEMA 4X & 6 IP68 Operating Temperature Range -40°C to 100°C Tension Chemicals Buna-N Form Seal A Buna-N form seal creates a strong seal around the cord surface providing a liquid tight IP68 seal. ... 55054 PG 29 0.70" - 0.98" 55055 PG 36 0.86" - 1.26" 55056 PG 42 1.26" - 1.50"
Events - KAYE
LTR-150; LTR-90; LTR-25/140; LTR-40/140; HTR-420; HTR-400; Kaye CTR Liquid Baths. CTR-25 ; CTR-40; CTR-80; LN2 Comparator; Kaye IRTD Temperature Standard. IRTD 400 Intelligent ; ... Oct 26, 2025 - Oct 29, 2025 ISPE Annual Meeting & Expo. Charlotte, North Carolina, USA and Virtual / Booth: 905. Americas . Nov 25, 2025 - Nov 27, 2025 CPHI & PMEC ...
Room Acoustics and Live Music | PCB Piezotronics
Room Acoustics and Live Music. GRAMMY Award winners, casual listeners, and audiophiles alike demand a high-end listening experience. Technology drives changes in audio every day.
MULTIPIN CONNECTORS - Amphenol Australia
ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd Telephone 61 3 8796 8888 Fax 61 3 8796 8801 www.amphenolaudio.com 130 MULTIPIN CONNECTORS ACCESSORIES PINS PART NUMBER 34.16 31.5 110 4.7 (1.35)(1.24) (0.18)(4.33)- - 13 MP-25043-13S
Compact Combiners PRO-ISO-PHY-TETRA-S2-REV - AMPHENOL PROCOM
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-TETRA-S2-REV ... 150 (excl. conn.) x 150 x 35 mm / 5.91 (excl. conn.) x 5.91 x 1.38 in. Weight: Approx. 1.82 kg / 4.01 lb. Environmental; Ingress Protection: IP62: Ordering Designations. Model
ValProbe RT Humidity/Temperature Logger - KAYE
The ValProbe RT logger with humidity and temperature sensors comes with RF technology to give users real-time data viewable on their Validation Console. With a humidity range of 15% to 95%, and a temperature range from 0°C to 70°C, this logger has a wide range of capabilities for temperature and hum
QMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency QMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of QMA Connectors at Amphenol RF online.
SSI Technologies – Application Note PS-AN15 MediaGauge™ Series MG-MD ...
Torque to 150 in lbs +/- 1 in lb. 2) Connect the supplied mating harness with Din connector to the mating connector on the back of the MediaGauge™ MG-MD digital pressure gauge. 3) Connect your relay and meter per the figure. 4) For current meter, connect the current meter in series with the 4-20 mA output. Connect the 4-20mA output
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
25-29★ I 29 29 25-35 M 128 128 25-37★ I 37 37 25-43 I 43 23 20 25-46 I 46 40 4 2† 25-61 I 61 61 ★ Ground plane proprietary option available. Arrg. 9-5 is exclusively ground plane type. See page 24 for further information of ground plane connectors. * † For RG180/U and RG195/U cables only. (Contact Sidney, NY for other cable application).
PRO-PM2-4
89 x 39.5 x 29 mm / 3.50 x 1.55 x 1.14 in. Weight: Approx. 0.15 kg / 0.33 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity ...
Data Sheet R-Series V RF5 PROFINET (document part number: 552211)
150 mm to 20,000 mm and thus can be used in both short and long distance applications. 3 Temposonics® R-Series V RF5 PROFINET ADVANTAGES OF THE R-SERIES V RF5 COMPARED TO THE R-SERIES V RFV R-Series V RFV (previous design) ... (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3
hw-04 | Amphenol Global Search | Amphenol
2024/04/29 2024/04/29 2016/11/10-Binesh C Kuriakose, San Jibin John ELX-I-51335-1 M Released PDS: Rev :M STATUS:Released Printed: Apr 30, 2024. 315 315 . Temperature Rising 250 200 - 150 100 50 60 120 Reflow Area Time (seconds) Forced Cooling Area Max peak temp re 26000 240 300 .
31-202 | Amphenol Global Search | Amphenol
AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 16 22-24 Machined ... 31.03.2017 NPFEI 2 C 4 3 1 Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of
1710-2690 / 1710-2690 MHz - Amphenol Antenna Solutions
29 114 mm 265 mm. REV050216I www.amphenol-antennas.com 4 of 5 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... -150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30
696-960 / 1695-2180 MHz
Weight without Mounting Brackets: RET 13.2 kg 29.2 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 480 N 108 lbf Side 284 N 64 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
7041385-CM2 - AMPHENOL PROCOM
150 W: Polarisation: Linear (Vertical or Horizontal) ... 750 x 830 x 480 mm / 29.5 x 32.7 x 18.9 in. Wind Load: 141 N (160 km/h) Weight: Approx. 5.5 kg / 12.1 lb. Mounting Bracket: Included for 32 - 50 mm mast: Balun Encapsulant: Polyurethane Resin U-600: Environmental; Operating temperature range
APXV4ALL24-U-J20 - Amphenol Antenna Solutions
Net Weight - Antenna Only kg (lbs) 29 (64) Wind Load Rated at 150 km/h (93 mph) Frontal, Resultant N (lbf) 816 (183) Lateral, Resultant N (lbf) 701 (158) Rear, Resultant N (lbf) 969 (218) Maximum, Resultant N (lbf) 1627 (366) Maximum, Drag Force N (lbf) 1439 (324) Survival Wind Speed km/h (mph) 240 (150) Connector Type -- (6x) 4.3-10 Female at ...
MRC CONNECTORS - Amphenol Aerospace
29 32 1 8 2 1 9 7 3 5 4 6 Amphenol Aerospace now offers a connector series that can be used for all of your multi-media needs. This series is ... A 150 210 B 95 210 C 120 275 D 150 275 5. GROUNDING PINS Omit Legacy Ground Pins - inactive for new design G Enhanced Ground Pin N Non-grounded *Omit grounding pins
LOW-COST INDUSTRIAL ICP® ACCELEROMETER - PCB
Model Number 601A02 LOW-COST INDUSTRIAL ICP® ACCELEROMETER Revision: F ECN #: 55304 Performance ENGLISH SI Sensitivity(± 20 %) 500 mV/g 51 mV/(m/s²) [1] Measurement Range ± 10 g ± 98 m/s² Frequency Range(± 5 %) 28 to 240,000 cpm 0.47 to 4,000 Hz [2]
APXV3BLL20B 43-C-I20 - Amphenol Antenna Solutions
Passive Intermodulation dBc -150 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 22 23 23 First Upper Side Lobe dB 17 18 17 Cross-Pol Over Sector dB 2 14 16 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 29 29 28 Maximum Effective Power Per Port Watts 350 W Cross Polar Isolation dB 26