Search Results for 29-150
DC-DC Power Supplies | Products | Amphenol Aerospace
Our DC-DC power converters feature wide range of output power from 50W-2000W. Output voltage range comes in standard ranges including 5V, 12V, 15V, 24V, 48V.
7041385-CM2
150 W: Polarisation: Linear (Vertical or Horizontal) ... 750 x 830 x 480 mm / 29.5 x 32.7 x 18.9 in. Wind Load: 141 N (160 km/h) Weight: Approx. 5.5 kg / 12.1 lb. Mounting Bracket: Included for 32 - 50 mm mast: Balun Encapsulant: Polyurethane Resin U-600: Environmental; Operating temperature range
C-P30727-A1 - Amphenol
3-8.99 M = +150.0/-25.0mm 0-2.99 M = +100.0/-25.0mm 0-9.99 FT = +4" / -1" TOLERANCE 1 0 .-2 9 FT = +6 "/ -1 30.00-49.99 FT = +12" / -1" 50 FT-OVER = +18" / -1" BLACK 14AWG WHITE 14AWG RED 14AWG GRN/YEL 14AWG 1: 24V_P 2: 24V_C ... 29.3mm [1.15"] Title: C-P30727-A1 Author: mforce Created Date:
Compact Combiners PRO-ISO-PHY-TETRA-S8 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S8 combiner provides the possibillity of connecting up to eight TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on ...
cable connector HA T 3XXX - Amphenol Sine
150 V V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 1500 V V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 ... 2/23/2021 6:26:29 AM ...
PERFORMANCE SPECIFICATION PIEZOELECTRIC ACCELEROMETER 2222C-X - PCB
-100 -50 0 50 100 150 200 250 300 350 % deviation temperature : o: f: typical temperature response, model 2222c: typical capacitance charge sensitivity: author: erick breeze created date: 9/15/2022 8:13:29 am ...
ms3128 | Amphenol Global Search | Amphenol
100 - 1000 MHz > 22 dB 1000 - 2000 MHz > 22 dB 2000 - 2500 MHz > 22 dB ATTENUATION FREQUENCY [dB/100m] Max. HF power/W 50 MHz 19.0 150 MHz 29.0 450 MHz 49.0 900 MHz 67.0 1400 MHz 86.0 1800 MHz 96.0 2200 MHz 108.0 2500 MHz 116.0 3000 MHz 126.0 RG 174/U-LL PROCOM A/S reserves the right to amend specifications without prior notice ...
Chem-Gard 150 Cable with Defender Technology - Color Code Conductor ...
Title: Data Tables_Chem-Gard® 150 Cable with Defender® Technology Created Date: 6/6/2023 2:29:27 PM
Non-Working Antenna 750 mm - amphenol-antennas.com
Length mm (in) 750 (29.5) Width mm (in) 432 (17.0) Depth mm (in) 175 (6.9) Net Weight - Antenna Only kg (lbs) 10 ± 1 (22.0 ± 2.2) Mechanical Distance Between Mounting Points mm (in) 500 (19.7) ... Wind Tunnel Coeffi cients) Calculation km/h (mph) 150 (93.2) Frontal N (lbf) 233 (52.4) Lateral N (lbf) 122 (27.4) Rearside N (lbf) 265 (59.6 ...
SERIES 333 - PCB
18 to 30 VDC: Constant Current Excitation. 2 to 20 mA: Output Impedance. ≤ 300 Ohm: ≤ 200 Ohm. ≤ 500 Ohm: Output Bias Voltage. 7 to 16 VDC: 7 to 12 VDC. Discharge Time Constant
Compact Combiners PRO-MCU380-EXT-3-REV - AMPHENOL PROCOM
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-MCU380-EXT-3-REV: Frequency: Rx : 380 - 386.5 MHz Tx : 390 - 396.5 MHz: Max. Input Power ... 150 nsec. No. of channels: 3 TMO (Tx/Rx) Mechanical; Connection(s) N(f) Colour: Black: Dimensions: 230 (excl. conn. 25 mm) x 306 x 71.4 mm /
ULTRASOUD SOLUTIONS FOR CONDITION MONITORING, LEAK DETECTION, AND ...
asset being monitored, up to 150’ away. 3 33 wilcoxon.com info@wilcoxon.com 7 Electricity escaping in high voltage lines or jumping across gaps in electrical connections disrupts the molecules in the air and produces ultrasound. The receiver detects corona discharge, tracking, ... 9/29/2024 4:50:20 PM ...
VIBRATION MONITORING SOLUTIONS - Wilcoxon Sensing Technologies
Hazardous area sensors 29 Sensor selection chart 30 - 31 Resources 32 - 33 +1 (301) 330-8811 1-800-WILCOXON info@wilcoxon.com wilcoxon.com buy.wilcoxon.com Table of contents ... provides superior long-lasting performance in 150° C environments. Sensors DID YOU KNOW Temperature range is the temperature span, given by
Model 601A02 | PCB Piezotronics
Model 601A02:Platinum Stock Products: Low-noise, industrial, ceramic shear ICP® accel, 500 mV/g 0.17 to 8k Hz, top exit, 2-pin conn. single point ISO
RG142 50 Ohm Coax Cable (RG-142 Coaxial Cables) - Amphenol
RG142 50 Ohm Coaxial Cables (RG-142 RF Coax Cable Assemblies) at Amphenol Cables on Demand -- Direct from one of the world's largest cable manufacturers and Inventor of the Popular BNC Connector - Our RG142/U Teflon insulated coaxial cable assemblies offer superior power handling, phase and temperature stability. Ideal for avionics, racks, cabinets, signal combiners, and internal wiring ...
Band Pass Filters BPF 70/...-250 - AMPHENOL PROCOM
150 W @ 6.0 dB IL: Insertion Loss: Adjustable 0.5 - 2.0 dB: ... 250 x W : 750 x H : 400 mm L : 9.84 x W : 29.52 x H : 15.74 in. Weight: Approx. 2.8 kg / 6.17 lb. Approx. 5.2 kg / 11.46 lb. Approx. 9.6 kg / 21.16 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations.
Yagi Antennas 7019435 - amphenolprocom.com
150 W: Polarisation: Linear (Vertical or Horizontal) ... Approx. 4300 mm / 169.29 in. Wind Load: 282 N (160 km/h) Weight: Approx. 9 kg / 19.84 lb. Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
-58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Types RL35/40/45 Amphenol Advanced Sensors
ca 288a 1180 4618 g2 | Amphenol Global Search | Amphenol
ca 288a 1180 4618 g2 | Amphenol Global Search | Amphenol 97-3102a-20-29 | Amphenol Global Search | Amphenol Search Results for 97-3102a-20 MIL-DTL-38999K Recommended jam nut torque values - Amphenol Aerospace 20 110/120 21 100/110 22 120/130 23 110/120 24 140/150 25 120/130 FIGURE 11.