Search Results for 29-150
Features - Amphenol Antenna Solutions
(1x) 696-960 | (2x) 1710-2170 MHz FIXED TILT 6-Port Panel Antenna 65° 23.2 in HTXCWW63111414F xy0 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Sine Systems - www.sineco
3-8.99 M = +150.0/-25.0mm 0-2.99 M = +100.0/-25.0mm 0-9.99 FT = +4" / -1" TOLERANCE 10.00-29.99 FT = +6" / -1" 30.00-49.99 FT = +12" / -1" 50 FT-OVER = +18" / -1" MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL ...
Technical Papers - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Kaye LTR-150 Dry Block and Liquid Bath - Temperature Calibrator
The Kaye LTR-150 is the most advanced multi-purpose Temperature Calibrator specifically designed to address the capacity and flexibility needs for thermal validation. This essential Temperature Calibrator utilizes its ability to perform Temperature Calibration on up to 48 thermocouples capacity, with the added versatility to function as a Dry ...
Amphenol Pcd
0.150 (3,81) 0.150 (3,81) Material: Copper Alloy Plating: Gold flash over nickel or 0.000050 inch (1.25) gold over copper for military specification contacts Color Code: Orange/Green/Yellow for military specification contacts Material: Copper Alloy Plating: Gold flash over nickel or 0.000050 inch (1.25) gold over copper for military ...
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Ozone Exposure 150 ppm for 2 hours per EIA/TIA-455-189 Humidity 240 hours @ 98% RH per EIA/TIA-455-5, Method B ... M28876/29 COTS Base Part Number Shell 13 Shell 15 Shell 23 FS3A1000 FS3A2000 FS3F6000 FS3F5000 FS3F4000 FS3A6000 FS3A5000 FS3A4000 FS3B3000 Table 2 Shell Size Shell Size Designator 13 15 23 B F C
Duplex Filters DPF 2/33-250-WM - amphenolprocom.com
Duplex Filter for the 150 MHz Band . Download . Product PDF; Add to quote. Description. High power base station duplex filter for the 140 - 175 MHz range. ... 510 x 750 x 600 mm / 20.07 x 29.52 x 23.62 in. Weight: Approx. 19.2 kg / 42.33 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C:
Model 350C04 | PCB Piezotronics
Model 350C04:Shock, ceramic-shear, ICP® accel., 1 mV/g, 5k g range, filtered, 10-32 top conn.
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Weight without Mounting Brackets: RET 13.2 kg 29.2 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 480 N 108 lbf Side 284 N 64 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
.150±.0033.81±0.08 panel.090±.0012.29±0.03 rp material: bodies and ferrule: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582, type 303 contact: beryllium copper per astm b196, alloy no. uns c17300, td04.
PRO-ISO-PHY-TETRA-S2-REV - AMPHENOL PROCOM
Modell Produkt Nr. Frequenz; PRO-MCU380-EXT-3-N(f) 210002945: Tx: 380 - 386.5 MHz / Rx: 390 - 396.5 MHz: Verfügbarkeit: Zur Angebotserstellung: Accessories
N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Model 672A01 | PCB Piezotronics
Model 672A01:EchoPlus® Wireless Junction Box (8-channels), 916 MHz
Antenas Yagi 7175890 - amphenolprocom.com
150 W: Polarización: Lineal (Vertical y Horizontal) ... Increasing sleeve 1"-1-29/32" 0900174/00: Agregar a la cotización: Productos relacionados. Soportes. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.
Yagi Antennas 7040385 - amphenolprocom.com
150 W: Polarisation: Linear (Vertical or Horizontal) ... Increasing sleeve 1"-1-29/32" 0900174/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.
97-3102a-20 | Amphenol Global Search | Amphenol
Search Results for 97-3102a-20-29 97 Series - Amphenol Industrial Operations Amphenol's 97 Series is the lowest cost cylindrical interconnect solution in the proven 5015 family connector style. ... Amphenol Socapex ... 20 22 20 8 12 20.083 16 20 18 16 20 30 50.103 8* 14 12 70 110.255 8 10 8 150 220.255 * with #12 wire well Contact Data LMD ...
9-2437-25 | Amphenol Global Search | Amphenol
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready B275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution. Created Date: 6/29/2004 9:39:19 AM.
132114 | Amphenol Global Search | Amphenol
Gharaunda has a total population of 271 peoples, out of which male population is 150 while female population is 121. Literacy rate of gharaunda village is 66.79% out of which 68.00% males and 65.29% females are literate. There are about 51 houses in gharaunda village. Pincode of gharaunda village locality is 132114.
Yagi Antennas 7176890 - AMPHENOL PROCOM
150 W: Polarisation: Linear (Vertical or Horizontal) ... Increasing sleeve 1"-1-29/32" 0900174/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.