Search Results for 29-150
Validation Instruments - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
M24308 | Amphenol Global Search | Amphenol
It accepts an AC input range from 85 to 265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 48V, up to 300W, with custom outputs available. Designed to meet military standards MIL-STD-704, MIL-STD-1399, MILSTD-810, MIL-STD-461. 100 - 150 mVp-p, typical (max 1%) without external capacitance. No output voltage overshoot during power on.
FT9000 & FTA9000 FOR TORQUE AND TORQUE-TENSION - PCB
SERIES FT9000 FASTENER TENSION LOAD CELLS Model Capacity 059810-01153 3372 lbf (15 kN) 059810-01253 5620 lbf (25 kN) 059810-01104 22 klbf (100 kN) 059810-01304 67 klbf (300 kN) 059810-01504 112 klbf (500 kN) SERIES FTA9000 FASTENER TENSION LOAD CELLS
(2x) 790-960 / (2x) 1710-2170 / (2x) 1710-2170 MHz
Isolation Between Left and Right Arrays > 29 dB > 30 dB > 30 dB IM3 (2x20W carrier) < -110 dBm < -110 dBm < -110 dBm ... 2-Point Mounting Bracket Kit 0900182/00 70-150 mm 2.8-5.9 in 3.9 kg 8.6 lbs Kit to Add Mechanical Tilt (0°-10°) to Above Brackets (optional)
Thermometrics Ring Terminal Temperature Sensor - Amphenol
CTTS-186340 10,000 ± 1% 3977 nom 9.7 3.8 13.7 25 ± 3 FEP -40 to 150 CTTS-156922 10,000 ± 1% 3435 ± 1% 12.0 6.4 23.8 195 ± 20 PVC -40 to 105 CTTS-185346 10,000 ± 1% 3435 ± 1% 12 6.4 18.5 180 ± 20 PVC -40 to 105 ... 5/29/2019 5:54:23 AM ...
Kaye Customer Portal - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
cable connector HA T 3XXX - Amphenol Sine
150 V V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 1500 V V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 ... 2/23/2021 6:26:29 AM ...
7-8648-5 | Amphenol Global Search | Amphenol
Search Results for 7-8648-5 RADSOK® | Products | Amphenol Aerospace 5.7mm: 0: 150 : 0: 250: 9.1mm: Current Carrying Comparison. ... 5.If pin 7 was originally used as DC ground for the Tempo II or L-Series sensor being replaced then the DC ground connection at the controller must be changed to use pin 1. 3 Programming & Diagnostics G-Series LED ...
P51 Pressure Sensor - ssi-sensors.com
EMC Compatibility 150 V/m Humidity 250 Hours Weight ≤ 85 Grams Chemical Compatibilities Any gas or liquid compatible with 304L and 316L stainless steel. (Including but not limited to motor oil, diesel, hydraulic fluid, brake fluid, water, wastewater, hydrogen, nitrogen, and air.) Designed to be used in media isolated mediums.
mp1-19-2-b1 | Amphenol Global Search | Amphenol
CXL 150-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station Antenna which covers the 138 - 175 MHz band in three models. The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas.
cable connector HA T 3XXX - Amphenol Sine
150 V V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 1500 V V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 ... 2/23/2021 6:26:29 AM ...
Kaye LTR-200 - Hybrid Temperature Calibrator
The Kaye LTR-200 is a multi-purpose Temperature Calibrator specifically designed to address the capacity and flexibility needs for thermal validation. This essential Temperature Calibrator utilizes its ability to perform Temperature Calibration on up to 24 thermocouples. Due to hybrid technology, th
Jumper Cable - Amphenol Antenna Solutions
150 ±20 mm 7/16-DIN Right Angle Connector 7/16-DIN Connector. Title: AAS-12HFFRSD02-DMDMR-xM.indd Author: nramos Created Date: 9/8/2016 1:50:29 PM ...
Kaye ValProbe Temperature Logger
RTD technology delivers unrivaled measurement accuracy over a wide operating range; System downloads up to 10 probes simultaneously; Easily defined cycle-based data collection, calculation, and reporting from up to 200 sensors
6-Port Antenna
Net Weight - Antenna Only kg (lbs) 29 (63.9) Mechanical Distance Between Mounting Points mm (in) Refer to Diagram Windload (Wind Tunnel Coeffi cients) Calculation km/h (mph) 150 (93.2) Frontal N (lbf) 1032 (232.0) Lateral N (lbf) 469 (105.4) Rearside N (lbf) 1011 (227.3) Operational Wind Speed km/h (mph) 160 (99.4) Survival Wind Speed km/h (mph ...
PH-LLYY15-N0 - Amphenol Antenna Solutions
dBc -150 Front-to-Back Ratio, Total Power, ± 30° dB 23.2 24.1 24.5 25.7 20.6 First Upper Side Lobe dB 17.7 17.7 18.4 20.0 16.1 Cross-Pol Over Sector dB 11.2 11.7 12.0 11.2 9.8 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 15.1 17.5 19.2 22.2 19.6 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 26 ...
480E09 BATTERY-POWERED SIGNAL CONDITIONER Revision: V - PCB
Model Number 480E09 BATTERY-POWERED SIGNAL CONDITIONER Revision: V ECN #: 45339 Performance ENGLISH SI Channels 1 1 Frequency Range(-5 %)(x1, x10 Gain) 0.15 to 100,000 Hz 0.15 to 100,000 Hz [6]
ge advanced sensors | Amphenol Global Search | Amphenol
150°C Sensor: M10 X 1.0 300°C Sensor: X12 X 1.5 The threads can be customized to fit the application . Weight 150°C Sensor: 52 grams 300°C Sensor:: 56 grams Connector Amp Seal 16 with Gold Plated Terminals 150°C Sensor: 776401-2 300°C Sensor: 776401-3 Mating Connector 150°C Sensor: 776427-2 300°C Sensor: 776427-3 AAS-920-534A-03/2014
工业ICP 三轴加速度计 - PCB
.29 [7.5] 1.49 [37.8].487 [12.37].14 [3.5] m12 connector pin outs: pin 1: z-axis pin 2: x-axis pin 3: y-axis pin 4: ground coupling nut: outer shield of cable 6 ft [1.83m] max integral tpu jacket 4 conductor cable terminated to m12 4-pin connector y-axis positive x-axis positive z-axis positive pin 2 pin 1 pin 3 pin 4 1 1 2 2 a b code ident. no ...