Search Results for 29-150
Braided Cables RG 174/U-LL - AMPHENOL PROCOM
RG 174/U-LL is a ultra low loss coaxial cable. The coaxial cable has a stranded anneal copper wire and has a double braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material.
AR - Amphenol Canada
29 20 24 20 30 20 25 20 25 20 29 22 3 16 4 16 2 5 C 4 16 4 16 F 7 5 C 4 9 C 4 5 C 4 8 Q (40) 40 (40) 40C1 (45) 45 (57) 57 (67) 67 (73) 71F2 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 40 20 39 20 45 20 57 20 64 20 67 20 1 5 C 3 16 or 15 C 4 16 ... 150 32C4S – – ...
Model 604B32 | PCB Piezotronics
Model 604B32:Triaxial ring-style, industrial, ceramic shear ICP® accel, 500 mV/g, 0.5 to 3k Hz, side exit, 4-pin conn., triaxial single point ISO 1702
4C6U6VT360X12F wxys5 - Amphenol Antenna Solutions
4C6U6VT360X12F wxys5 (4x) 696-960 | (6x) 1695-2700 | (6x) 3300-4200 MHz 32-Port Canister Antenna OMNI 47.4 IN FIXED TILT REV031323NA ACROSS THE WORLD. AROUND THE CORNER.
Features - Amphenol Antenna Solutions
ARRAY LAYOUT Topology FREQUENCY ARRAY CONNECTOR CONNECTOR TYPE 696-960 MHz R1 1-2 (2x) 4.3-10 Female 696-960 MHz R2 3-4 (2x) 4.3-10 Female 1695-2700 MHz Y1 5-6 (2x) 4.3-10 Female 1695-2700 MHz Y2 7-8 (2x) 4.3-10 Female 1695-2700 MHz Y3 9-10 (2x) 4.3-10 Female 1695-2700 MHz Y4 11-12 (2x) 4.3-10 Female 3300-4200 MHz P1 13-14 (2x) 4.3-10 Female 3300-4200 MHz P2 15-16 (2x) 4.3-10 Female
4U4MT360X06F xys4 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 29.5° ± 6.2° 28.3° ± 5.2° 26.8° ± 5.5° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25 Interband dB > 28 same band; > 30 different band
About us - Kaye & Amphenol
Amphenol Advanced Sensors is a leading innovator in advanced sensing technologies and innovative embedded measurement solutions customized for regulatory and industry driven applications, creating value by providing critical information for real time data decisions.We offer industry leading domain expertise, rapid customization, world-class manufacturing capability and lasting customer ...
QWL Series Cylindrical Connectors - amphenol.co.jp
4 QWL how to order QWL heavy duty cylindrical connectors are ordered by Amphenol® part number only. To illustrate the ordering procedure, part number 10-107628-5P is shown as follows:
Yagi Antennas S.6Y-165 - AMPHENOL PROCOM
150 W: Polarisation: Linear (Vertical or Horizontal) ... Increasing sleeve 1"-1-29/32" 0900174/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.
DA T 3XXX - amphenol-sine.com
150 V (32 V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 UL 1977 10A/+40°C 7A/+40°C 3A ...
T&M Product - Shakers - Wilcoxon Sensing Technologies
900-Watt amplifier at 4Ωwith frequency response up to 150 kHz Can be used with full range of Wilcoxon shakers 19” rack mountable Selectable gain of 23 or 29 dB Multiple protection methods: LED clipping indicator Rear-panelAC mains breaker Internal thermal protection Maximum 50 V rms output
Model Number ICP® ELECTRET ARRAY MICROPHONE 130F21 - PCB
Output Impedance <150 Ohm <150 Ohm Physical Housing Material Stainless Steel Stainless Steel Electrical Connector(Output) 10-32 Coaxial Jack 10-32 Coaxial Jack Size (Diameter x Length)(overall) 0.28 in x 2.31 in 7.0 mm x 58.6 mm Weight 0.30 oz 8.5 gm [1] All specifications are at room temperature unless otherwise specified.
CUSTOMER DRAWING - Amphenol Sine
1 mp-4102-13p 13 38.0 29.4 3.23 34.2 34.5 29.0 2 mp-4102-19p 19 41.0 31.8 3.23 37.4 34.5 32.2 3 mp-4102-25p 25 44.5 34.9 3.73 40.9 35.7 35.3 ... 6 mp-4102-85p 85 69.8 55.5 4.30 65.5 38.5 59.0 7 mp-4102-150p 150 69.8 55.5 4.30 65.5 38.5 59.0 parts no list, dimensions in mm item catalogue p/ no of contact a b dia c dia d e dia f 1 4 change finish ...
gtc-e-series-connectors-bayonet-data-sheet-amphenol-industrial
• Current Rate: 150 A • Operating Temperature: -40°C to +125°C • 500 Mating Cycles IDS-113. For further information on your individual application requirements, contact: Amphenol Corporation North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4
TABLE OF CONTENTS Section page no. - amphenol-cs.com
Copyright 2006 FCI Form E-3334 Rev E GS-01-001 eDOC - PDM: Rev:K STATUS: Released Printed: Feb 16, 2022 NUMBER GS-20-035 TYPE APPLICATION SPECIFICATION TITLE AirMax ...
HTR-400 High-temp Dry Block Calibrator - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Model 130F21 | PCB Piezotronics
Inherent Noise: 29 dB re 20 µPa; Specification Notes [1] Typical. [2] TEDS Capable Digital Communication, compliant with IEEE 1451.4 ... 150 Ohm: 150 Ohm: Physical: Housing Material: Stainless Steel: Stainless Steel: Electrical Connector (Output) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Size - Diameter (overall) 0.28 in:
Temposonics II
6.5 Counter Cards - BCD Output 29 6.6 System Calibration 32 6.6.1 Re-zeroing the Digital Counter Card 32 6.6.2 Scaling the Digital Counter Card 37 ... • Digital Personality Module (DPM): + 15 Vdc at 150 mA maximum, 75 mA minimum, - 15 Vdc at 100 mA maximum, 25 mA minimum Displacement: Up to 25 feet (7620 millimeters)
Compact Combiners PRO-MCU380-EXT-2 - AMPHENOL PROCOM
The PRO-MCU380-EXT-2 combiner provides the possibillity of connecting upto two TETRA extended band radio heads or radios into one common antenna.
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.