Search Results for 29-150
300CB08/nrg300CB08 325A Dual-Feed Circuit Breaker Panel
1.15" (29.2 mm)]. Torque nut (using 9/ 16" or 15 mm socket) to 150 in/lb. (~17 N•m), max. Optional (-C Versions): Horizontal input terminal landings (with Keps nuts, flat washers, and bolts) for dual-hole compression lugs Two pairs of 3/ 8” holes on 5/ 8”-1" centers per terminal [max. lug width of 1.5" (38.1 mm)]. Torque bolt and nut ...
China - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
SERIES RHM240A0X MODEL 410C01 - PCB
1.14 [29.0] MODEL M081A100: M6 X 1.00-6g X .87 [22.0] LONG FLAT HEAD HEX SCREW ELECTRICAL CONNECTOR 10-32 UNF-2A MOUNTING HOLE PREPERATION: ... 150 sec. Mechanical. Sensing Element. Quartz: Housing Material. Stainless Steel: Electrical Connector. 10-32 Coaxial Jack: Sealing. Epoxy: Mounting Torque .
Ultra low loss coaxial cable. - AMPHENOL PROCOM
150 MHz 29.0 450 MHz 49.0 900 MHz 67.0 1400 MHz 86.0 1800 MHz 96.0 2200 MHz 108.0 2500 MHz 116.0 3000 MHz 126.0 RG 174/U-LL PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 ... RG 174/U-LL Created Date: 1/29/2025 8:58:40 AM ...
Norms & Guidelines
Standard/ Guideline: Name: Comprehensive guide to steam sterilization and sterility assurance in healthcare facilities: AAMI ST79 Sterilization of health care productsRadiation sterilization—Product adoption and alternative sampling plans for verification dose experiments and sterilization dose audits
4U4MT360X06F xys4 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 29.5° ± 6.2° 28.3° ± 5.2° 26.8° ± 5.5° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25 Interband dB > 28 same band; > 30 different band
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION - DCN 38015 02 ...
- dcn 38015 02/11 stw approved: checked: drawn: stw 02/14/11 stw 02/14/11 fed 02/14/11 rohs compliant.2406.10.150±.0033.81±0.08 panel.3679.32.1995.05
Amphenol Fiber Optic/Electric Connectors Optron Hybrid Fiber Systems ...
Ozone Exposure 150 ppm for 2 hours per EIA/TIA-455-189 Humidity 240 hours @ 98% RH per EIA/TIA-455-5, Method B ... (29.46) 1.198 (30.43) 23 1.593 (40.46) 1.630 (41.40) Amphenol Fiber Systems International Optron Hybrid Fiber Optic/Electric Connectors Wall Flange Mount Receptacle & Panel Cutout
3355-524 | Amphenol Global Search | Amphenol
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F). https://www.amphenol.com ...
CXL 150-1LW-SS-R/... - amphenolprocom.com
Model CXL 150-1LW-SS-R/... Frequency CXL 150-1LW-SS-R/s : 138 - 156 MHz CXL 150-1LW-SS-R/l : 146 - 165 MHz CXL 150-1LW-SS-R/h : 155 - 175 MHz Antenna Type Coaxial dipole, broad-banded Max. Input Power 150 W Polarisation Vertical Pattern Type Omnidirectional 3 dB Beamwidth, E-Plane 80 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
37.8 to 104.4 10.29 4106 To calculate Rt/R25 at temperatures other than those listed in the table, use the following equation: Rt/R25 = exp{A + B/T + C/T2 + D/T3} ... 100 to 150 -14.5560 4761.7178 -174761.3920 15412329.7326 To calculate the actual thermistor temperature as a function of the thermistor resistance, use the following equation: ...
Model Number ICP® ELECTRET ARRAY MICROPHONE 130F22 - PCB
Output Impedance <150 Ohm <150 Ohm Physical Housing Material Stainless Steel Stainless Steel Electrical Connector(Output) SMB coaxial socket SMB coaxial socket Size (Diameter x Length)(overall) 0.28 in x 2.32 in 7.0 mm x 59.0 mm Weight 0.30 oz 8.5 gm [1] All specifications are at room temperature unless otherwise specified.
97-3108b-14s-1p(689) | Amphenol Global Search | Amphenol
Search Results for 97-3102a-20-29 97 Series - Amphenol Industrial Operations Amphenol's 97 Series is the lowest cost cylindrical interconnect solution in the proven 5015 family connector style. ... Amphenol Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 150 kin-lb/radian 16.9 kN-m/radian Rotating Inertia 0.0026 in-lb ...
PRO-PM2-4
89 x 39.5 x 29 mm / 3.50 x 1.55 x 1.14 in. Weight: Approx. 0.15 kg / 0.33 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity ...
cable connector HA T 3XXX - amphenol-sine.com
150 V V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 1500 V V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 ... 2/23/2021 6:26:29 AM ...
MIL-DTL-5015, Matrix - Amphenol Aerospace
0 150 0 250 9.1MM NEW RoHS FINISHES BLACK ZINC NICKLE FINISH. Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 5015 ... 20-29 A 17 17 20-32 D/A 8 20-33 A 11 11 22-2 D 3 3 22-5 D 6 2 4 22-6* D 3 2 1 22-7* E 1 1 22-10* E 4 4 22-11* B 2 22-14 19 22-19 A 14 22-21 A 3 1 2 22-22 A 4 4 22-23 D/A 8
PRO-ISO-PHY-TETRA-S3
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-TETRA-S3: Frequency: Tx : 380 - 385 MHz / Rx : 390 - 395 MHz or ... 150 (excl. conn.) x 250 x 35 mm / 5.91 (excl. conn.) x 9.84 x 1.38 in. Weight: Approx. 2.4 kg / 5.29 lb. Environmental; Ingress Protection: IP62: Ordering ...
Common Reporting Tool - KAYE
The Common Reporting Tool software is a comprehensive reporting utility which can be loaded on a separate Windows PC, which allows you to generate GMP compliant reports from Kaye Validator AVS or Kaye ValProbe RT Qualification study files to document the results of your validation studies.
Braided Cables RG 174/U-LL - AMPHENOL PROCOM
RG 174/U-LL is a ultra low loss coaxial cable. The coaxial cable has a stranded anneal copper wire and has a double braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material.
Kaye Console Keyboard
Elevate your work and stay connected with the unique Kaye Keyboard, designed to seamlessly integrate with the Kaye Tablet Console. Experience convenient features that transform the way you work on the go. Forego the necessity of an additional mouse and welcome superior portability. The Kaye Keyboard