Search Results for 29-150
High Power Connector Series - amphenol.co.jp
01 Inline Receptacle – Locking Ring Only, Tapped Hole Termination 29 01 Inline Receptacle – Straight Backshell, Crimp Termination 30 01 Inline Receptacle – 90˚ Backshell, ... Operating Temperature –55˚C to +150˚C* Sealing (Mated and Unmated) IP69K, 1hr at 2 metres immersion and proof against high pressure
Compact Combiners PRO-ISO-PHY-TETRA-S4 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S4 combiner provides the possibillity of connecting up to four TETRA radios into one common antenna. The PRO-ISO-PHY-TETRA-S4 models are available in the frequency range 380 - 470 MHz (on request).
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Antenna Only 13.5 kg 29.8 lbs Antenna with Mounting Bracket Kit MKS09P01 16.2 kg 35.7 lbs Antenna with Mounting Bracket Kit MKS09T01 18.0 kg 39.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 480 N 108 lbf Side 284 N 64 lbf
4 element Yagi 145 - 165 MHz 7029145 - AMPHENOL PROCOM
Max. Input Power 150 W Polarisation Linear (Vertical or Horizontal) 3 dB Beamwidth, E-Plane 60 ° 3 dB Beamwidth, H-Plane 90 ° Impedance 50 Ω Gain 7 dBd (9.2 dBi) VSWR < 1.5:1 Front-To-Back Ratio > 15 dB Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) N(f) on 3m RG213/U cable Materials
8 element Yagi 769-896 MHz - amphenolprocom.com
Max. Input Power 150 W Polarisation Linear (Vertical or Horizontal) 3 dB Beamwidth, E-Plane 48 ° 3 dB Beamwidth, H-Plane 52 ° Impedance 50 Ω Gain 10 dBd (12.2 dBi) VSWR < 1.5:1 Front-To-Back Ratio > 20 dB Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) N(f) on 1m RG213/U cable Materials
R Series RS Temposonics
Housing type 1 = 150 63.5 / * 66 ML RS = xxxx 51 Housing type Ø63 25 Flange type Housing type 3 = 190 15 21 Number of couplings (1,2,3) 0 Housing type 2 = 170 15 ... Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Offi ce Phone: +86 21 2415 1000 / 2415 1001 E-mail: info.cn@temposonics.com JAPAN Branch Offi ce
696-960 MHz - Amphenol Antenna Solutions
29.6 kg 65.3 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 1209 N 272 lbf Side 560 N 126 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Centre fed dipole 88 - 108 MHz 7050088 - AMPHENOL PROCOM
Input Power 150 W Polarisation Linear (Vertical or Horizontal) ... Weight Approx. 2.4 kg / 5.29 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) ORDERING Model Product No. Frequency
Prepolarized Microphones | PCB Piezotronics
Modern prepolarized microphones are designed with newer technology than traditional externally polarized microphones. Prepolarized microphones have many advantages over the externally polarized models.
PRO-ISO-PHY-TETRA-S2
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-TETRA-S2: Frequency: Tx : 380 - 385 MHz / Rx : 390 - 395 MHz or ... 150 (excl. conn.) x 150 x 35 mm / 5.91 (excl. conn.) x 5.91 x 1.38 in. Weight: Approx. 1.82 kg / 4.01 lb. Environmental; Ingress Protection: IP62: Ordering ...
7553xxx.indd - amphenol-antennas.com
-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical Return Loss Gain Chart Note: Return loss, gain and patterns are for the 860-925 MHz model ... 8 Aluminium Tube, Ø1-29/32” x 7SWG x 1000 mm 1 REV121615U www.amphenol-antennas.com 4 of 4
HIGH TEMPERATURE ICP ACCELEROMETERS - PCB
≤2.0 sec Discharge Time Constant ≥0.3 sec Excitation Voltage 18 to 28 VDC Constant Current Excitation 2 to 20 mA Output Impedance <150 Ohm Output Bias Voltage 8 to 12 VDC
humidity | Amphenol Global Search | Amphenol
2 HS30P Humidity Sensor Specifications Figure 1 : Typical Sensitive Characterists 30 40 50 60 70 80 90 5 11300 1980 460 138 48 17.8 4.5 15 3380 620 155 51 19.5 8 3.4 25 1020 215 62 22 8.6 3.6 1.6 35 360 83 27 9.9 4.2 1.9 0.9 45 150 36 12.9 5.2 2.3 1.1 0.5 °C %RH (Unit : Kohm)
II - Temposonics
10.4 J1 Connection to AOM with MSConnectors 29 10.5 J1 Connections 29 11 TROUBLESHOOTING THE ANALOG OUTPUT MODULE 32 11.1 General 32 11.2 Power Supply Check 32 11.3 Grounding 33 ... • APM: 150 ft. AOM: 250 ft. Magnet Requirement: Part Numbers: 201554, 201553, 251416, 201542
n 20 252 4175 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
C:Users orceDesktopMiniBoss Data SheetsC-MN62PW02-a1 - Amphenol Sine
3-8.99 M = +150.0/-25.0mm 0-2.99 M = +100.0/-25.0mm 0-9.99 FT = +4" / -1" TOLERANCE 10.00-29.99 FT = +6" / -1" 30.00-49.99 FT = +12" / -1" 50 FT-OVER = +18" / -1" MATERIALS LIST ... 29.00MM 25.40MM MINIBOSS M22 (7/8"), 6 PIN, FEMALE RECEPTACLE, EXTERNAL THREADS, 16 AWG, UL1015, PVC WIRE. Title: C:Users orceDesktopMiniBoss Data SheetsC-MN62PW02 ...
PRO-ISO-PHY-380-TX/RX-S2-N
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Especificaciones. Eléctrico ES; Modelo: PRO-ISO-PHY-380-TX/RX-S2-N: Frequencia: 380 - 395 MHz: Tipo: Combinador TETRA ... 150 nsec. Número de canales: 2: Mecánico ES; Conexión(s) N(f) Color: Black (RAL 9005) Dimensiones: 150 (excl. conn.) x 150 x 35 mm / 5.91 (excl. conn ...
Jet Engine Test Stand Solutions - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
13160-001 | Amphenol Global Search | Amphenol
Search Results for 13160-001 Kaye LTR-150 Dry Block and Liquid Bath - Temperature Calibrator Operating range of -30 to 150°C with temp stability of +/- 0.01°C and uniformity of 0.1°C; Fast Heating and Cooling times; Ability to be used as Dry Block, Liquid Bath and Surface temperature Calibrator ... Amphenol CS-SASSDP8282-001 29 position SAS ...
Piezoresistive accelerometer - PCB
Key features n 2k, 20k and 60k g ranges n Damped for exceptional survivability n DC response n Low power consumption n-55°C to +121°C operating temperature n Minimal zero shift after shock Description Model 7280AM7 is a family of rugged damped piezoresistive accelerometers designed for high amplitude acceleration, vibration and shock applications.