Search Results for 29-150
Model M639A91 | PCB Piezotronics
Model M639A91:High frequency triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 13k Hz, side exit, 4-pin M12 connector, triaxial freque
Four-TETRA-Station Combiner - AMPHENOL PROCOM
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. SPECIFICATIONS Electrical Model PRO-ISO-PHY-TETRA-S4 Frequency Tx : 380 - 385 MHz Rx : 390 - 395 MHz Tx : 410 - 415 MHz Rx : 420 - 425 MHz Tx : 415 - 420 MHz Rx : 425 - 430 MHz Type TETRA combiner Max. Input Power 25 W per port Insertion Loss Tx-Ant. < 9.0 dB Insertion Loss ...
Band Pass Filters BPF 4/...-250 - AMPHENOL PROCOM
Model Product No. BPF 4/1-250: 200000967: Add to quote: BPF 4/2-250: 200001883: Add to quote: BPF 4/3-250: 200001063: Add to quote
FASTENER TESTING SYSTEMS - PCB
DC Drive Motor, 15-150 Nm, 165 RPM max, controller and cable 039050-51201 200 Nm (148 lbf-ft) Rotary Torque Sensor 059810-01104 100 kN (22,480 lbf) Torque Tension Load Cell 109100-01440 Tabletop Fastener Test Stand 100M10-30431 M10 Test Plate Set 099404-30563 Torque Sensor Cable 099404-30610 Load Cell Cable NA Notebook computer (customer supplied)
Features - Amphenol Antenna Solutions
(2x) 617-906 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2L4U4VX065X06F wxys4 FIXED TILT 20-Port Panel Antenna 65° 25.0 in REV092324NA www.amphenol-antennas.com 4 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Glass Diode | Thermometrics NTC Thermistors
Reference temperatures in the range 0°F to 302°F (-18°C to 150°C) Operation to 572°F (300°C); no solder coating on wires Wire lengths 1.06 in to 1.26 in 27 mm to 32 mm) ±0.04 in (±1 mm) for DK-N; up to 1.02 in (26 mm) for DK-H
Yagi Antennas S.6Y-142 - amphenolprocom.com
6 element Yagi antenna 135 - 150 MHz . Download . Product PDF; Pattern file; Add to quote ... Increasing sleeve 1"-1-29/32" 0900174/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
Kaye ValProbe Cryo Logger
Sensing Element: Precision Platinum RTD: Measurement Range and Accuracy: 0°C to 140°C, ±0.1°C-85°C to 0°C, ±0.25°C. Environmental Temperature
Data Sheet R-Series RP PROFIBUS - Temposonics
Tolerance typ. ±45 µm/max. ±90 µm typ. ±85 µm/max. ±150 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation
Dry Heat Tunnel and Oven Solutions - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
18 element Yagi 420 - 450 MHz 7019435 - amphenolprocom.com
Input Power 150 W Polarisation Linear (Vertical or Horizontal) ... Length Approx. 4300 mm / 169.29 in. Wind Load 282 N (160 km/h) Weight Approx. 9 kg / 19.84 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter
Charles Composite Mounting Pad (CPAD) for Electric Vehicle Charging ...
29.4 23.6 20.1 13.75 14.3 42.2 45.2 26.3 14.75 29.3 CPAD-S0BUNI2014 CPAD-S1BUNI2629 EXAMPLE CPAD EVC MOUNTING PADS Pad size, configuration, and cutouts can be customized for optimal mounting of specific EVC units. Please contact Charles with specific requirements. CPAD-S15BUN3424 Charles Industries, LLC An Amphenol Company Phone: (847) 806-6300
Compact Combiners PRO-ISO-PHY-TETRA-S3 - AMPHENOL PROCOM
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-TETRA-S3: Frequency: Tx : 380 - 385 MHz / Rx : 390 - 395 MHz or ... 150 (excl. conn.) x 250 x 35 mm / 5.91 (excl. conn.) x 9.84 x 1.38 in. Weight: Approx. 2.4 kg / 5.29 lb. Environmental; Ingress Protection: IP62: Ordering ...
Power Monitors PRO-PM2-4 - amphenolprocom.com
89 x 39.5 x 29 mm / 3.50 x 1.55 x 1.14 in. Weight: Approx. 0.15 kg / 0.33 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity ...
Services & Rental
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
High Power Connector Series - Amphenol PCD
01 Inline Receptacle – Locking Ring Only, Tapped Hole Termination 29 01 Inline Receptacle – Straight Backshell, Crimp Termination 30 01 Inline Receptacle – 90˚ Backshell, ... Operating Temperature –55˚C to +150˚C* Sealing (Mated and Unmated) IP69K, 1hr at 2 metres immersion and proof against high pressure
What is a shock? - Temposonics
Figure 1: Curve of a half-sine shock with 150 g/6 ms and 150 g/11 ms A sensor such as the R-Series V can withstand a shock load with an acceleration of 150 g at an impulse ... Phone: +46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA %UDQFK 2I FH Phone: +86 21 2415 1000 / 2415 1001 E-Mail: info.cn@temposonics.com JAPAN %UDQFK 2I FH
APXVLL19P 43-C-A20 - Amphenol Antenna Solutions
dB 29 28 23 26 23 Maximum Effective Power Per Port Watts 300 W Cross Polar Isolation dB 28 28 28 28 28 Specifications follow BASTA guidelines. RET ACTUATOR ... (150) Connector Type -- (4x) 4.3-10 Female, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- ASA Lightning Protection --- Direct ...
Compact Combiners PRO-MCU380-EXT-2-REV - AMPHENOL PROCOM
The PRO-MCU380-EXT-2-REV combiner provides the possibillity of connecting upto two TETRA extended band radio heads or radios into one common antenna.
TRIAXIAL ICP® ACCELEROMETER - PCB
Output Impedance ≤ 150 Ohm ≤ 150 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant ≥ .32 sec ≥ .32 sec Settling Time(within 10% of bias) < 2 sec < 2 sec ... Spectral Noise(1 kHz) 3.0 µg/√Hz 29.4 (µm/sec2)/√Hz [2][1] Electrical Isolation(Case) ≥ 108 Ohm ≥ 108 Ohm Physical Sensing Element Ceramic Ceramic ...