Search Results for 29-150
PRO-ISO-PHY-TETRA-S-ELW
Built-in high-pass filter, for attenuating interference from 150 - 174 MHz and 74 - 87.5 MHz bands. The smallest and most compact design on the market. Suitable for both stationary and mobile use. Also available in tray for 19" rack mounting. Vibration and shock tested in accordance with EN-60068**. **Tested in accordance with:
PRO-ISO-PHY-380-TX/RX-S2-N
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-380-TX/RX-S2-N: Frequency: 380 - 395 MHz: Type: TETRA combiner: Max. ... 150 nsec. No. of channels: 2: Mechanical; Connection(s) N(f) Colour: Black (RAL 9005) Dimensions: 150 (excl. conn.) x 150 x 35 mm / 5.91 (excl. conn.) x 5.91 ...
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC LENGTH (Exxx = FEET ...
3-8.99 M = +150.0/-25.0mm 0-2.99 M = +100.0/-25.0mm 0-9.99 FT = +4" / -1" TOLERANCE 10.00-29.99 FT = +6" / -1" 30.00-49.99 FT = +12" / -1" 50 FT-OVER = +18" / -1" Sine Systems - www.amphenol-sine.com 44724 Morley Drive Clinton Township, MI 48036. Title: G:SharedAmphenol Customer DatasheetsVersaBOSS_DatasheetsPowerflexC-P30545-A1.dwg
PRO-ISO-PHY-380-TX/RX-S2-N - AMPHENOL PROCOM
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Spezifikationen. Elektrisch DE; Modell: PRO-ISO-PHY-380-TX/RX-S2-N: Frequenz: 380 - 395 MHz: Typ: TETRA-Kombinierer ... 150 nsec. Anzahl der kanäle: 2: Mechanisch DE; Anschlusstyp: N(f) Farbe: Black (RAL 9005) Abmessungen: 150 (excl. conn.) x 150 x 35 mm / 5.91 (excl. conn ...
Pass/Reject Filters BPBR 4/...-250 - AMPHENOL PROCOM
150 W @ 4.0 dB IL: 350 W @ 1.5 dB IL 150 W @ 6.0 dB IL: Insertion Loss: Adjustable 0.3 - 2.0 dB ... 250 x 750 x 1200 mm / 9.84 x 29.52 x 47.24 in. Weight: Approx. 8.6 kg / 18.96 lb. Approx. 17.5 kg / 38.58 lb. Approx. 26.6 kg / 58.64 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C ...
Temposonics
Artikelnr. 201 989-4 (150 mm) M12 Flansch separat bestellen M12 Flansch Artikelnr. 253 769 VEREINIGTE STAATEN Temposonics, LLC Telefon: +1 919 677-0100 E-Mail: info.us@temposonics.com UK ... Telefon: + 46 70 29 91 281 E-Mail: info.sca@temposonics.com ITALIEN Zweigstelle Telefon: +39 030 988 3819 E-Mail: info.it@temposonics.com CHINA Zweigstelle
Data Sheet R-Series Rod Model RF - Temposonics
Vibration test 5 g / 10…150 Hz IEC-Standard 60068-2-6 Standards, EMC test Electromagnetic emission EN 61000-6-4 Electromagnetic immunity EN 61000-6-2 EN 61000-4-2/3/4/6, Level 3/4, ... 29.2 +0.3 Ø12.9-0 All dimensions in mm Note: Tolerance of total length has no influence on the stroke length. Stroke length
3 Air Dielectric Cable - RFS Technologies
Inner Conductor Diameter mm (in) 29.3 (1.15) Inner Conductor Material Corrugated Copper Tube Dielectric Diameter mm (in) 63.5 (2.5) Dielectric Material Helical Polyethylene Spacer Outer Conductor Diameter mm (in) 72.4 (2.85) Outer Conductor Material Corrugated Copper Jacket Diameter mm (in) 76 (2.992) Jacket Material Polyethylene, PE
12G SDI BROADCAST SOLUTIONS - Amphenol RF
Description. Belden 4505P; 031-70572 -12G. BNC Straight Crimp Plug: 031-70573-12G. BNC Straight Crimp Jack: Belden 4505R. 031-70543-12G: BNC Straight Crimp Jack
Videos - KAYE
The LTR-150 is the most advanced, multi-purpose temperature calibrator. This device can function as dry block, liquid bath, or surface temperature calibrator, with an operating temperature range of -30°C to 150°C. The LTR-150 has combability with Validator AVS, Validator 2000, ValProbe and RF ValProbe. ... F +49 (0) 7231-14335 29 kaye-ccpf ...
P1 MN34AC01M*** DOM: YYMMDD LOT: XXXXXX Risk of ... - Amphenol Sine
3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" length (mxxx=meters) (exxx=feet) materials list size process specifications: material specifications: unless otherwise specified
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. dwg size rev unless otherwise specified, dimensions are in metric and tolerances are: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm angles
A full spectrum of custom cables - Wilcoxon Sensing Technologies
J9T RG59, black Teflon jacket 150° 302° 0.190 0.483 20 J93 RG316/U, high temp, clear Teflon jacket 200° 392° 0.098 0.249 29 Shielded, twisted pair J88 Black polyurethane jacket 80° 176° 0.175 0.445 60 J88C Black polyurethane jacket, coiled with 6” straight ends 80° 176° 0.175 0.445 60 J9 Gray PVC jacket 80° 176° 0.231 0.587 32
Size 8 High Speed Quadrax and Differential Twinax Contacts For use in ...
150 Ohm matched impedance differential pairs. • Differential Twinax consist of an outer contact with two inner contacts spaced to form one 100 or 150 Ohm matched impedance differential pair. Both contacts can be used in connectors for Ethernet 100 Base-T- 100 Ohm, Fibre-Channel -150 Ohm and IEEE 1394B FireWire- 110 Ohm applications.
GAMP Services Pvt Ltd
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
3641-80 / 3648-80 Ethernet Routers - Charles Industries
Telecommunications Group rface Manual Equipment Issue 1 First Printing, April 2006 3641-80 / 3648-80 Ethernet Routers Command Line Inte Section 364-180-C02
Amphenol QWL Series Cylindrical Connectors - Amphenol Aerospace
4 QWL how to order QWL heavy duty cylindrical connectors are ordered by Amphenol® part number only. To illustrate the ordering procedure, part number 10-107628-5P is shown as follows:
Wilcoxon Ultrasound Kit Ordering Guide
discharges up to 150’ away. It is not necessary to remove electrical panel covers or approach high voltage power lines. An acoustic tip, mini concentrator, and large concentrator are included in the UDK-LK Leak Detection Kit and UDK-EI Electrical Inspection Kit. Cloud-based condition monitoring app | 1-year subscription
Amphenol Reports Record Third Quarter 2024 Results
Third Quarter 2024 Highlights: Record sales of $4.04 billion, up 26% in U.S. dollars and 15% organically compared to the third quarter of 2023 Record GAAP Diluted EPS of $0.48, up 17% compared to prior year Record Adjusted Diluted EPS of $0.50, up 28% compared to prior year GAAP and record Adjusted Operating Margin of 20.3% and 21.9%, respectively Operating and Free Cash Flow of $704 million ...