Search Results for 29-150
SOLUTIONS - Amphenol Sine
Elongation (%) 150 150 300 Moldulus (psi) - - 1200 PERFORMANCE & COMPENSATION DATA Heat aged 7 days 121°C % of unaged value Tensile 85 85 110 Elongation 60 50 90 Oil aged 60 days 75°C % of unaged value Tensile 65 - 90 Elongation 65 - 75 Oil aged 18 hours 121°C % of unaged value Tensile - - 90 Elongation - - 80 Definitions of ratings for ...
APXVLL19P 43-C-A20 - Amphenol Antenna Solutions
dB 29 28 23 26 23 Maximum Effective Power Per Port Watts 300 W Cross Polar Isolation dB 28 28 28 28 28 Specifications follow BASTA guidelines. RET ACTUATOR ... (150) Connector Type -- (4x) 4.3-10 Female, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- ASA Lightning Protection --- Direct ...
3G/HD/SD-SDI - Amphenol Aerospace
(2.150) 2 places (.300) 2 places.234 max panel thickness 4-40 unc-2b x 1.5d locking helical insert hole depth .250 min 4 places (1.475) (.955) 2 places (.495) 2 places (.370) 2-k connector bnc receptacle 75 ohm amphenol rf 31-70463 4-40 unc-2b x 1.5d locking helical insert hole depth .250 min 4 places 4-40 unc-2b x 2d locking helical insert ...
Amphenol QWL Series Cylindrical Connectors - Amphenol Aerospace
4 QWL how to order QWL heavy duty cylindrical connectors are ordered by Amphenol® part number only. To illustrate the ordering procedure, part number 10-107628-5P is shown as follows:
Yagi Antennas 7176890 - amphenolprocom.com
150 W: Polarisation: Linear (Vertical or Horizontal) ... Increasing sleeve 1"-1-29/32" 0900174/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.
Kaye Insulating Canister
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
AERODYNAMIC AND AERO-ACOUSTICS SENSORS - PCB
29, 14, 9 and 3 mV/kPA: 200/100/60 mV/psi. 29, 14, and 9 mV/kPA: 13.3 and 4 mV/psi. 2 and 0.6 mV/kPA: Resonance frequency. 55/70/85/130 kHz: 55/70/85 kHz. 180/320 kHz: Ideal Use. Small scale models in wind tunnels and : leading edge of aircraft wing. Aerodynamics and rocket acoustics : Small scale models in wind tunnels, aerodynamic surfaces ...
PRO-ARHP...GS-...
Multicouplers for the LF, MF and HF band. 100 kHz - 30 MHz. For use where a number of receivers have to share the same antenna. Active wideband receiver multicouplers for the LF, MF and HF bands with 1 input and 4, 8, 12 or 16 outputs.
II - Temposonics
10.4 J1 Connection to AOM with MSConnectors 29 10.5 J1 Connections 29 11 TROUBLESHOOTING THE ANALOG OUTPUT MODULE 32 11.1 General 32 11.2 Power Supply Check 32 11.3 Grounding 33 ... • APM: 150 ft. AOM: 250 ft. Magnet Requirement: Part Numbers: 201554, 201553, 251416, 201542
Features - Amphenol Antenna Solutions
Net Weight - Antenna Only kg (lbs) 13 (29.0) Windload Calculation km/h (mph) 160 (100) Frontal N (lbf) 191 (43) Survival Wind Speed km/h (mph) 241 (150) Wind Area m2 (ft2) 0.22 (2.4) Volume m3 (ft3) 0.07 (2.3) Connector Type --- (18x) 4.3-10 Female Position --- Bottom Radome Color ---Grey (RAL 7035) Brown (RAL 8022)
CAT 6A SFTP PATCH CABLE - Amphenol CS
CAT 6A SFTP PATCH CABLE OVERVIEW Augmented Category 6 (Cat 6A) Screened Fully Shielded Twisted Pair (SFTP), is a standardized cable for Gigabit
Yagi Antennas S.6Y-142 - AMPHENOL PROCOM
6 element Yagi antenna 135 - 150 MHz . Download . Product PDF; Pattern file; Add to quote ... Increasing sleeve 1"-1-29/32" 0900174/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
MIL-DTL-38999K Recommended jam nut torque values - Amphenol Aerospace
MIL-DTL-38999K 91 Recommended jam nut torque values Series II Series I, III, and IV Shell size Inch -pounds Shell size Inch-pounds 8 46/50 9 30/36
240GMT54/nrg240GT54 240A Dual-Feed Combination Fuse Panel
1.15" (29.2 mm)]. Torque nut (using 9 / 16" or 15 mm socket) to 150 in/lb. (~17 N•m), max. Optional (-C Versions): Horizontal input terminal landings (with Keps nuts, flat washers, and bolts) for dual-hole compression lugs Two pairs of 3 / 8” holes on 5 / 8”-1" centers per terminal [max. lug width of 1.5" (38.1 mm)]. Torque bolt and nut ...
WIRING DIAGRAM WHITE P2 - Amphenol Sine
3-8.99 M = +150.0/-25.0mm 0-2.99 M = +100.0/-25.0mm 0-9.99 FT = +4" / -1" TOLERANCE 10.00-29.99 FT = +6" / -1" 30.00-49.99 FT = +12" / -1" 50 FT-OVER = +18" / -1" MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL ...
NEW FROM PCB
32 dBA to 150 dB 1/2” Free-field, High Amplitude, High Frequency Microphone Model 377A06 Frequency Range: 3 Hz to 40 kHz F (±3dB) Dynamic Range: 20 dBA to 160 dB 1” Prepolarized . Pressure Microphone Model 377A15 Dynamic Range: 10 dBA to 150 dB IEC 61094-4 WS1P For sound level meters and couplers PCB PIEZOTRONICS, INC.
4-Port Antenna
Shipping Weight kg (lbs) 29 (63.9) Shipping Volume m 3 (ft 3 ) 0.18 (6.4) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Band Pass Filters BPF 2/...-250 - amphenolprocom.com
Band-Pass Filters for the 150 MHz Band . Download . Product PDF; Add to quote. Description. High power base station band-pass filters for the 140 - 175 MHz range. ... 250 x 750 x 600 mm / 9.84 x 29.53 x 23.62 in. Weight: Approx. 4.3 kg / 9.48 lb. Approx. 8.9 kg / 19.62 lb. Approx. 14 kg / 30.86 lb. Environmental; Operating temperature range
Features - Amphenol Antenna Solutions
(1x) 696-960 | (2x) 1710-2170 MHz FIXED TILT 6-Port Panel Antenna 65° 23.2 in HTXCWW63111414F xy0 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
SMASH Series - amphenol-socapex.com
IMP 036 A MODIFICATIONS BP 29 - 74311 THYEZ CEDEX A Plan originel ECHELLE Amphenol Socapex DESSIN: le 1,000 TECHNIQUE: 1 /1 Electronic & Communication Systems ... -65 / +150 5 § 4.5.13 Salt Spray (hours) 144 § 4.5.11 Humidity Days Temperature (°C) Humidity Rate (%) 10 25/65 90/98 § 4.5.15