Search Results for 29-150
3355-524 | Amphenol Global Search | Amphenol
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F). https://www.amphenol.com ...
696-960 MHz - Amphenol Antenna Solutions
Antenna Only 13.5 kg 29.8 lbs Antenna with Mounting Bracket Kit MKS09P02 17.6 kg 38.8 lbs Antenna with Mounting Bracket Kit MKS09T02 19.9 kg 43.9 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 707 N 159 lbf Side 419 N 94 lbf
R Series RS Temposonics
Housing type 1 = 150 63.5 / * 66 ML RS = xxxx 51 Housing type Ø63 25 Flange type Housing type 3 = 190 15 21 Number of couplings (1,2,3) 0 Housing type 2 = 170 15 ... Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Offi ce Phone: +86 21 2415 1000 / 2415 1001 E-mail: info.cn@temposonics.com JAPAN Branch Offi ce
Get Return Authorization RMA - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
PRO-PM1-900
89 x 39.5 x 29 mm / 3.50 x 1.55 x 1.14 in. Weight: Approx. 0.14 kg / 0.31 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity ...
Compact Combiners PRO-ISO-PHY-TETRA-S4 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S4 combiner provides the possibillity of connecting up to four TETRA radios into one common antenna. The PRO-ISO-PHY-TETRA-S4 models are available in the frequency range 380 - 470 MHz (on request).
ACCESSORIES EXTERNALLY POLARIZED - PCB
Mid - high amplitude (to 20 kHz and 150 dB) CARTRIDGES. 377B11. Infrasound, high sensitivity, low frequency & low noise (14 dBA to 146 dB) 377C13. Mid - high amplitude (18 dBA to 162 dB) 1/4” Microphones. SYSTEMS. 378A12. ... Short profile for confined areas (length 1.2” or 29.5mm) 426A14. 48V phantom power preamplifier. Check Out Our ...
Yagi Antennas 7019435 - amphenolprocom.com
150 W: Polarisation: Linear (Vertical or Horizontal) ... Approx. 4300 mm / 169.29 in. Wind Load: 282 N (160 km/h) Weight: Approx. 9 kg / 19.84 lb. Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter
Login - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
A1 - TECHNICAL DATA SHEET RELEASE 12-NOV-15 JLAG LENGTH (Mxxx = Meters ...
3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" length (mxxx = meters) (exxx = feet) materials list size process specifications: material specifications: unless otherwise specified
HTR-400 High-temp Dry Block Calibrator - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
PRO-ISO-PHY-TETRA-S-ELW
Built-in high-pass filter, for attenuating interference from 150 - 174 MHz and 74 - 87.5 MHz bands. The smallest and most compact design on the market. Suitable for both stationary and mobile use. Also available in tray for 19" rack mounting. Vibration and shock tested in accordance with EN-60068**. **Tested in accordance with:
mfk0252bw | Amphenol Global Search | Amphenol
MFK0252BW | Amphenol Global Search | Amphenol 1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
General Eastern RH/RHT Series transmitters
- 20°F to + 140°F (-29°C to +60°C) Optional 0°F to +150°F (-18°C to +66°C) 0°F to +100°F (-18”C to +38°C) +32°F to +132°F (0°C to +55°C) ... 2 0°F to 150°F 3 0°F to 100°F 4 +32°F to +132°F 5 +50°F to +130°F 6-40°F to +140°F 7 Custom Range Code Mounting Configuration SSpace D Duct
career opportunities | Amphenol Global Search | Amphenol
The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental requirements, and they've been crafted to provide optimal performance across a wide bandwidth.
ETP 1350 Ant - amphenol-antennas.com
Antenna Form Non-Working Antenna ETP 1350 Non-Working Antenna Form, 1350 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
2-Channel VHF Simplex Relay Combiner PRO-COM150-SRC-2
INSTALLATION Back side with port CH1, CH2, and ANT. BLOCK DIAGRAM EU AND UK DECLARATION OF CONFORMITY Hereby Amphenol Procom declare that the product type PRO-COM150-SRC-2 is in compliance with EU Directive 2014/53/EU and
PRO-ISO-PHY-TETRA-S8
The PRO-ISO-PHY-TETRA-S8 combiner provides the possibillity of connecting up to eight TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Kaye IRTD Display
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...