Search Results for 3 bolt 80 amp circuit breaker
SMA Male to PTNC Male Adapter SF1129-6157 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to SMA Straight Male 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMP-085-MSSMA-180 DRAWN 2022-10-17 15:11:15
FiberQuad Evaluation Kit | High Speed Contacts | High Speed & Fiber ...
Evaluation and test kit for 4.25Gbps, 10.3125Gbps, and 28.05Gbps FiberQuad
Air-Tight Lightweight Hermetic | Products | Amphenol Aerospace
- 35% weight savings across all shell sizes - Full hermetic sealing, 1x10-7 cc helium/sec - Operating temperature range of -85 °F (-65 °C) to 392 °F (200 °C) - Utilizes highly conductive gold-plated copper contacts
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x4Pxx A2
2.3 operating temperature:see table . 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k in the mated condition. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :mp10a25x-xx.
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
MHTV Connector Series - martec.solutions
3. Full development After reviewing the prototype options, we will develop the most effective into a fully functional product. 4. Qualification,esting t and verification We can support the qualification process through testing and acceptance test reports. 5. Pre-production
el-cab.com.pl
%PDF-1.3 %âãÏÓ 1340 0 obj > endobj xref 1340 55 0000000016 00000 n 0000003551 00000 n 0000001396 00000 n 0000003673 00000 n 0000004608 00000 n 0000004677 00000 n 0000020145 00000 n 0000034540 00000 n 0000047866 00000 n 0000060917 00000 n 0000060986 00000 n 0000074584 00000 n 0000074729 00000 n 0000087333 00000 n 0000087950 00000 n 0000087978 00000 n 0000088673 00000 n 0000088701 00000 n ...
Power Module - Amphenol Aerospace | 156-Channel Rugged Ethernet ...
Amphenol’s Integrated Solutions team can design and manufacture rugged DC/DC power supplies for all types of embedded systems applications.
21-33387-31 (PIN) 21-33388-31 (SOCKET)
%PDF-1.3 %âãÏÓ 2 0 obj /Length 17106 /Filter /FlateDecode >> stream H‰„W;®íº íï(ö ý% @€T· Ò lW)2ýPüÓöÉ«ÎÑÚ²Dñ³¸˜> þ•? ùäÏ¿?éóßONŸ¿~þö÷ôùǯ?ýùwþüó?ðó¿>¿Z[G ŸÞò1Rþ\ ¤ @ ¾ Ô£, æ± í(-ìèG‹À8Z oYG- œGÚgœGW —Oïéht üW`GÏGI Ì‚ÀIŸÀ mï(Ç ká¿ ×öŠoÙ@ƒûh` ¯ ^[áI è© , €‚¦×väA;ÀU°.lhO î ...
销售产品和服务的条款和条件 - kayeinstruments.com
1 销售产品和服务的条款和条件. Terms and Conditions for Sale of Products and Services. 注意事项: 产品或服务的销售,明确以买方同意本条款和条件为前提。对卖方要约的承诺明确包括接受本条款和条件,卖方明确拒绝任何额外的或不同的条款和条件。
PRODUCT DATA DRAWING - SV Microwave
3) break corners & edges .005 r. max. the information contained in this drawing 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances n/a product data drawing material:
Amphenol PCD Shenzhen
pass-through with cable grand, 3 pin, 25 to 70mm2 shielded wire, coding a Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅
IECEx Gert¡f¡cate Gonformity - sgxsensortech.com
lssue No. 3 (2011-2-14) lssue No. 2 (2008-6-24) lssue No. 1 (2005-9-12) Gurrent 201 5-03-23 Page 'l of 4 SGX Sensortech (lS) Ltd 2 Hanbury Road \Mdford I ndustrial Estate Chelmsford Essex CM1 3AE United Kingdom Electrical Apparatus: Optional accessory: VQ500 Series Gas Sensing Heads
SSI Technologies, Inc Magnetic Sensing Solutions
SSI Technologies, Inc . Magnetic Sensing Solutions . Magnetic Sensing Solutions. SSI Technologies is a leader in the design, development and manufacturing of passive (Variable Reluctance) and active (Hall Effect or Magneto-Resistive) magnetic sensors.SSI
销售产品和服务的条款和条件 - kayeinstruments.com
1 销售产品和服务的条款和条件. Terms and Conditions for Sale of Products and Services. 注意事项: 产品或服务的销售,明确以买方同意本条款和条件为前提。对卖方要约的承诺明确包括接受本条款和条件,卖方明确拒绝任何额外的或不同的条款和条件。
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: NR3.5 Right angle W/Flange THR type: 3.5: 2*2P-2*12P: NRxx1201xxxxG: Please refer to the pdf file. The website drawing is for reference only.
B A1 - Amphenol Sine
3.specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability ...