Search Results for 3 bolt 80 amp circuit breaker
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
2. Values measured at 3 VDC and 77°F (25°C), unless otherwise noted. 3. Best fit straight line. 4. Typical coefficients, between 32°F to 158°F (0° to 70°C). 5. 32°F to 158°F (0° to 70°C). 6. Typical value over one year. 1st character: Pressure range: 5 = 15 psi, 3 = 30 psi, 0 = 100 psi 2nd character: Last digit of year of manufacture;
NTC Type SA - amphenol-sensors.com
NTC Type SA Interchangeable Thermistors Interchangeable thermistor with bare lead-wires. Features • Low cost solid state sensor • Standard ±1°C accuracy from 0°C to 120°C
High Current Pin Contacts - Products | Amphenol Aerospace
Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while reducing the heat dissipated
www.amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
18.0 ± 0.2 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMPS Size 16 Socket 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67SMPM-047-S16DSMPS-180 DRAWN
AT06-12SC-MMGRY 12-Way Plug, Female Connector with C Positi
AT04-12PC-P075 12-way receptacle, (3) 4 pin busbar=26 amps, nickel plating, keyed C, green. Contacts included. Comparable to PN# DT04-12PC-P075. REQUEST A QUOTE. AT04-12PC-RD01 12-Way Receptacle, Male, C Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal). Comparable to PN# DT04-12PC-C015
Amphenol
3. Weigh the sample: Place the empty measuring beaker on the electronic scale and zero the scale (refer to the electronic scale user instructions for further detail s). Add small amounts of material from the sample until the correct sample weight is reached. The sample weight is determined by the size and m easurement range of the Speedy that ...
Coach Multimedia Solutions - el-cab.com.pl
8 9 Coach Infotainment series Class-D-Leistungsverstärker (6 x 40 W, anpassbar auf 6 x 20 W) 2 x MIC-in (Durchsagen) Steuerung der Mikrofon-Prioritätsschaltung
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance March 30, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
NPX1 NovaSensor Sensors
2.1 to 3.6 V (3.0 V typical) Supply Current 600 nA typical power down current at 3.6 V Pressure Ranges 100 to 450, 100 to 700, 0 to 1400 is typical ... The voltage at which the Vmin-circuit will return a low battery voltage status is specified in Vmin: Vmin • 2.0 to 2.2 V (2.1 V typical) • -40°F to 257°F (-40°C to 125°C)
6.0 ± 0 - svmicrowave.com
C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40066 ) SMPM Size 12 Socket ( SF3211-6004 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
AHDP06-24-07SN-SRACL22 Size 24 plug, 7 positions, socket, s
AHDP06-24-07SN-SRACL22 Size 24 plug, 7 positions, socket, standard arrangement, normal seal, smooth ring adapter. Comparable to PN# HDP26-24-7SN-CL22
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Amphenol R-VPX Evolution 2.0 VITA 46.30 Connectors: Intermateable with existing/legacy VITA 46 connectors and optimized for high-speed and harsh environments.
ZTP-115MLThermometrics IR Module - amphenol-sensors.com
Specifications Supply Voltage Single Supply (+5V) Output mode Temperature (I2C protocol) Temperature Range-20°C ~ 100°C Operating Temperature-20°C ~ 100°C
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Straight Female to 2.92mm Bulkhead Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMPM-047-FB292-180 DRAWN 2022-10 ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
80 1.1984 1.261 1.3264 85 1.0193 1.0745 1.1317 90 0.8707 0.9193 0.9697 95 0.7469 0.7898 0.8344 100 0.6433 0.6812 0.7208 105 0.5562 0.5899 0.625 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View
B A1 - Amphenol Sine
3.specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability ...
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION - DCN 38105 03/11 DAL ...
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m55339/29-30101 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary