Search Results for 3 socket straight plug
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | 242136
4.3-10 Plug to 7-16 Plug Adapter 50 Ohm Straight AD-716P4310P-1. ... 7-16 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 272119. 7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 272108. 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 716-194.
NX-K10YAR- P03W JG0-0000 - Amphenol NEXUS Technologies
Images Type of Connector In-Line Receptacle Size 0 Number of Contacts 3 Keying Brown Contact Type Sockets Contact Diameter 0.9 mm Cable Diameter 3 – 5.5 mm Insulator Material PEEK Wire Cross Section 22 AWG Termination Type Solder Termination Diameter 0.85 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – […]
MMCX Straight PCB Jack Through Hole 50 Ohm | 908-22106 - Amphenol RF
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... MMCX Straight Crimp Plug RG-178 RG-196 50 Ohm 262100. MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic 908-NM22100.
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. Assembly Instructions C32 (Size: 18 kb) 031-71013 PDF Customer Drawing (Size: 259 kb) 031-71013 STP 3D Model (Size: 538 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
M39012/55-4026 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved 901-155-16 SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.330 Post 0.230 PTFE 132147-43 SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 901-9215-3CCSF
N-Type Straight Crimp Plug RG-9 RG-213 RG-225 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-9 RG-213 RG-225 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-9, RG-214, RG-393: Contact Finish: Gold: Contact Material:
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. ... BNC Plug to BNC Plug 75 Ohm Straight 12G Optimized 031-218-75-12G. BNC Plug to BNC Plug Adapter 50 Ohm Straight 031-5982-RFX.
N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. Assembly Instructions C9 (Size: 25 kb) 082-5955-RFX PDF Customer Drawing (Size: 90 kb) 082-5955-RFX STP 3D Model (Size: 369 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Cable Assemblies - Amphenol RF
TNC Straight Plug IP67 to TNC Straight Plug IP67 LMR-200 50 Ohm 24 inches ARC 095-850-220-024. View Details. Add to Parts List Add to Compare. AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 50 mm 336209-12-0050. View Details. Add to Parts List Add to Compare.
F-Type Plug to N-Type Jack Adapter 75 Ohm Straight
F-Type Plug to N-Type Jack Adapter 75 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85:
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm tainless Steel Coupling Nut with Brass Body. Downloads. 132174 PDF Customer Drawing (Size: 39 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
BMA (Size 8) D38999 Pin Contact to SMA Male 24" Cable Assembly for .141 ...
The BMA (Size 8) D38999 Pin Contact to SMA Male 24" Cable Assembly for .141 Cable 7093-0185 by SV engineers. Place your order today!
RP-SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector RP-SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C58 (Size: 21 kb) 901-9884 IGS 3D Model (Size: 653 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-212-1005 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-212-1005 PDF Customer Drawing (Size: 144 kb) 031-212-1005 STP 3D Model (Size: 424 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 7 inches 135101-R2-07.00. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 150 mm 095-725-117M015. You May also be Interested in. SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 132170-12N.
Assembly Instructions-C1 Amphenol UHF
PLUGS 83-1SP, 83-1SP-1050, 83-1SP-15RFX, 83-822 Step 1 Step 2 Step 3 Step 1 Slide coupling ring onto cable. Cut end of cable even and strip jacket, braid and dielectric to dimensions shown in table . All cuts are to be sharp and square. ... Step 3 For final assembly on straight plugs, move coupling ring forward and screw in place on plug sub ...
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm. Downloads. 112956 PDF Customer Drawing (Size: 41 kb) 112956 STP 3D Model (Size: 226 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL ...
M39012/01-0005 RF Connector N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. 082-4352 PDF Customer Drawing (Size: 942 kb) 82-4352 STP 3D Model (Size: 440 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/01-0005: Body Finish: Silver:
Quick-Connex® M8 Nano Cordsets - TPC Wire
Quick-Connex ® M8 Nano cordsets make the replacement of electrical and electronic control devices quick and simple. Cordsets are made with Trex-Onics ® 24 AWG c able designed for high cycle, constant motion applications and provides excellent defense against impact, cutting, abrasion, oil and chemicals. M8 Nano Cordsets are molded and keyed, provide rapid and secure connect and disconnect ...
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 901-9218 - Amphenol RF
SMA Plug to SMA Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: