Search Results for 3 socket straight plug
NTC Type C100 - amphenol-sensors.com
Epoxy-coated chip thermistors with 0.012 in (0.3 mm) bare tinned-copper lead-wires. Amphenol Advanced Sensors. Data Thermal And Electrical Properties: • Dissipation constant: (still air) 1 mW/°C (stirred oil) 8 mW/°C • Thermal time constant: (still air) 10 seconds (stirred oil)
2-Channel 10G-Base-SR Copper/Fiber Media Converters
This product converts two channels of 1G or 10G-Base-T copper Ethernet to fiber optic protocols. I
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
July 3, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
RJS-GMC con tecnología de haz expandido - Amphenol Socapex
El convertidor de medios de fibra Socapex RJS-GMC de Amphenol con tecnología de haz expandido es un convertidor de medios Ethernet de alta calidad que proporciona una comunicación fiable y robusta en entornos difíciles. El dispositivo incorpora la tecnología de haz expandido STANAG 4290, CTOS, que proporciona una transmisión de datos fiable y de alta velocidad a través de cables de fibra ...
Thermometrics Thermistor Stability Benchmarking (2)
Title: Thermometrics Thermistor Stability Benchmarking (2) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
Temposonics
I 2 I Temposonics® EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
FAQ | Amphenol Socapex
atrás Serie PS: Soluciones para dispositivos de potencia. Convertidores de potencia; Unidades de distribución de energía; Llaves USB y prolongadores
Amphenol
3. Weigh the sample: Place the empty measuring beaker on the electronic scale and zero the scale (refer to the electronic scale user instructions for further detail s). Add small amounts of material from the sample until the correct sample weight is reached. The sample weight is determined by the size and m easurement range of the Speedy that ...
Amphenol
3. Weigh the sample: Place the empty measuring beaker on the electronic scale and zero the scale (refer to the electronic scale user instructions for further detail s). Add small amounts of material from the sample until the correct sample weight is reached. The sample weight is determined by the size and m easurement range of the Speedy that ...
Amphenol Sine
)3ƒ+[Þ \i÷LE¨þ;u“á EÃ)ÊFPõ“ê … ©¾¦ jbSNB! ¥ÏÆ %$¨ ‘ µL C’‡@ ‡(%A¡¶*SãY i A ©H󸈎‘ä § †C(d ÷9y#¢QJ jAÁÞåY — n^‚š˜ ªt¿¶ MòÆm»i ¹ ™œ—X‚B ÔMÍ¡6¬›ReU-9X³*ÔÍNP7 ¦ Æûº:SËšO›© ëR!WPW® ®\— ¹. r År•]ö—\OIä èÊå Éå Éå ä*8˜™š¶zu3µlçm )Û ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
3. SDA 4. SCL Analogue 1. V+ 2. Ground 3. PDM RH 4. PDM Temp Customer Interface Drawing T9602 Top View T9602 Side View T9602 Front View. Title: Telaire T9602 Humidity and Temperature Sensor for OEM Installation Author: Amphenol Advanced Sensors Subject:
Thermometrics Thermistor Stability Benchmarking (2)
Title: Thermometrics Thermistor Stability Benchmarking (2) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 ... Best fit straight line. 3. Between 32°F and 158°F (0°C and 70°C). 4. Typical value over one year. 5.
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
NTC Type NDK - amphenol-sensors.com
0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
C146 A (小型)インサート C146 10B010 102 4 - amphenol.co.jp
din en 60512-3, test 5b / iec 60512-2 test 5b : 軽減曲線をご参照ください。 汚染度: din en 60664-1 / iec 60664-1 : 3 : 耐候性: 耐候性試験: din en 60068-1 / iec 60068-1 : 40 / 100 / 21 : 最高気温 + 100 °c / 1000 h : 最低気温 - 40 °c / 16 h : 機械的特性: ip保護等級: din en 60529 / iec 60529 : ip20 未 ...
RC05-01 smd - Sheet1
8 7 6 5 4 3 2 1 8 7 654 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. title: size b dwg. no. rev scale: 100:1 weight: sheet 1 of 1 ...
Thermometrics NTC Glass Diode Thermistors - amphenol-sensors.com
MELF 0.067 (1.7) 0.146 (3.71) 0.022 (0.56) Title: Thermometrics NTC Glass Diode Thermistors Author: Amphenol Advanced Sensors Subject: A range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper clad steel wires. Keywords:
CR1 – A Breakthrough in Thermistor Coating for Harsh Environment ...
Originally developed for the Automotive Industry for harsh environment applications, such as Exhaust Gas Recirculation (EGR) %µn > ê: Sí4Ra mP¤ ù Òå øãqêKåe ÓHøa²úX Î du#l ©sà ¾7 DO= õøGýÉlC  mõi*f ¨{¼n* ¹ õN ¾®gWä kñ oâµ!t ; ö"8Ñî +Q /ãå tô ÉÖ)ö *?rJ O¼ñSÿ3Jb¶òêu¿iÇP%%bqf»¶2{ðµ çô µ 3 ...