Search Results for 30 amp connector
TUNING FORK AND BLADE CONNECTOR SOLUTIONS
We have over 30 years of experiencein ... connectors feature solderless press-fit tuning fork contacts arranged on a 0.100” x 0.100” grid. ... Current Rating (multiple contacts) 1 amp DC at 25 °C Dielectric Withstanding Voltage (DWV) 600V (RMS) at 60 Hz Insulation Resistance 1,000 Megohms
R-VPX VITA 46 Connector System - Amphenol Aerospace
R-VPX Evolution 2.0 VITA 46.30 Connectors R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements. View Product VITA 66.1 and 66.4 Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture ...
Low Noise Amplifiers AMP 50-1.6G - AMPHENOL PROCOM
Provided with FME-male connector on input and output. Can be DC powered in two ways witout any switching: ... -30 °C to +50 °C: Ordering Designations. Model Product No. AMP 50-1.6G: ... EU and UK Declaration of Conformity. Hereby Amphenol Procom declare that the product type AMP 50-1.6G is in compliance with EU Directive 2014/53/EU and the UK ...
Multicoax and Coaxial Assemblies, Connectors, and Sockets - Amphenol CS
Amphenol Ardent Concepts is a leading designer and manufacturer of high performance multicoax and coaxial assemblies, connectors, and sockets used in the development of next generation semiconductors and electronics systems. Our core technology is the smallest, fastest, most electrically efficient compression mount connector technology worldwide.
Model 422M182 | PCB Piezotronics
30 kHz: 30 kHz [1] High Frequency Response (4 mA) 45 kHz: 45 kHz [1] High Frequency Response (20 mA) 55 kHz: 55 kHz [1] Non-Linearity ... Electrical Connector (Output) BNC Jack: BNC Jack: Weight: 3.5 oz: 109 gm * All specifications are at room temperature unless otherwise specified.
Amphenol Broadband Solutions
From headend to premises, ABS has you covered with copper, fiber, connectors, hardware, and training solutions. Telco. Flexible, scalable solutions bring the largest broadband pipes to the furthest reaches of telco networks. Satellite. ABS provides the splitters, couplers, amplifiers and other critical elements to help you deliver high quality ...
Radio Frequency Connectors | Products - Amphenol
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!
Featuring 200 Amp Size 0 Contacts • Modular - 256 Possible Vers
• Featuring 200 Amp Size 0 Contacts • Modular - 256 Possible Versions ... Size 0 Contacts: 132 N [30 Ibs.] Size 12 Contacts: 67 N [15Ibs.] Size 16 Contacts: 67 N [15 Ibs.] Size 20 Contacts: 44 N [10 Ibs.] ... approximately perpendicular to the connector for a recommended minimum distance. See diagram. Typical connector installed with ...
CROSS REFERENCE SEARCH - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
FEP Fahrzeugelektrik Pirna GmbH - fepz.de
We are recognized as a competent manufacturer and development supplier of plastic electrical connectors for use in vehicle electrical system architecture, switching and sensing elements and other plastic parts. With our sites in Germany, China and Mexico, we have established ourselves as an internationally active supplier and development ...
MRC CONNECTORS - Amphenol Aerospace
MRC CONNECTORS 18 29 32 1 8 2 1 9 7 3 5 4 6 Amphenol Aerospace now offers a connector series that can be used for all of your multi-media needs. This series is capable of running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated ... 30-40 inch lb. recommended torque .
ahvb-connectors-harsh-environment-military-aerospace ... - Amphenol
AHVB Connector Series Amphenol Industrial has taken the Brush terminal series used in harsh environment military and aerospace applications for over 30 years and developed it for the Heavy Equipment, Mining, Medical, Rail Mass Transit and other Industrial markets. These revolutionary terminals have multiple strands of high tensile
blind mate | Amphenol Global Search | Amphenol
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT module/backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions.
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...
Model 401B04 | PCB Piezotronics
+30 to +150 °F-1.1 to +65.5 °C: Electrical: Excitation Voltage +18 to 30 VDC +18 to 30 VDC [4] Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: 100 Ohm: 100 Ohm: Output Bias Voltage +7 to 14 VDC +7 to 14 VDC: Output Current: 1 to 19 mA: 1 to 19 mA [3] Broadband Electrical Noise (10 kHz) 12 µV rms: 12 µV rms
422E13 IN-LINE CHARGE CONVERTER Revision: T OPTIONAL VERSIONS ... - PCB
Electrical Connector(Input) 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connector(Output) BNC Jack BNC Jack Size (Diameter x Length) 0.52 in x 3.4 in 13 mm x 86 mm Weight 1.15 oz 32.7 gm All specifications are at room temperature unless otherwise specified.
e-Mobility Applications | On-Board Charger, Cell Connection Systems ...
F31L series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and double contact points. It features 2.55mm in height and comes in 4 to 80 contacts. This series features a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles.
Connectors | Products - Amphenol
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental. It has a unique self-alignment feature that supports blind mating, ensuring a reliable connection. The USCAR-2 compliant connector is also ideal for the automotive market.
L-1102-8.fm - Amphenol Aerospace
designed into a Connector Shell MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors . It shows the variety of con-
High Power Connectors | Products | Amphenol Aerospace
A wide range of high power connectors utilizing advanced contact technology such as Radsok and Temper-Grip for military and aerospace applications Products; Technologies ... As electrification technologies continue advancing, high voltage and amp considerations need to be considered. The evolving landscape of hybrid-electric and fully electric ...