Search Results for 30 amp connector
TrueDop™ r Jumper - cabelcon.com
the Cabelcon TrueDrop connector family that features breakthrough technology to reduce network noise, improve ease and use and ... (CoMet) 30-3.000 Mhz Class A++ Class A++ Class A++ Class A++ Intermodulation 3rd order @ 2 x 20 dBm < -160 dBc < -160 dBc < -160 dBc < -160 dBc Sealing Test (IEC IP-code) IP X8 1m/24 hr
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications. Connectors should be stored in original packaging at room temperature of 25°C. TECHNICAL ... C. Reflow - 30 sec at 225°C (leaded) 250°C (lead-free)
8-Port Antenna
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female R2 698-960 3-4 4.3-10 Female Y1 1427-2690 5-6 4.3-10 Female 1427-2690Y2 7-8 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
TEMPOSONICS LP
C = Integral Connector (mating connector ordered separately) G = 7-pin Micro connector (CEapproved) L = Cable (7 ft.)with pigtail connection M = Cable (7 ft.) with pigtail connection; configured for dual rod ends, kit included - P/N 251411 H = Cable (7 ft.)with attached connector J = Cable (7 ft.)with attached connector; configured for dual rod ...
1.00mm Pitch FFC/FPC - F52L/F52M Series - Amphenol CS
CONNECTORS F52L/F52M series are 1.00mm pitch vertical Non-ZIF flex connectors with surface mount termination and no locking mechanism. F52L and F52M are vertical A-Type and B-Type respectively. These connectors feature a height of 5.04mm and comes in 4 to 30 contacts. This series features a cable thickness of 0.30mm and provides
External Antenna 2400-2500MHz 5150-5850MHz 5850-7125MHz | ST1228-30-501-A
Passive External Antenna, 2400-2500MHz;5150-5850MHz;5850-7125MHz 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee IoT, ISM, UNII 50 Ohms
Temposonics
Ingress protection 1,2 IP67 (connectors correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 5 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) ... Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC 1/ The IP rating is not part of the UL recognition.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
Data Sheet R-Series V RP5 SSI - Temposonics
Ingress protection IP67 (connectors correctly fitted)/IP68 (3 m/3 d) for cable outlets ... Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2
nacs | Amphenol Global Search | Amphenol
Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts . Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67 and IP69K waterproof rating (in mated condition) for industrial applications, and incorporates the latest technology in a high-impact ...
Miniature Rugged Connector Series - amphenol.co.uk
Miniature Rugged Connector Series Terrapin shells are machined from brass giving an increased number of mating cycles and higher degree of robustness over traditional aluminium connectors. Five different keying options are available to prevent mis-mating; N, A, B, C and D. Standard plating is non-reflective black-silver, alternative
Model 607A60 | PCB Piezotronics
Model 607A60:Low profile industrial ICP® accel, 10 mV/g, 0.5 to 10k Hz, side exit, 10-ft armored jacketed cable & swiveler base, single point ISO
Omni Antennas CXL 2-5HD/... - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 009DE50: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre ... -30 °C to +70 °C: Ingress Protection: IP56: Diagrams and Mounting. Typical Gain and VSWR curves. Typical Radiation Pattern (E-Plane)
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... External Antenna 2400-2500 5150-5825 5925-7125 MHz ST1228-30-502-A. External Antenna 2400-2500 5150-5825 MHz ST0226-10-501-A. External Antenna LoRa & RFID 915MHz ST0628-30 ...
Model 012A30 | PCB Piezotronics
Model 012A30:Low-cost, black coaxial cable (RG58/U), 30-ft, BNC plug to BNC plug . Model 012A30:Low-cost, black coaxial cable (RG58/U), 30-ft, BNC plug to BNC plug ... Model AC connectors. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents.
EU RoHS II Declaration - amphenol-aerospace.com
November 30, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status
MDT580M01001 | Amphenol Global Search | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H=5.8mm, Key M,30μin Au Plating. Environmental Compliance. Amphenol’s PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe® Mini Card connector.
ORDERING OPTIONS - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° 2-12° 2-12° Dimensions 3053 x Ø750 mm
A quick-mating connector ideal for medium power applications - Amphenol PCD
A quick-mating connector ideal for medium power applications Amphenol Pcd VelokTM is a small, light-weight, and easy to use rectangular connector designed for low and medium power applications primarily used in aerospace and harsh environments. Its compact design allows for limited space access. ... (30.18 mm).721 in (18.31 mm)