Search Results for 30代向けスマホ
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC 1/ The internal digital value is measured through a 16-bit D/A converter and transferred into a proportional, analog current or voltage signal. 2/ With position magnet # 251 416-2 3/ For option H ( −40…+100 °C /−40…+212 °F) an aluminum cover plate is used
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
Features - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 24.9 23.8 First Upper Side Lobe dB 15.6 19.1 Cross-Pol Over Sector dB 8.3 3.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 23.1 25.6 ELECTRICAL SPECIFICATIONS Broadcasting Beam Frequency Range MHz 3300-3800 MHz 3300-3600 3600-3800 Polarization --- ±45° Gain
Paddlewheels - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
News | LID Technologies
30 May 2023 Read More » How LID TECHNOLOGIES came to be 30 May 2023 Our company LDL Technology, founded in 2004, changed on January 1st 2023. From that date onwards, our new image has become a reflection of what.
Features - amphenol-antennas.com
ARRAY LAYOUT Topology FREQUENCY ARRAY CONNECTOR CONNECTOR TYPE 696-960 MHz R1 1-2 (2x) 4.3-10 Female 696-960 MHz R2 3-4 (2x) 4.3-10 Female 1695-2700 MHz Y1 5-6 (2x) 4.3-10 Female 1695-2700 MHz Y2 7-8 (2x) 4.3-10 Female 3300-4200 MHz P1 9-10 (2x) 4.3-10 Female 3300-4200 MHz P2 11-12 (2x) 4.3-10 Female Quoted performance parameters are provided to offer typical, peak or range values only and may ...
Assembly Instructions-C11 Amphenol Type N
283 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square.
R409LWM Ultra-wide Chirp-ready Thru-hull External Mount - Airmar
Features. Depth and fast-response water-temperature sensing; 2 kW of power; Low frequency: 40 to 60 kHz; 40° beamwidth for ultra-wide coverage; Maximum depth of 1219 m (4000')
DIN EN 60603-2 (DIN 41612) - CONEC
Search Tips. You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C). Enter full part number to target results.
Model 355M73 | PCB Piezotronics
Model 355M73:Miniature ring-style, ceramic shear ICP® accel., 100 mV/g, 7 to 10k Hz, integral waterproof cable, 20-ft twisted shielded pair to pigtail
SIMM3023PN - Amphenol Air LB
Module For crimped contacts Pin Without peripheral sealing 30 contacts #23 (High density) Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 . Description. Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular.
APXVAA18X 43-U-A20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 19 20 20 23 Front-to-Back at 180° Copolar dB 30 30 32 33 Upper Side Lobe Suppression, Peak to +20° dB 20 20 20 18 First Upper Side Lobe dB 20 20 20 18 Cross-Pol Over Sector dB 8 6 6 7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 16 17 17 18 Maximum Effective Power Per Port ...
RT0W01210SNHEC03R Size 12 Square Flange Receptacle, Female,
RT0W01210SNHEC03R Size 12 Square Flange Receptacle, Female, 10 Positions, with Silicone O-ring Seal and End Cap with Reduced Diameter Seal, 20AWG, 5A/150V
Model 138A50 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Physical: Sensing Element: Tourmaline: Tourmaline: Housing Material: Stainless Steel: Stainless Steel: Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0. ...
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1695-2690 | 1695-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1695-2690 1695-2690 Array R1 R2 Y1 Y2
DWG NO - Amphenol Sine
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance ...
Model PC Cable Connector Installation and Operating Manual
Model PC Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840
Thermo-Trex® 500-K Multi-Conductor Cable - TPC Wire
Thermo-Trex ® 500-K Multi-Conductor Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.This flexible power, control and instrumentation cable features tinned copper conductors and a specially woven aramid fiber braid jacket impregnated with heat and moisture resistant finishing compounds ...
PRECISION INDUSTRIAL ICP® ACCELEROMETER - pcb.com
Frequency Range(± 5 %) 30 to 390,000 cpm 0.5 to 6,500 Hz [2] Frequency Range(± 10 %) 22 to 450,000 cpm 0.37 to 7,500 Hz Frequency Range(± 3 dB) 12 to 630,000 cpm 0.2 to 10,500 Hz Resonant Frequency 1,500 kcpm 25 kHz [3] Broadband Resolution(1 to 10,000 Hz) 350 µg 3,434 µm/sec2 [3] Non-Linearity ± 1 % ± 1 % [4] Transverse Sensitivity ≤ ...