Search Results for 30代向けスマホ
Tower - Gemeco
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Defense | Markets - Amphenol
Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments. The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion.
Automation - CONEC
Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0 [email protected] Contact. Check Stock. ×. Search CONEC distributors' inventory. ...
Adjustable Cable Strap - tpcwire.com
for easy securing of the strap. Available in two lengths, 17 inch or 30 inch. 1. DOUBLE SIDED LOOP DESIGN — Double sided design doubles strength and allows strap to be used on a variety of bundle sizes. 2. NON-ABRASIVE 1.5" WIDE STRAP — Will not cut into cable jackets or adversely affect cable performance. 3.
Catalog - Amphenol Antenna Solutions
-150 -30 180 0 150 120 90 60 30-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
Amphenol
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
VITA 67.3 Installation and Removal Tools - SV Microwave
SV Microwave has continuously evolved its VITA 67.1, 67.2, 67.3 and 66.5 product lines. As these products continue to grow and gain traction, SV has designed a new product line of VITA SMPM and VITA SMPS installation and removal tools that simplify the process of installing and removing contacts or cable assemblies from Plug-In Cards and Backplane Modules.
Product Data Sheet - Temposonics
Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: 90 mA typical Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) Product Overview and Specifications Parameters ENVIRONMENTAL Operating conditions: Operating temperature:-40 °C (-40 °F) to +75 °C (+167 °F) Relative humidity: 90% no ...
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
模型 - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheetof description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Industrial Plug 2CMA100588R1000 - amphenol-sine.com
Rated Current 30 ampere Rated Voltage 200 ... 250 volt 50 hertz|60 hertz IP67|IP69 Cable Cross-Section 2.5...6 mm² Housing Material Thermoplastic (PBT) Plug Angle Straight Product Group Tough&Safe Product Net Width 94 millimetre Product Net Height 94 millimetre Product Net Length 147 millimetre Product Net Depth 147 millimetre
RFM Series - アンフェノールジャパン株式会社
200 A Module Contacts 30 RFM Quadrax 34 General characteristics 34 Arrangements 35 External dimensions 36 Contacts 37 BUILD YOUR OWN RFM 38. Aenol Socex eries ABOUT AMPHENOL SOCAPEX Proven excellence in interconnect solutions Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative
M1012 Series - amphenol-aerospace.com
Storage: –30°C to +60°C (ambient) Humidity Method 507.5 Up to 95% RH Vibration Method 514.6 Category 24 (IAW Figure 514.6E-1) General minimum integrity exposure 1 hour per axis. Shock Method 516.6 20g, 11ms terminal peak saw-tooth Altitude Method 500.5 Procedures I – up to 40,000 ft. (nonoperational) Procedure II – up to 30,000 ft ...
急速充電用コネクタ - アンフェノールジャパン株式会社
-30℃~+50℃ gb/t 20234.1/2/3-2015 中国 定格電流 定格電圧 嵌合回数 保護等級 使用温度範囲 適合規格 主要導入地域 充電コネクタ 車両側インレット 65a, 125a, 200a 1000v dc 10,000回 max. ip44(嵌合時)-30℃~+50℃ iec 62196-1/2/3 ul2251 sae j1772 北米 65a, 125a, 200a 1000v dc 10,000回 ...
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
Echo WirelessVibrationSystem - PCB
6 visitusonlineatwww.imi-sensors.com Toll-Fre einUSA800-959-4464 716-684-0 003 Echo ® MonitoringSoftware Configurationutilitiestosetupamachinery ...
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration May 20, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Data Sheet - Temposonics
6 Temposonics® GT2/GT3 Analog Redundant Data Sheet Optional installation hardware Programming tools Ø 15.3 (Ø 0.6) Ø 2.2 (Ø 0.09) M18×1.5-6g A/F 27 8.7 (0.34) O-ring for threaded fl ange