Search Results for 3420-6
Cell-Site-6 - Amphenol Antenna Solutions
Cell-Site-6 - Amphenol Antenna Solutions
Telecom Pedestals & Housings - Charles Industries
Ensuring Network Reliability. As connectivity skyrockets, so does the cost of service interruptions. Let us help you find the right products to safeguard that significant network investment.
786A Flagship general purpose accelerometer, 100 mV/g
Accelerometer, general purpose, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, MTBF 25 years, API 670 compliant, case isolated The 786A, Wilcoxon's flagship general purpose accelerometer, is field-proven for long-term, reliable use, even in harsh industrial condition monitoring applications.
Cable Sleeving - TPC Wire
Heavy-Duty Blue Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving. Heavy-Duty Blue Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving is a protective sleeve constructed of heavy E-glass continuous yarn with increased 30% wall thickness for extreme high heat environments.
Amphenol
4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-08px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: 19.7 keyed (2) places requires contact retention wedge aw8s 36.8 31.2 refer to sheet 2 for available connector ...
SMB Connectors - RF Connectors | Amphenol RF
6 mΩ Max: Outer Contact Resistance: 1 mΩ Max: RF Leakage-120 dB Max (DC - 3 GHz) Insertion Loss : Straight Connectors.30 dB @ 1.5 GHz Max: Right Angle Connectors.60 dB @ 1.5 GHz Max: Power Handling: 95 W @ 1 GHz @ 25ºC: Environmental. Items; Temperature Range: −65°C to +165°C: Thermal Shock:
Custom Cable
Please use the link provided to access drawings
TITLE
6 contact size and rear seal wire range: tommy at04-4p-l012 5.1 20.1 20.8 6 requires contact retention wedge aw4p 46.0 40.5 31.8 30.4 22.5 4x Ø4.32. a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked:
Login - Amphenol
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
RTS6BS12N10S03 Plug, 10 Position, Female, Shell Size 12, wi - Amphenol Sine
RTS0L-12CG Back Shell size 12, cable range 6.0mm-12.0mm. REQUEST A QUOTE. RTS12CCRG Coding color ring, Green, size 12. Compatible to part # UTS612CCRG. REQUEST A QUOTE. RTS12CCRR Coding color ring, Red, size 12. Compatible to part # UTS612CCRR. REQUEST A QUOTE.
Temposonics
6 pin molex connector system M12×1 - 6 g 21 PIN assignment analog 5 pin 25 60 Pin 1 maximum diameter 7 mm: 5 3 1 2 4 Pin 1 +24 VDC (−15 / 20 %) Pin 2 Signal Pin 3 DC Ground (0 V) Pin 4 n.c. Pin 5 DC Ground Installation Note: The 6 pin molex connector of the system connector is plugged in the 6 pin molex connector of the sensor E-Series Embedded.
58672 - PCB
6 7 2 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A REMOVED RELATED STAMP; ADDED 2X LOCK WIRE HOLE 48405 2.80 MAX [71.1].118 [3.00] .709 .001 []18.01 .03. ...
ICP PRESSURE SENSORS - PCB
2. ICP ® PRESSURE SENSOR Detect and monitor pulsations, instability, surges, turbulence and acoustics Hazardous location troubleshooting, predictive
FAKRA to SMA Cable Assemblies - Amphenol RF
095Z820-159-YYY; FAKRA Straight Jack to SMA Straight Jack, Z Code. 095Z820-160-YYY: FAKRA Straight Plug to SMA Straight Jack, Z Code. 095Z820-161-YYY
Super-Trex® Extreme Temperature Cable - TPC Wire
Super-Trex® Extreme Temperature Cable is a portable cord/power cable that is ideally suited for extreme cold temperature applications. It is designed to operate in extreme temperatures ranging from -70°C to 150°C per ISO standards (UL/cUL 105°C
Model 356A03 | PCB Piezotronics
Model 356A03:Platinum Stock Products; Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
ARMORIPX Family - Amphenol Sine
101.6±0.5 Standard ArmorIPX™ Enclosure Dimensions (mm) Large ArmorIPX™ Enclosure Dimensions (mm) Standard AT Series™ Dimensions (mm) 22.4 50.7 40 .6 Receptacle 31.3 45.6 18.3 Plug Standard ATM Series™ Dimensions (mm) 44.7 30.1 20.2 15.3 43.7 40 2 Receptacle Plug Standard ATM Series™ Keying Layouts ATM04-12PA KEY-A STANDARD COLOR ...
RTS6BS16N19SHEC03 Straight plug with endcap, 19 positions, s
QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. RTS016N19P03 Receptacle, square flange, 19 positions, size 16, pin contact, silicone rubber seal. REQUEST A QUOTE.
Model 377B02 | PCB Piezotronics
0.6 in: 15.3 mm: Weight: 0.28 oz: 7.8 gm [1] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-20: Calibration of precision condenser microphones: 1: Product Documents. Datasheet. Product Specifications Product Manual ...